STM32L476G-EVAL

Active

Evaluation board with STM32L476ZG MCU

Download databrief
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
The STM32L476G-EVAL evaluation board has been designed as a complete demonstration and development platform for STMicroelectronics ARM® Cortex®-M4 core-based STM32L476ZGT6 microcontroller with three I²C buses, three SPI interfaces, six USART ports, CAN port, SWPMI, two SAI ports, 12-bit ADC, 12-bit DAC, LCD driver, internal 128-Kbyte SRAM and 1-Mbyte Flash memory, Quad-SPI port, touch-sensing capability, USB OTG FS port, LCD controller, Flexible Memory Controller (FMC), JTAG debugging support. The full range of hardware features on the board helps user to evaluate all the peripherals (USB OTG FS, USART, digital microphones, ADC and DAC, dot-matrix TFT LCD, LCD glass module, IrDA (supported up to version MB1144 C-01 of the board), LDR, SRAM, NOR Flash memory device, Quad-SPI Flash memory device, microSDcard, sigma-delta modulators, smartcard with SWP, CAN transceiver, I²C, EEPROM, RF-EEPROM) and develop applications. Extension headers allow easy connection of a daughterboard or wrapping board for a specific application.
An ST-LINK/V2-1 is integrated on the board, as embedded in-circuit debugger and programmer for the STM32 MCU and the USB virtual COM port bridge.
  • All features

    • STM32L476ZGT6 microcontroller with 1-Mbyte Flash memory and 128-Kbyte RAM
    • Four power supply options: power jack, ST-LINK/V2-1 USB connector, USB OTG FS connector, daughterboard
    • Microcontroller supply voltage: 3.3 V or range from 1.71 V to 3.6 V
    • Two MEMS digital microphones
    • Two jack outputs for stereo audio headphone with independent content
    • Slot for microSD™ card supporting SD, SDHC, SDXC
    • 4-Gbyte microSD card bundled
    • 16-Mbit (1M x 16 bit) SRAM device
    • 128-Mbit (8M x 16 bit) NOR Flash memory device
    • 256-Mbit Quad-SPI Flash memory device with Double Transfer Rate (DTR) support
    • RF-EEPROM with I²C bus
    • EEPROM supporting 1 MHz I²C-bus communication speed
    • RS-232 port configurable for communication or STM32L476ZGT6 flashing
    • IrDA transceiver (only supported up to MB1144 C-01 version of the board, no more supported from MB1144 C-02 version)
    • USB OTG FS Micro-AB port
    • CAN 2.0A/B-compliant port
    • Joystick with four-way controller and selector
    • Reset and wake-up / tamper buttons
    • Touch-sensing button
    • Light-dependent resistor (LDR)
    • Potentiometer
    • Coin battery cell for power backup
    • LCD glass module daughterboard (MB979) with 40x8-segment LCD driven directly by STM32L476ZGT6
    • 2.8-inch 320x240 dot-matrix color TFT LCD panel with resistive touchscreen
    • Smartcard connector and SWP support
    • NFC transceiver connector
    • Connector for ADC input and DAC output
    • Power-metering demonstration with dual-channel, sigma-delta modulator
    • PT100 thermal sensor with dual-channel, sigma-delta modulator
    • STM32L476ZGT6 current consumption measurement circuit
    • Access to comparator and operational amplifier of STM32L476ZGT6
    • Extension connector for motor-control module
    • JTAG/SWD, ETM trace debug support, user interface through USB virtual COM port, embedded ST-LINK/V2-1 debug and flashing facility
    • Extension connector for daughterboard

You might also like...

Recommended for you

Related Applications

Industrial

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STM32CubeL4

      Active

      STM32Cube MCU Package for STM32L4 series and STM32L4 Plus series (HAL, Low-Layer APIs and CMSIS, USB, TouchSensing, File system, RTOS, Graphic - and examples running on ST boards)

      STM32Cube MCU & MPU Packages ST
      STM32CubeL4

      Description:

      STM32Cube MCU Package for STM32L4 series and STM32L4 Plus series (HAL, Low-Layer APIs and CMSIS, USB, TouchSensing, File system, RTOS, Graphic - and examples running on ST boards)

      X-CUBE-MCSDK

      Active

      STM32 Motor Control Software Development Kit (MCSDK)

      STM32Cube Expansion Packages ST
      X-CUBE-MCSDK

      Description:

      STM32 Motor Control Software Development Kit (MCSDK)

      X-CUBE-MCSDK-FUL

      Active

      STM32 Motor Control Software Development Kit (MCSDK) - FULL source code - Registration and approbation needed for download

      STM32Cube Expansion Packages ST
      X-CUBE-MCSDK-FUL

      Description:

      STM32 Motor Control Software Development Kit (MCSDK) - FULL source code - Registration and approbation needed for download
    • Part number
      Status
      Description
      Type
      Supplier

      ST-LINK-SERVER

      Active

      ST-LINK server software module

      STM32 Performance and Debuggers ST
      ST-LINK-SERVER

      Description:

      ST-LINK server software module

      ST-MC-SUITE

      Active

      Online Motor Control solution finder for STM32 and STM8 products

      STM32 Utilities ST
      ST-MC-SUITE

      Description:

      Online Motor Control solution finder for STM32 and STM8 products

      STSW-LINK007

      Active

      ST-LINK, ST-LINK/V2, ST-LINK/V2-1, STLINK-V3 boards firmware upgrade

      STM32 Programmers ST
      STSW-LINK007

      Description:

      ST-LINK, ST-LINK/V2, ST-LINK/V2-1, STLINK-V3 boards firmware upgrade

      STSW-LINK009

      Active

      ST-LINK, ST-LINK/V2, ST-LINK/V2-1 USB driver signed for Windows7, Windows8, Windows10

      STM32 Utilities ST
      STSW-LINK009

      Description:

      ST-LINK, ST-LINK/V2, ST-LINK/V2-1 USB driver signed for Windows7, Windows8, Windows10

      STSW-STM32158

      Active

      STM32L476xG Bootloader V9.0 patch (For ST boards only)

      STM32 Programmers --
      STSW-STM32158

      Description:

      STM32L476xG Bootloader V9.0 patch (For ST boards only)

Quality and Reliability

Part Number Marketing Status RoHS Compliance Grade Material Declaration**
STM32L476G-EVAL
Active
Ecopack1

STM32L476G-EVAL

Package:

Ecopack1

Material Declaration**:

Marketing Status

Active

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Core Product
Marketing Status
Supplier
ECCN (US)
ECCN (EU)
Specific features
Country of Origin
WEEE Compliant
Budgetary Price (US$)*/Qty
STM32L476G-EVAL Available at 4 distributors

Distributor availability ofSTM32L476G-EVAL

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 6 1 Order Now
RS COMPONENTS EUROPE 1 1 Order Now
MOUSER WORLDWIDE 2 1 Order Now
Farnell Element14 EUROPE 1 1 Order Now

Distributor reported inventory date: 2021-05-05

Distributor Name

DIGIKEY

Stock

6

Min.Order

1

Region

WORLDWIDE Order Now

RS COMPONENTS

Stock

1

Min.Order

1

Region

EUROPE Order Now

MOUSER

Stock

2

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

1

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-05-05

STM32L476ZG
Active
ST 3A991A2 NEC - CHINA true 289.0 / 1

STM32L476G-EVAL

Core Product

STM32L476ZG

Marketing Status

Active

Budgetary Price (US$)*/Qty

289.0 / 1

Distributor availability ofSTM32L476G-EVAL

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 6 1 Order Now
RS COMPONENTS EUROPE 1 1 Order Now
MOUSER WORLDWIDE 2 1 Order Now
Farnell Element14 EUROPE 1 1 Order Now

Distributor reported inventory date: 2021-05-05

Distributor Name

DIGIKEY

Stock

6

Min.Order

1

Region

WORLDWIDE Order Now

RS COMPONENTS

Stock

1

Min.Order

1

Region

EUROPE Order Now

MOUSER

Stock

2

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

1

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-05-05

Supplier

ST

ECCN (US)

3A991A2

ECCN (EU)

NEC

Budgetary Price (US$)* / Qty

289.0 / 1

Specific features

-

Country of Origin

CHINA

WEEE Compliant

true

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors