STM32MP157A-EV1

NRND

Evaluation board with STM32MP157A MPU

Download databrief
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
The STM32MP157A-EV1 and STM32MP157C-EV1 Evaluation boards are the full-feature demonstration and development platforms for STMicroelectronics Arm®-based dual Cortex®-A7 32 bits and Cortex®-M4 32 bits MPUs in the STM32MP1 Series. They leverage the capabilities of STM32MP1 Series microprocessors to allow users develop applications using STM32 MPU OpenSTLinux Distribution software for the main processor and STM32CubeMP1 software for the co-processor. They include an ST-LINK embedded debug tool, LEDs, push-buttons, one joystick, 1-Gbps Ethernet, CAN FD, one USB OTG Micro-AB connector, four USB Host Type-A connectors, LCD display with touch panel, camera, stereo headset jack with analog microphone input, four digital microphones, one SPDIF Rx/Tx, smartcard, microSD™ card, and eMMC, NOR and NAND Flash memories.
To expand the functionality of the STM32MP157A-EV1 and STM32MP157C-EV1 Evaluation boards, two GPIO expansion connectors are also available for motor control and Raspberry Pi® shields.
  • All features

    • STM32MP157 Arm®-based dual Cortex®-A7 32 bits + Cortex®-M4 32 bits MPU in LFBGA448 package
    • ST PMIC STPMIC1
    • 2 × 4-Gbit DDR3L, 16 bits, 533 MHz
    • 2 × 512-Mbit Quad-SPI Flash
    • 32-Gbit eMMC v5.0
    • 8-Gbit SLC NAND, 8 bits, 8-bit ECC, 4-KB PS
    • 1-Gbit/s Ethernet (RGMII) compliant with IEEE-802.3ab
    • USB Host 4-port hub
    • USB OTG HS
    • CAN FD
    • 5.5" TFT 720×1280 pixels with LED backlight, MIPI DSISM interface, and capacitive touch panel
    • SAI audio codec
    • 5-megapixel, 8-bit camera
    • 4 × ST-MEMS digital microphones
    • Smartcard
    • microSD™ card
    • 2 user LEDs
    • 2 user and reset push-buttons, 1 wake-up button
    • 4-direction joystick with selection button
    • 5 V / 4 A power supply
    • Board connectors:
      • Ethernet RJ45
      • 4 × USB Host Type-A
      • USB OTG Micro-AB
      • SPDIF RCA input and output
      • CAN FD
      • Stereo headset jack including analog microphone input
      • Audio jack for external speakers
      • Motor control
      • External I2C
      • LTDC
      • Trace, JTAG, RS-232
      • GPIO expansion connector (Raspberry Pi® shields capability)
      • MEMS-microphone daughterboard expansion connector
    • On-board ST-LINK/V2-1 debugger/programmer with USB re-enumeration capability: Virtual COM port and debug port
    • STM32CubeMP1 and full mainline open-source Linux® STM32 MPU OpenSTLinux Distribution (such as STM32MP1Starter) software and examples
    • Support of a wide choice of Integrated Development Environments (IDEs) including IAR™, Keil®, GCC-based IDEs

You might also like...

STM32MPU WIKI
User guide for beginners and experts

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STM32CubeMP1

      Active

      STM32CubeMP1 Package for STM32MP1 series (HAL, Low-Layer APIs and CMSIS, OpenAMP for Inter processor communication, and examples running on ST boards)

      STM32Cube MCU & MPU Packages ST
      STM32CubeMP1

      Description:

      STM32CubeMP1 Package for STM32MP1 series (HAL, Low-Layer APIs and CMSIS, OpenAMP for Inter processor communication, and examples running on ST boards)

      STM32MP1Dev

      Active

      STM32MP1 OpenSTLinux Developer Package

      STM32 MPU OpenSTLinux Distribution ST
      STM32MP1Dev

      Description:

      STM32MP1 OpenSTLinux Developer Package

      STM32MP1Distrib

      Active

      STM32MP1 OpenSTLinux Distribution Package

      STM32 MPU OpenSTLinux Distribution ST
      STM32MP1Distrib

      Description:

      STM32MP1 OpenSTLinux Distribution Package

      STM32MP1DroidDev

      Active

      STM32MP1 OpenSTAndroid Developer Package

      STM32 MPU OpenSTDroid Distribution --
      STM32MP1DroidDev

      Description:

      STM32MP1 OpenSTAndroid Developer Package

      STM32MP1DroidDis

      Active

      STM32MP1 Android Distribution Package

      STM32 MPU OpenSTDroid Distribution --
      STM32MP1DroidDis

      Description:

      STM32MP1 Android Distribution Package

      STM32MP1DroidSta

      Active

      STM32MP1 OpenSTAndroid Starter Package

      STM32 MPU OpenSTDroid Distribution --
      STM32MP1DroidSta

      Description:

      STM32MP1 OpenSTAndroid Starter Package

      STM32MP1Starter

      Active

      STM32MP1 OpenSTLinux Starter Package

      STM32 MPU OpenSTLinux Distribution --
      STM32MP1Starter

      Description:

      STM32MP1 OpenSTLinux Starter Package
    • Part number
      Status
      Description
      Type
      Supplier

      ST-LINK-SERVER

      Active

      ST-LINK server software module

      STM32 Performance and Debuggers ST
      ST-LINK-SERVER

      Description:

      ST-LINK server software module

      STSW-LINK007

      Active

      ST-LINK, ST-LINK/V2, ST-LINK/V2-1, STLINK-V3 boards firmware upgrade

      STM32 Programmers ST
      STSW-LINK007

      Description:

      ST-LINK, ST-LINK/V2, ST-LINK/V2-1, STLINK-V3 boards firmware upgrade

      STSW-LINK009

      Active

      ST-LINK, ST-LINK/V2, ST-LINK/V2-1 USB driver signed for Windows7, Windows8, Windows10

      STM32 Utilities ST
      STSW-LINK009

      Description:

      ST-LINK, ST-LINK/V2, ST-LINK/V2-1 USB driver signed for Windows7, Windows8, Windows10

      System Workbench for Linux (SW4Linux)

      Active

      SW4Linux IDE integrated in CubeIDE offers a unique environment based on Eclipse that greatly facilitates the development of asymmetric applications on the STM32MP1 SoC, either bare metal or with FreeRtos on the Cortex-M and Linux on the Cortex-A for asymmetric real-time applications.

      STM32 IDEs AC6
      System Workbench for Linux (SW4Linux)

      Description:

      SW4Linux IDE integrated in CubeIDE offers a unique environment based on Eclipse that greatly facilitates the development of asymmetric applications on the STM32MP1 SoC, either bare metal or with FreeRtos on the Cortex-M and Linux on the Cortex-A for asymmetric real-time applications.

Quality and Reliability

Part Number Marketing Status RoHS Compliance Grade Material Declaration**
STM32MP157A-EV1
NRND
Ecopack1

STM32MP157A-EV1

Package:

Ecopack1

Material Declaration**:

Marketing Status

NRND

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Core Product
Marketing Status
Supplier
ECCN (US)
ECCN (EU)
Specific features
Country of Origin
WEEE Compliant
Budgetary Price (US$)*/Qty
STM32MP157A-EV1 Available at 6 distributors

Distributor availability ofSTM32MP157A-EV1

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 13 1 Order Now
RS COMPONENTS EUROPE 14 1 Order Now
FUTURE WORLDWIDE 6 1 Order Now
Newark Element14 AMERICA 1 0 Order Now
MOUSER WORLDWIDE 19 1 Order Now
Farnell Element14 EUROPE 6 1 Order Now

Distributor reported inventory date: 2021-04-19

Distributor Name

DIGIKEY

Stock

13

Min.Order

1

Region

WORLDWIDE Order Now

RS COMPONENTS

Stock

14

Min.Order

1

Region

EUROPE Order Now

FUTURE

Stock

6

Min.Order

1

Region

WORLDWIDE Order Now

Newark Element14

Stock

1

Min.Order

0

Region

AMERICA Order Now

MOUSER

Stock

19

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

6

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-04-19

STM32MP157AAA3
NRND
ST 3A991A2 NEC - CHINA true 399.0 / 1

STM32MP157A-EV1

Core Product

STM32MP157AAA3

Marketing Status

NRND

Budgetary Price (US$)*/Qty

399.0 / 1

Distributor availability ofSTM32MP157A-EV1

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 13 1 Order Now
RS COMPONENTS EUROPE 14 1 Order Now
FUTURE WORLDWIDE 6 1 Order Now
Newark Element14 AMERICA 1 0 Order Now
MOUSER WORLDWIDE 19 1 Order Now
Farnell Element14 EUROPE 6 1 Order Now

Distributor reported inventory date: 2021-04-19

Distributor Name

DIGIKEY

Stock

13

Min.Order

1

Region

WORLDWIDE Order Now

RS COMPONENTS

Stock

14

Min.Order

1

Region

EUROPE Order Now

FUTURE

Stock

6

Min.Order

1

Region

WORLDWIDE Order Now

Newark Element14

Stock

1

Min.Order

0

Region

AMERICA Order Now

MOUSER

Stock

19

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

6

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-04-19

Supplier

ST

ECCN (US)

3A991A2

ECCN (EU)

NEC

Budgetary Price (US$)* / Qty

399.0 / 1

Specific features

-

Country of Origin

CHINA

WEEE Compliant

true

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors