NUCLEO-H753ZI

Active

STM32 Nucleo-144 development board with STM32H753ZI MCU, supports Arduino, ST Zio and morpho connectivity

Download databrief Order Direct
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
The STM32 Nucleo-144 board provides an affordable and flexible way for users to try out new concepts and build prototypes by choosing from the various combinations of performance and power consumption features, provided by the STM32 microcontroller. For the compatible boards, the internal or external SMPS significantly reduces power consumption in Run mode. The ST Zio connector, which extends the ARDUINO® Uno V3 connectivity, and the ST morpho headers provide an easy means of expanding the functionality of the Nucleo open development platform with a wide choice of specialized shields.
The STM32 Nucleo-144 board does not require any separate probe as it integrates the ST-LINK debugger/programmer.
The STM32 Nucleo-144 board comes with the STM32 comprehensive free software libraries and examples available with the STM32Cube MCU Package.
  • All features

    • Common features
      • STM32 microcontroller in LQFP144 package
      • 3 user LEDs
      • 2 user and reset push-buttons
      • 32.768 kHz crystal oscillator
      • Board connectors:SWDST Zio expansion connector including ARDUINO® Uno V3ST morpho expansion connector
      • Flexible power-supply options: ST-LINK, USB VBUS or external sources
      • On-board ST-LINK debugger/programmer with USB re-enumeration capability: mass storage, Virtual COM port, and debug port
      • Comprehensive free software libraries and examples available with the STM32Cube MCU Package
      • Support of a wide choice of Integrated Development Environments (IDEs) including IAR™, Keil®, and STM32CubeIDE
    • Board-specific features
      • External or internal SMPS to generate Vcore logic supply
      • Ethernet compliant with IEEE-802.3-2002
      • USB OTG full speed or device only
      • Board connectors:USB with Micro-AB or USB Type-C™Ethernet RJ45
      • Arm® Mbed Enabled™ compliant

You might also like...

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      X-CUBE-AZRTOS-H7

      Active

      Azure RTOS software expansion for STM32Cube for STM32H7 series

      STM32Cube Expansion Packages --
      X-CUBE-AZRTOS-H7

      Description:

      Azure RTOS software expansion for STM32Cube for STM32H7 series

      X-CUBE-SBSFU

      Active

      Secure boot & secure firmware update software expansion for STM32Cube

      STM32Cube Expansion Packages ST
      X-CUBE-SBSFU

      Description:

      Secure boot & secure firmware update software expansion for STM32Cube
    • Part number
      Status
      Description
      Type
      Supplier

      I-NUCLEO-NETX

      Active

      netSHIELD industrial ethernet protocols expansion board for STM32 Nucleo

      STM32 3rd-party evaluation tools Hilscher
      I-NUCLEO-NETX

      Description:

      netSHIELD industrial ethernet protocols expansion board for STM32 Nucleo

      X-NUCLEO-LPM01A

      Active

      STM32 Power shield, Nucleo expansion board for power consumption measurement (UM2243)

      STM32 Nucleo expansion boards ST
      X-NUCLEO-LPM01A

      Description:

      STM32 Power shield, Nucleo expansion board for power consumption measurement (UM2243)
    • Part number
      Status
      Description
      Type
      Supplier

      ST-LINK-SERVER

      Active

      ST-LINK server software module

      STM32 Performance and Debuggers ST
      ST-LINK-SERVER

      Description:

      ST-LINK server software module

      STSW-LINK007

      Active

      ST-LINK, ST-LINK/V2, ST-LINK/V2-1, STLINK-V3 boards firmware upgrade

      STM32 Programmers ST
      STSW-LINK007

      Description:

      ST-LINK, ST-LINK/V2, ST-LINK/V2-1, STLINK-V3 boards firmware upgrade

      STSW-LINK009

      Active

      ST-LINK, ST-LINK/V2, ST-LINK/V2-1 USB driver signed for Windows7, Windows8, Windows10

      STM32 Utilities ST
      STSW-LINK009

      Description:

      ST-LINK, ST-LINK/V2, ST-LINK/V2-1 USB driver signed for Windows7, Windows8, Windows10

Quality and Reliability

Part Number Marketing Status RoHS Compliance Grade Material Declaration**
NUCLEO-H753ZI
Active
Ecopack1

NUCLEO-H753ZI

Package:

Ecopack1

Material Declaration**:

Marketing Status

Active

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Core Product
Marketing Status
Supplier
ECCN (US)
ECCN (EU)
Specific features
Country of Origin
WEEE Compliant
Budgetary Price (US$)*/Qty
NUCLEO-H753ZI Available at 1 distributors

Distributor availability ofNUCLEO-H753ZI

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 46 1 Order Now

Distributor reported inventory date: 2021-02-26

Distributor Name

MOUSER

Stock

46

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2021-02-26

Buy Direct STM32H753ZI
Active
ST 5A992C 5A002A4 - CHINA true 27.0 / 1

NUCLEO-H753ZI

Core Product

STM32H753ZI

Marketing Status

Active

Budgetary Price (US$)*/Qty

27.0 / 1

Distributor availability ofNUCLEO-H753ZI

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 46 1 Order Now

Distributor reported inventory date: 2021-02-26

Distributor Name

MOUSER

Stock

46

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2021-02-26

Supplier

ST

ECCN (US)

5A992C

ECCN (EU)

5A002A4

Budgetary Price (US$)* / Qty

27.0 / 1

Specific features

-

Country of Origin

CHINA

WEEE Compliant

true

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors