STM8A-DISCOVERY

Active

Discovery kit with STM8AF5288 and STM8AL3L68 MCUs

Download databrief Order Direct
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
The STM8A-DISCOVERY helps you discover the STM8AF and STM8AL automotive microcontrollers family features and develop your applications through two dedicated application boards that can be connected together via a LIN network. The STM8AF board can perform both CAN and LIN communications with the MCU powered at 5 V and is ready to be connected into a network with its integrated transceiver. The STM8AL board manages LIN slave communication through its transceiver and uses a 4-digit alphanumeric LCD display with the MCU powered at 3.3 V, offering low energy power modes.
Both STM8AF and STM8AL boards include push buttons, LEDs, external connectors and allow various configurations to take advantage of the numerous capabilities of the microcontrollers.
  • All features

    • STM8AF and STM8AL common features:
      • On-board ST-LINK/V2 included for debugging and programming
      • Board power supply: through 5 V USB bus
      • Internal dual ST662A step-up converter building the 12 Vdc when powered by USB port
      • External application power supply VBAT(up to 14 Vdc)
      • 16 MHz HSE XTAL crystal oscillator
      • L99PM62GXP power management IC with LIN and high speed CAN with SPI control interface and high-side drivers
      • Two push buttons (USER1 and USER2)
      • Extension header for L99PM62GXP including relays, high-side outputs and wake-up capabilities
    • STM8AF dedicated features:
      • STM8AF5288T microcontroller featuring 64 Kbytes Flash, 2 Kbytes data EEPROM, LIN, CAN in an 48-pin package
      • Seven LEDs:
        • LD1 (red/green) for USB communication
        • LD2 (red) for 5 V power ON
        • Five user LEDs LD3 (red) and LD4 to LD7 (green)
      • RV1 potentiometer connected to the ADC peripheral
      • Extension headers for MCU connectivity (full Port B, free ports pins, RESET)
    • STM8AL dedicated features:
      • STM8AL3L68T microcontroller featuring 32 Kbytes Flash, 1 Kbytes data EEPROM, LCD in an 48-pin package
      • Four LEDs:
        • LD1 (red/green) for USB communication
        • LD2 (red) for 3.3 V power ON
        • 2 user LEDs LD3 (red) and LD4 (green)
      • 4-digit alphanumeric LCD display including 4 bars display
      • Extension header for MCU connectivity (free ports pins, RESET)

You might also like...

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STSW-STM8073

      Active

      STM8A-DISCOVERY boards firmware package, including LIN communication (AN4101)

      STM8 Embedded Software ST
      STSW-STM8073

      Description:

      STM8A-DISCOVERY boards firmware package, including LIN communication (AN4101)

      STSW-STM8074

      Active

      LIN communication with two STM8AF boards of STM8A-DISCOVERY (AN4178)

      STM8 Embedded Software ST
      STSW-STM8074

      Description:

      LIN communication with two STM8AF boards of STM8A-DISCOVERY (AN4178)
    • Part number
      Status
      Description
      Type
      Supplier

      STSW-LINK007

      Active

      ST-LINK, ST-LINK/V2, ST-LINK/V2-1, STLINK-V3 boards firmware upgrade

      STM32 Programmers ST
      STSW-LINK007

      Description:

      ST-LINK, ST-LINK/V2, ST-LINK/V2-1, STLINK-V3 boards firmware upgrade

      STSW-LINK009

      Active

      ST-LINK, ST-LINK/V2, ST-LINK/V2-1, STLINK-V3 USB driver signed for Windows7, Windows8, Windows10

      STM32 Utilities ST
      STSW-LINK009

      Description:

      ST-LINK, ST-LINK/V2, ST-LINK/V2-1, STLINK-V3 USB driver signed for Windows7, Windows8, Windows10

Quality and Reliability

Part Number Marketing Status RoHS Compliance Grade Material Declaration**
STM8A-DISCOVERY
Active
Ecopack1

STM8A-DISCOVERY

Package:

Ecopack1

Material Declaration**:

Marketing Status

Active

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Core Product
Marketing Status
Supplier
ECCN (US)
ECCN (EU)
Specific features
Country of Origin
WEEE Compliant
Budgetary Price (US$)*/Qty
STM8A-DISCOVERY Available at 4 distributors

Distributor availability ofSTM8A-DISCOVERY

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 10 1 Order Now
RS COMPONENTS EUROPE 43 1 Order Now
MOUSER WORLDWIDE 45 1 Order Now
Farnell Element14 EUROPE 24 1 Order Now

Distributor reported inventory date: 2021-05-07

Distributor Name

DIGIKEY

Stock

10

Min.Order

1

Region

WORLDWIDE Order Now

RS COMPONENTS

Stock

43

Min.Order

1

Region

EUROPE Order Now

MOUSER

Stock

45

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

24

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-05-07

Buy Direct STM8AF5288;STM8AL3L68
Active
ST 3A991A2 NEC - CHINA true 23.0 / 1

STM8A-DISCOVERY

Core Product

STM8AF5288;STM8AL3L68

Marketing Status

Active

Budgetary Price (US$)*/Qty

23.0 / 1

Distributor availability ofSTM8A-DISCOVERY

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 10 1 Order Now
RS COMPONENTS EUROPE 43 1 Order Now
MOUSER WORLDWIDE 45 1 Order Now
Farnell Element14 EUROPE 24 1 Order Now

Distributor reported inventory date: 2021-05-07

Distributor Name

DIGIKEY

Stock

10

Min.Order

1

Region

WORLDWIDE Order Now

RS COMPONENTS

Stock

43

Min.Order

1

Region

EUROPE Order Now

MOUSER

Stock

45

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

24

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-05-07

Supplier

ST

ECCN (US)

3A991A2

ECCN (EU)

NEC

Budgetary Price (US$)* / Qty

23.0 / 1

Specific features

-

Country of Origin

CHINA

WEEE Compliant

true

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors