STM8L1528-EVAL

Active

Evaluation board with STM8L152M8 MCU

Download databrief Order Direct
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
The STM8L1528-EVAL evaluation board is designed as a complete demonstration and development platform for the STM8 core based STM8L152M8T6 microcontroller with I2C, two SPI channels 3 USART channels, 12-bit ADC, two 12-bit DACs, LCD driver, internal 4 KByte SRAM, 2 Kbyte data EEPROM and 64 KByte Flash program memory as well as SWIM debugging support. The full range of hardware features on the board is provided to help you evaluate all the MCU peripherals (motor control, USART, microphone, audio DAC, LCD, IR LED, IrDA, SPI Flash, MicroSD card, temperature sensor, EEPROM… etc.) and develop your own applications. Extension headers make it possible to easily connect a daughter board or wrapping board for your specific application.
An ST-LINK/V2 is integrated on the board as embedded in-circuit debugger and programmer for the STM8 MCU.
  • All features

    • Three 5 V power supply options: Power jack, ST-LINK/V2 USB connector or daughter board
    • Audio speaker and microphone connected to DAC and ADC of STM8L152M8T6
    • 1G Byte (or more) SPI interface MicroSD card
    • 128 Mbit SPI serial Flash
    • I2C compatible serial interface 64 Kbit EEPROM and SMBus temperature sensor
    • RS232 communication
    • IrDA transceiver
    • Inductor Motor Control connector
    • SWIM debug support, embedded ST-LINK/V2
    • 122x32 Dot matrix LCD connected to SPI interface of STM8L152M8T6
    • Joystick with 4-direction control and selector
    • Reset, Tamper and User button
    • Two touch-sensing buttons
    • 4 color LEDs and one bi-color LED
    • MCU consumption measurement circuit
    • LCD glass (40seg x 8com) connected to the on-chip LCD driver of the MCU
    • Extension connector for daughter board or wrapping board
    • MCU voltage selectable to 3.3 V or adjustable from 1.65 V to 3.6 V
    • IR LED and receiver

You might also like...

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STSW-STM8014

      Active

      STM8L1528-EVAL FW Demonstration Firmware

      STM8 Embedded Software ST
      STSW-STM8014

      Description:

      STM8L1528-EVAL FW Demonstration Firmware
    • Part number
      Status
      Description
      Type
      Supplier

      STSW-LINK007

      Active

      ST-LINK, ST-LINK/V2, ST-LINK/V2-1, STLINK-V3 boards firmware upgrade

      STM32 Programmers ST
      STSW-LINK007

      Description:

      ST-LINK, ST-LINK/V2, ST-LINK/V2-1, STLINK-V3 boards firmware upgrade

      STSW-LINK009

      Active

      ST-LINK, ST-LINK/V2, ST-LINK/V2-1, STLINK-V3 USB driver signed for Windows7, Windows8, Windows10

      STM32 Utilities ST
      STSW-LINK009

      Description:

      ST-LINK, ST-LINK/V2, ST-LINK/V2-1, STLINK-V3 USB driver signed for Windows7, Windows8, Windows10

Quality and Reliability

Part Number Marketing Status RoHS Compliance Grade Material Declaration**
STM8L1528-EVAL
Active
Ecopack1

STM8L1528-EVAL

Package:

Ecopack1

Material Declaration**:

Marketing Status

Active

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Core Product
Marketing Status
Supplier
ECCN (US)
ECCN (EU)
Specific features
Country of Origin
WEEE Compliant
Budgetary Price (US$)*/Qty
STM8L1528-EVAL Available at 2 distributors

Distributor availability ofSTM8L1528-EVAL

Distributor Name
Region Stock Min. Order Third party link
RS COMPONENTS EUROPE 2 1 Order Now
MOUSER WORLDWIDE 5 1 Order Now

Distributor reported inventory date: 2021-09-12

Distributor Name

RS COMPONENTS

Stock

2

Min.Order

1

Region

EUROPE Order Now

MOUSER

Stock

5

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2021-09-12

Buy Direct STM8L152M8
Active
ST 3A991A2 NEC - CHINA true 199.0 / 1

STM8L1528-EVAL

Core Product

STM8L152M8

Marketing Status

Active

Budgetary Price (US$)*/Qty

199.0 / 1

Distributor availability ofSTM8L1528-EVAL

Distributor Name
Region Stock Min. Order Third party link
RS COMPONENTS EUROPE 2 1 Order Now
MOUSER WORLDWIDE 5 1 Order Now

Distributor reported inventory date: 2021-09-12

Distributor Name

RS COMPONENTS

Stock

2

Min.Order

1

Region

EUROPE Order Now

MOUSER

Stock

5

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2021-09-12

Supplier

ST

ECCN (US)

3A991A2

ECCN (EU)

NEC

Budgetary Price (US$)* / Qty

199.0 / 1

Specific features

-

Country of Origin

CHINA

WEEE Compliant

true

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors