Product overview
Description
ST's ready-to-use MEMS motherboard (STEVAL-MKI109V3) development platform lets engineers monitor the behavior of ST MEMS sensors, which can help accelerate time to market and maximize the performance of new product designs. This board is compatible with ST MEMS adapter boards and supports I2C and SPI data modes for very high output data rates. This professional MEMS tool features a high-performance STM32F401VE microcontroller and flexible power management with software-adjustable power circuitry that allows you to set the sensor supply voltage from 0 to 3.6 V and replicate the operating conditions in the intended application. The board includes accurate power monitoring on sensor supply voltage and current, so external instruments are not required.You can run a graphical user interface (GUI) like Unico GUI (STSW-MKI109L for Linux, STSW-MKI109M for Mac OSX and STSW-MKI109W for Windows), on a host PC to manage data flow from MEMS sensors and analyze MEMS sensor waveforms, which can help you explore the operating modes and power settings to optimize sensor performance and accuracy in your application.
The STM32F401VE ARM Cortex-M4 microcontroller with DSP and FPU can process much more than sensor readings such as barometric pressure and accelerometer or gyroscope data; it can handle complex datasets like optical or electronic image stabilization (OIS and EIS, respectively) from ST’s advanced 6-axis inertial modules, and can be used to evaluate the latest generation of high-resolution MEMS sensors for industrial applications.
-
All features
- Compatible with all available ST MEMS adapter boards
- Controlled by the STM32F401VE high-performance ARM Cortex™ - M4 microcontroller
- Software-adjustable power circuitry to set sensor supply voltage from 0 to 3.6 V
- Includes a DIL24 socket for easy MEMS adapter connection
- Adjustable MEMS DIL24 power supply
- DFU-compatible for USB microprocessor firmware update
- USB 2.0 full-speed compliant
- Embedded power monitoring circuitry on sensor supply voltage and current
- Debugging connector for SWD/JTAG
- Can be used with PC software like Unico GUI to manage and analyze MEMS sensor data
- RoHS compliant
You might also like...
Featured Videos
A bridge between the sensor on the motherboard and your laptop
All tools & software
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
15 Apr 2019 |
15 Apr 2019
|
User Manuals (3)
Resource title | Latest update | |||
---|---|---|---|---|
17 Aug 2020 |
17 Aug 2020
|
|||
04 Jun 2018 |
04 Jun 2018
|
|||
28 May 2020 |
28 May 2020
|
Evaluation Board Terms of Use (1)
Resource title | Latest update | |||
---|---|---|---|---|
07 Oct 2020 |
07 Oct 2020
|
All resources
Resource title | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 26 Aug 2016 |
26 Aug 2016
|
Bill of Materials (1)
Resource title | Latest update | |||
---|---|---|---|---|
|
Schematic Pack (1)
Resource title | Latest update | |||
---|---|---|---|---|
26 Aug 2016 |
26 Aug 2016
|
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Material Declaration** |
---|---|---|---|---|---|---|
STEVAL-MKI109V3 |
Active
|
CARD | Industrial | Ecopack2 | Yes |
|
STEVAL-MKI109V3
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Core Product | Marketing Status | Supplier | ECCN (US) | ECCN (EU) | Country of Origin | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|---|
STEVAL-MKI109V3 | 7 distributors | Buy Direct | STM32F401VE |
Active
|
ST | 3A991A2 | NEC | ITALY | 91.0 / 1 |
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors