Product overview
Description
The STEVAL-MKI160V1 is an adapter board designed to facilitate the evaluation of MEMS inertial devices in the LSM6DS3 product family. The board offers an effective solution for fast system prototyping and device evaluation directly within the user's own application. The STEVAL-MKI160V1 can be plugged into a standard DIL24 socket. The adapter provides the complete LSM6DS3 pinout and comes ready to use with the required decoupling capacitors on the VDD power supply line. The DIL24 adapter is supported by the STEVAL-MKI109V2 and STEVAL-MKI109V3 motherboards and by the X-NUCLEO-IKS01A1 expansion board.By using the STEVAL-MKI109V2 or STEVAL-MKI109V3, which include a STM32 Nucleo functioning as a bridge between the adapter and a PC, it is possible configure the LSM6DS3 sensor through Unico GUI (Graphical User Interface) or dedicated software routines for customized applications.
-
All features
- Complete LSM6DS3 pinout for a standard DIL24 socket
- Fully compatible with the STEVAL-MKI109V2 and STEVAL-MKI109V3 motherboards
- Fully compatible with the X-NUCLEO-IKS01A1 expansion board for STM32 Nucleo
- RoHS compliant
You might also like...
All tools & software
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
07 Sep 2016 |
07 Sep 2016
|
Design Notes & Tips (1)
Resource title | Latest update | |||
---|---|---|---|---|
28 Feb 2020 |
28 Feb 2020
|
Evaluation Board Terms of Use (1)
Resource title | Latest update | |||
---|---|---|---|---|
07 Oct 2020 |
07 Oct 2020
|
All resources
Resource title | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 10 Mar 2015 |
10 Mar 2015
|
Bill of Materials (1)
Resource title | Latest update | |||
---|---|---|---|---|
10 Mar 2015 |
10 Mar 2015
|
Schematic Pack (1)
Resource title | Latest update | |||
---|---|---|---|---|
10 Mar 2015 |
10 Mar 2015
|
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Material Declaration** |
---|---|---|---|---|---|---|
STEVAL-MKI160V1 |
Active
|
CARD | Industrial | Ecopack2 | - |
|
STEVAL-MKI160V1
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Core Product | Marketing Status | Supplier | ECCN (US) | ECCN (EU) | Country of Origin | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|---|
STEVAL-MKI160V1 | 4 distributors | Buy Direct | LSM6DS3 |
Active
|
ST | EAR99 | NEC | ITALY | 17.0 / 1 |
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors