STEVAL-MKI221V1

Active

LSM6DSO32X adapter board for a standard DIL 24 socket

Download databrief
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
The STEVAL-MKI221V1 is an adapter board which allows evaluation of MEMS devices inside the LSM6DSO32X product family. The board offers an effective solution for fast system prototyping and device evaluation directly within the user’s application.
The STEVAL-MKI221V1 can be plugged into a standard DIL 24 socket. The adapter provides the complete LSM6DSO32X pin-out and comes ready-to-use with the required decoupling capacitors on the VDD power supply line.
This adapter is supported by the STEVAL-MKI109V3 motherboard.
A high performance 32-bit microcontroller, functioning as a bridge between the sensor and a PC, is included.
It is possible to use the downloadable graphical user interface (Unico-GUI) or dedicated software routines for customized applications.
The adapter board can also be plugged into the X-NUCLEO-IKS01A2, X-NUCLEO-IKS01A3 and X-NUCLEO-IKS02A1 expansion boards.
  • All features

    • Complete LSM6DSO32X pin-out for a standard DIL 24 socket
    • Fully compatible with STEVAL-MKI109V3 motherboard
    • Compatible with STEVAL-MKI109V2 by changing resistor settings
    • RoHS compliant

You might also like...

Recommended for you

Related Applications

Personal Electronics

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STEVAL-MKI109V3

      Active

      Professional MEMS tool: ST MEMS adapters motherboard based on the STM32F401VE and compatible with all ST MEMS adapters

      MEMS Motion Sensor Eval Boards ST
      STEVAL-MKI109V3

      Description:

      Professional MEMS tool: ST MEMS adapters motherboard based on the STM32F401VE and compatible with all ST MEMS adapters
    • Part number
      Status
      Description
      Type
      Supplier

      X-NUCLEO-IKS01A2

      Active

      Motion MEMS and environmental sensor expansion board for STM32 Nucleo

      STM32 ODE Sense HW ST
      X-NUCLEO-IKS01A2

      Description:

      Motion MEMS and environmental sensor expansion board for STM32 Nucleo

      X-NUCLEO-IKS01A3

      Active

      Motion MEMS and environmental sensor expansion board for STM32 Nucleo

      STM32 ODE Sense HW ST
      X-NUCLEO-IKS01A3

      Description:

      Motion MEMS and environmental sensor expansion board for STM32 Nucleo

      X-NUCLEO-IKS02A1

      Active

      Motion MEMS and microphone MEMS expansion board for STM32 Nucleo

      STM32 ODE Sense HW ST
      X-NUCLEO-IKS02A1

      Description:

      Motion MEMS and microphone MEMS expansion board for STM32 Nucleo

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
STEVAL-MKI221V1
Active
CARD Industrial Ecopack2 Yes

STEVAL-MKI221V1

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Core Product
Marketing Status
Supplier
ECCN (US)
ECCN (EU)
Country of Origin
Budgetary Price (US$)*/Qty
STEVAL-MKI221V1 No availability of distributors reported, please contact our sales office LSM6DSO32X
Active
ST EAR99 NEC ITALY 16.2 / 1

STEVAL-MKI221V1

Core Product

LSM6DSO32X

Marketing Status

Active

Budgetary Price (US$)*/Qty

16.2 / 1

Supplier

ST

ECCN (US)

EAR99

ECCN (EU)

NEC

Budgetary Price (US$)* / Qty

16.2 / 1

Country of Origin

ITALY

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors