Product overview
Description
The VL53L1-SATEL breakout boards can be used for easy integration into customer devices. Thanks to the voltage regulator and level shifters, the VL53L1 breakout boards can be used in any application with a 2.8 V to 5 V supply.The PCB section supporting the VL53L1 module is perforated so that developers can break off the mini PCB for use in a 2.8 V supply application using flying leads. This makes it easier to integrate the VL53L1-SATEL breakout boards into development and evaluation devices due to their small size.
-
All features
- Two breakout boards, integrating:
- VL53L1 ranging Time-of-Flight (ToF) sensor
- Regulator: 5 to 2.8 V range input voltage (output voltage: 2.8 V)
- True distance measurement independent of target size and reflectance
- Divisible board enabling use as mini PCB breakout board, easy to integrate in customer device
- Two breakout boards, integrating:
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
30 Sep 2020 |
30 Sep 2020
|
Evaluation Board Terms of Use (1)
Resource title | Latest update | |||
---|---|---|---|---|
07 Oct 2020 |
07 Oct 2020
|
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Material Declaration** |
---|---|---|---|---|---|---|
VL53L1-SATEL |
Active
|
CARD | Industrial | Ecopack1 | - |
|
VL53L1-SATEL
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | Supplier | General Description | ECCN (US) | ECCN (EU) | Country of Origin | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|---|
VL53L1-SATEL | 4 distributors | Buy Direct |
Active
|
ST | Breakout boards based on the VL53L1CB Time-of-Flight ranging sensor with multi-object detection and FoV programming | EAR99 | NEC | CHINA | 19.0 / 1 |
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors