Product overview
Description
The VL6180 breakout boards are hardware add-ons for the X-NUCLEO-6180A1 expansion board. Up to three breakout boards can be connected to the X-NUCLEO-6180A1 expansion board, enabling multi sensor applications. Thanks to its 2.8 V regulator, the VL6180 breakout board can be used in any application with a 3.3 to 10 V supply. The part supporting the VL6180 module, 2.54 mm connector and output regulator is scored, so that developers can break off the mini PCB for use in a 2.8 V supply application using flying leads. This makes it easier to integrate into development and evaluation devices due to its small form factor.-
All features
- Each breakout board integrates:
- VL6180 module (proximity sensor)
- 2.8 V output regulator
- True distance measurement independent of target size and reflectance
- Able to function in multi-module applications
- Divisible board enabling use as mini PCB breakout board, easy to integrate in customer device
- Compatible with X-NUCLEO-6180A1 expansion board
- Up to three VL6180 breakout boards can be plugged into the expansion board through its 2.54 mm connector
- Can be used with STM32 Nucleo board available in the P-NUCLEO-6180A1 pack based on full-feature Nucleo board with STM32F401RE dynamic efficiency ARM® Cortex®-M4 microcontroller
- Each breakout board integrates:
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
16 Dec 2019 |
16 Dec 2019
|
User Manuals (1)
Resource title | Latest update | |||
---|---|---|---|---|
10 Sep 2020 |
10 Sep 2020
|
Evaluation Board Terms of Use (1)
Resource title | Latest update | |||
---|---|---|---|---|
07 Oct 2020 |
07 Oct 2020
|
All resources
Resource title | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 08 Dec 2020 |
08 Dec 2020
|
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Material Declaration** |
---|---|---|---|---|---|---|
VL6180-SATEL |
Active
|
CARD | Industrial | Ecopack1 | - |
|
VL6180-SATEL
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | Supplier | General Description | ECCN (US) | ECCN (EU) | Country of Origin | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|---|
VL6180-SATEL | 3 distributors | Buy Direct |
Active
|
ST | VL6180V1 Breakout Board | EAR99 | NEC | CHINA | 19.0 / 1 |
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors