Product overview
Description
The M24SR-DISCOVERY is a demonstration kit to evaluate the features and capabilities of the M24SR series and is based on the M24SR64 device. Two versions of this kit are available: the Standard Edition and the Premium Edition. The Premium Edition includes all of the Standard edition features, plus a headset and a Bluetooth module to demonstrate the convenience to pair it with a smartphone via NFC.The M24SR64 device is a dynamic NFC/RFID tag IC with a dual interface. It embeds a 64 Kbits EEPROM memory. It can be operated from an I2C interface or by a 13.56 MHz RFID reader or an NFC phone.
The I2C interface uses a two-wire serial interface, consisting of a bidirectional data line and a clock line. It behaves as a slave with respect to the I2C protocol.
The RF protocol is compatible with ISO/IEC 14443 Type A and NFC Forum Type 4 Tag.
The board is powered through the USB bus. It also includes a microcontroller STM32F103 to drive the EEPROM via I2C and the LCD screen via SPI bus.
The M24SR-DISCOVERY (MB1138) schematics, BOM, gerber files, drivers and firmware can be downloaded from www.st.com.
-
All features
- Ready-to-use printed circuit board (PCB) including:
- M24SR64-Y Dynamic NFC/RFID tag
- 31 mm x 30 mm 13.56 MHz double layer inductive antenna etched on the PCB (ANT14)
- STM32F103RGT6 64LQFP 32-bit microcontroller, with 1Mbytes of Flash memory
- LCD Color Screen (320*200 pixels)
- Different color LEDs
- USB microB connector for board powering
- JTAG connector for microcontroller firmware upgrade and debug
- Joystick for menu selection
- M24SR-DISCO-PREM specific features:
- Bluetooth module with audio outputs connected to Jack 3.5
- Headset
- Ready-to-use printed circuit board (PCB) including:
You might also like...
Featured Videos
All tools & software
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
18 May 2015 |
18 May 2015
|
Application Notes (1)
Resource title | Latest update | |||
---|---|---|---|---|
06 Jan 2020 |
06 Jan 2020
|
User Manuals (2)
Resource title | Latest update | |||
---|---|---|---|---|
11 May 2015 |
11 May 2015
|
|||
06 Jan 2020 |
06 Jan 2020
|
License Agreement (1)
Resource title | Latest update | |||
---|---|---|---|---|
21 Sep 2016 |
21 Sep 2016
|
Evaluation Board Terms of Use (1)
Resource title | Latest update | |||
---|---|---|---|---|
07 Oct 2020 |
07 Oct 2020
|
All resources
Resource title | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 28 Jan 2015 |
28 Jan 2015
|
Bill of Materials (2)
Resource title | Latest update | |||
---|---|---|---|---|
13 Jul 2015 |
13 Jul 2015
|
|||
28 Jan 2015 |
28 Jan 2015
|
Schematic Pack (1)
Resource title | Latest update | |||
---|---|---|---|---|
15 Jan 2015 |
15 Jan 2015
|
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Material Declaration** |
---|---|---|---|---|---|---|
M24SR-DISCO-PREM |
Active
|
CONTRACTS | Industrial | Ecopack2 | - |
|
M24SR-DISCO-PREM
Package:
CONTRACTSMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Core Product | Marketing Status | Supplier | ECCN (US) | ECCN (EU) | Country of Origin | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|---|
M24SR-DISCO-PREM | 4 distributors | Buy Direct | M24SR64-Y |
Active
|
ST | EAR99 | NEC | CHINA | 40.0 / 1 |
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors