Product overview
Description
The STEVAL-BFA001V1B is an industrial reference design kit designed for condition monitoring (CM) and predictive maintenance (PdM). The hardware development kit consists of an industrial sensor board (STEVAL-IDP005V1), an adapter for the ST-LINK/V2-1 programming and debugging tool (STEVAL-UKI001V1), a 0.050” 10-pin flat cable, a 4-pole cable mount connector plug with male contacts and an M12 female connector with a 2 m cable.The firmware package includes dedicated algorithms for advanced time and frequency domain signal processing and analysis of the 3D digital accelerometer with 3 kHz flat bandwidth. The package includes drivers for pressure, relative humidity and temperature sensor monitoring. Audio algorithms for acoustic emission (AE) are also part of the package.
The firmware runs on the high performance STM32F469AI, ARM® Cortex®-M4, 32-bit microcontroller and the sensor data analysis results are sent via wired connectivity based on IO-Link device transceiver (IO-Link stack protocol not included).
The STEVAL-BFA001V1B reference design is suitable for monitoring motors, pumps and fans, and can accelerate the development of predictive maintenance solutions.
The package also allows connection with the STEVAL-IDP004V1 IO-Link master capable, multi-port evaluation board; a PC GUI included in the package displays the algorithms output and sensor data. The data can also be displayed on a PC using a common terminal emulator by simply connecting the STEVAL-IDP005V1 to a PC through the STEVAL-UKI001V1 adapter and ST-LINK/V2-1 included on any STM32 Nucleo-64 development board.
The package includes an industrial M12 cable for power or connection with a master port. The connection is managed using a standard multipolar cable with one wire used for IO-Link data, one for the L+ line (positive supply voltage pole) and one for the L- line (negative supply voltage pole).
The layout is designed to meet IEC61000-4-2/4 and EN60947 requirements for industrial applications.
The STEVAL-IDP005V1 is specifically designed with dimensions (50mm x 9mm x 9mm) that reflect real industrial applications and needs.
The firmware is freely available on STSW-BFA001V1.
-
All features
- Compact solution for condition monitoring and predictive maintenance based on 3D digital accelerometer, environmental and acoustic MEMS sensors
- Main supply voltage: 18 V - 32 V
- Main components:
- 32-bit ARM® Cortex®-M4 core for signal processing and analysis (STM32F469AI)
- iNEMO 6DoF (ISM330DLC)
- Absolute digital pressure sensor (LPS22HB)
- Relative humidity and temperature sensors (HTS221)
- Digital microphone sensors (MP34DT05-A)
- IO-Link PHY device (L6362A)
- EEPROM (M95M01-DF) for data storage
- Step-down switching regulator and LDO regulator (L6984 and LDK220)
- Complete set of firmware demo examples based on 3D accelerometer library with advanced frequency and time domain signal processing for predictive maintenance, including:
- Programmable FFT size (512, 1024, 2048)
- Programmable FFT averaging
- Programmable overlapping
- Programmable windowing (Flat Top, Hanning, Hamming)
- Speed RMS moving average, acceleration max. peak
- Programmable threshold for warning and alarm conditions in spectral band
- Microphone algorithms for:
- PDM to PCM
- Sound pressure
- Audio FFT
- IO-Link PHY using the L6362A Device transceiver for data communication with host unit
- M12 industrial connector
- SWD connector for debugging and programming capability
- Reset button
- Expansion connector with GPIO, ADC, I2C bus
- Designed to meet IEC industrial standard requirements
- WEEE compliant
- RoHS compliant
You might also like...
Featured Videos
All tools & software
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
06 Feb 2019 |
06 Feb 2019
|
User Manuals (1)
Resource title | Latest update | |||
---|---|---|---|---|
09 Nov 2020 |
09 Nov 2020
|
Presentations (2)
Resource title | Latest update | |||
---|---|---|---|---|
04 Dec 2018 |
04 Dec 2018
|
|||
08 Apr 2019 |
08 Apr 2019
|
Evaluation Board Terms of Use (1)
Resource title | Latest update | |||
---|---|---|---|---|
07 Oct 2020 |
07 Oct 2020
|
All resources
Resource title | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 30 Jul 2018 |
30 Jul 2018
|
Bill of Materials (1)
Resource title | Latest update | |||
---|---|---|---|---|
30 Jul 2018 |
30 Jul 2018
|
Schematic Pack (1)
Resource title | Latest update | |||
---|---|---|---|---|
30 Jul 2018 |
30 Jul 2018
|
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Material Declaration** |
---|---|---|---|---|---|---|
STEVAL-BFA001V1B |
NRND
|
CARD | Industrial | Ecopack2 | Yes |
|
STEVAL-BFA001V1B
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Core Product | Marketing Status | Supplier | ECCN (US) | ECCN (EU) | Country of Origin | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|---|
STEVAL-BFA001V1B | 4 distributors | HTS221, ISM330DLC, LP25HB, M95M01-DF, MP34DT05-A, L6362A |
NRND
|
ST | EAR99 | NEC | ITALY | 120.0 / 1 |
Core Product
HTS221, ISM330DLC, LP25HB, M95M01-DF, MP34DT05-A, L6362AMarketing Status
NRNDBudgetary Price (US$)*/Qty
120.0 / 1(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors