STEVAL-BFA001V2B

Active

Multi-sensor predictive maintenance kit with IO-Link stack v.1.1

Download databrief Order Direct
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
The STEVAL-BFA001V2B is an industrial reference design kit for condition monitoring (CM) and predictive maintenance (PdM), in a layout that is designed to meet IEC61000-4-2/4 and EN60947 requirements for industrial applications. The hardware consists of a highly compact (50 x 9 x 9 mm) industrial sensor board specifically designed for real industrial applications, and the necessary debugging tools, cables, plugs and adapters for an industrial communications scenario. The connection is managed using a standard multipolar cable with one wire used for IO-Link data.
The STSW-BFA001V2 firmware package (freely available on www.st.com) includes dedicated algorithms for advanced time and frequency domain signal processing and analysis of the high bandwidth 3D digital accelerometer for vibration monitoring. The package includes pressure, relative humidity and temperature sensor monitoring samples as well as audio algorithms for acoustic emission (AE).
The firmware runs on the high performance STM32F469AI, ARM® Cortex®-M4, 32-bit microcontroller. The sensor data analysis results can be displayed on a user PC terminal emulator via wired connectivity or the related IO-Link master board interface.
IO-Link device stack v1.1. (for evaluation purposes, with some limitations) is included in object library format with IO-Link Device Descriptor (IODD) for all measurements and with dedicated examples to demonstrate device interoperability with any master tool. It supports BLOB transfer for vibration and acoustic FFT data, event generator and parameter configuration.
The package includes a GUI to demonstrate the IO-Link device features when connected to the STEVAL-IDP004V2 multi-port master evaluation board.
  • All features

    • Kit content:
      • Sensor node (marked STEVAL-IDP005V2; not available for separate sale)
      • Communication adapter board (marked STEVAL-UKI001V2; not available for separate sale)
      • STLINK-V3MINI programming and debugging interface
      • Cables and connector
    • Main supply voltage: 18 - 32 V
    • Main components of the sensor node:
      • 32-bit ARM® Cortex®-M4 core for signal processing and analysis (STM32F469AI)
      • Ultra-wide bandwidth (up to 6kHz), low-noise, 3-axis digital vibration sensor (IIS3DWB)
      • Absolute digital pressure sensor (LPS22HB)
      • Relative humidity and temperature sensors (HTS221)
      • Digital microphone sensors (IMP34DT05)
      • IO-Link PHY device (L6362A)
      • EEPROM (M95M01-DF) for data storage
      • Step-down switching regulator and LDO regulator (L6984 and LDK220)
      • ESD protection (ESDALC6V1-1U2, SMBJ33CA)
    • Complete set of firmware demo examples based on 3D accelerometer library with advanced frequency and time domain signal processing for predictive maintenance, including:
      • Programmable FFT size (256, 512, 1024, 2048), overlapping and averaging
      • Programmable windowing (Flat Top, Hanning, Hamming, Rectangular)
      • Speed RMS moving average, acceleration max. peak
      • Programmable threshold for warning and alarm conditions in spectral band
    • Microphone algorithms for:
      • PDM to PCM
      • Sound pressure level (SPL)
      • Audio FFT
    • IO-Link device stack v1.1 protocol and IO-Link Device Descriptor (IODD) for all measurements included (provided by TEConcept GmbH)
    • M12 standard industrial connector
    • SWD connector for debugging and programming capability
    • Reset button
    • Expansion connector with GPIO, ADC, I²C bus, timer
    • Designed to meet IEC industrial standard requirements

You might also like...

Recommended for you

Related Applications

Industrial

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STSW-BFA001V2

      Active

      Software package for STEVAL- BFA001V2B multi-sensor development kit for condition monitoring and predictive maintenance

      Evaluation Tool Software ST
      STSW-BFA001V2

      Description:

      Software package for STEVAL- BFA001V2B multi-sensor development kit for condition monitoring and predictive maintenance
    • Part number
      Status
      Description
      Type
      Supplier

      STLINK-V3MINI

      Active

      STLINK-V3 compact in-circuit debugger and programmer for STM32

      Hardware Development Tools for STM32 ST
      STLINK-V3MINI

      Description:

      STLINK-V3 compact in-circuit debugger and programmer for STM32
    • Part number
      Status
      Description
      Type
      Supplier

      FP-IND-PREDMNT1

      Active

      STM32Cube function pack for multi sensors node with signal processing to enable predictive maintenance

      STM32 ODE Function Pack SW ST
      FP-IND-PREDMNT1

      Description:

      STM32Cube function pack for multi sensors node with signal processing to enable predictive maintenance
    • Part number
      Status
      Description
      Type
      Supplier

      SL-PREDMNT-E2C

      NRND

      A Condition monitoring cloud gateway solution, using smart sensor nodes and edge processing

      Condition Monitoring ST
      SL-PREDMNT-E2C

      Description:

      A Condition monitoring cloud gateway solution, using smart sensor nodes and edge processing
    • Part number
      Status
      Description
      Type
      Supplier

      STEVAL-IDP004V2

      Active

      IO-Link master multi-port evaluation board based on L6360

      Communication and Connectivity Solution Eval Boards ST
      STEVAL-IDP004V2

      Description:

      IO-Link master multi-port evaluation board based on L6360

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
STEVAL-BFA001V2B
Active
CARD Industrial Ecopack2 Yes

STEVAL-BFA001V2B

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Core Product
Marketing Status
Supplier
ECCN (US)
ECCN (EU)
Country of Origin
Budgetary Price (US$)*/Qty
STEVAL-BFA001V2B Available at 4 distributors

Distributor availability ofSTEVAL-BFA001V2B

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 109 1 Order Now
RS COMPONENTS EUROPE 11 1 Order Now
MOUSER WORLDWIDE 33 1 Order Now
Farnell Element14 EUROPE 1 1 Order Now

Distributor reported inventory date: 2021-05-06

Distributor Name

DIGIKEY

Stock

109

Min.Order

1

Region

WORLDWIDE Order Now

RS COMPONENTS

Stock

11

Min.Order

1

Region

EUROPE Order Now

MOUSER

Stock

33

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

1

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-05-06

Buy Direct L6362A, IIS3DWB, STM32F469AI
Active
ST 3A991A2 NEC ITALY 145.0 / 1

STEVAL-BFA001V2B

Core Product

L6362A, IIS3DWB, STM32F469AI

Marketing Status

Active

Budgetary Price (US$)*/Qty

145.0 / 1

Distributor availability ofSTEVAL-BFA001V2B

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 109 1 Order Now
RS COMPONENTS EUROPE 11 1 Order Now
MOUSER WORLDWIDE 33 1 Order Now
Farnell Element14 EUROPE 1 1 Order Now

Distributor reported inventory date: 2021-05-06

Distributor Name

DIGIKEY

Stock

109

Min.Order

1

Region

WORLDWIDE Order Now

RS COMPONENTS

Stock

11

Min.Order

1

Region

EUROPE Order Now

MOUSER

Stock

33

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

1

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-05-06

Supplier

ST

ECCN (US)

3A991A2

ECCN (EU)

NEC

Budgetary Price (US$)* / Qty

145.0 / 1

Country of Origin

ITALY

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors