Product overview
Description
The compact USB Type-C to DisplayPort adapter reference design, with USB Type-C connector and DisplayPort connector, exploits Alternate Mode of the USB Type-C and Power Delivery specifications to offer a comprehensive VESA® DisplayPort Standard interface. With this adapter, you can connect a monitor with a DisplayPort interface to any laptop, tablet or smartphone with a reversible USB Type-C connector that is compliant with the Power Delivery specification.The DisplayPort Alternate Mode allows video data to be delivered through the SuperSpeed USB lines on the Type-C connector, while Auxiliary lanes (AUX) and hot plug detection (HPD) signals are sent through other Type-C lines.
The high-performance ARM® Cortex®-M0 32-bit STM32F072 microcontroller engages in DisplayPort Alt Mode negotiation through vendor-defined messages (VDM) according to the USB Power Delivery Specification. The messages are transmitted along configuration channel (CC), through a simple discrete analog front end (AFE) interface between the STM32 MCU and the USB Type-C connector.
The STM32 microcontroller running the ST USB Middleware stack and the embedded USB 2.0 controller provide the Billboard Device Class support as required by the USB Power Delivery standard, as well as the Device Firmware Upgrade capability.
-
All features
- Full reference design for USB Type-C to DisplayPort adapter with USB Type-C connector and DisplayPort connector.
- Single chip solution based on the STM32F072 series 32-bit microcontrollers with integrated USB 2.0 peripheral.
- Based on certified X-CUBE-USB-PD middleware stack, compliant with the following standards and specifications:
- USB Type-C Cable and Connector 1.3
- USB Power Delivery 3.0
- VESA DisplayPort Alternate Mode on USB Type-C Standard 1.0a
- USB Device Class Definition for Billboard Devices 1.21
- EMI filtering and ESD protection circuits.
- Compact PCB design: 5.5 x 2.3 cm
- RoHS compliant
You might also like...
Featured Videos
The compact USB Type-C to DisplayPort adapter reference design, with USB Type-C connector and DisplayPort connector, exploits Alternate Mode of the USB Type-C and Power Delivery specifications to offer a comprehensive VESA® DisplayPort Standard interface.
All tools & software
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
11 Nov 2020 |
11 Nov 2020
|
Technical Notes & Articles (1)
Resource title | Latest update | |||
---|---|---|---|---|
18 Jul 2019 |
18 Jul 2019
|
User Manuals (1)
Resource title | Latest update | |||
---|---|---|---|---|
06 Jun 2019 |
06 Jun 2019
|
Evaluation Board Terms of Use (1)
Resource title | Latest update | |||
---|---|---|---|---|
07 Oct 2020 |
07 Oct 2020
|
All resources
Resource title | Latest update |
---|
Board Manufacturing Specifications (2)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 28 Aug 2019 |
28 Aug 2019
|
||
ZIP | 19 Feb 2018 |
19 Feb 2018
|
Bill of Materials (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Feb 2018 |
19 Feb 2018
|
Schematic Pack (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Feb 2018 |
19 Feb 2018
|
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Material Declaration** |
---|---|---|---|---|---|---|
STEVAL-USBC2DP |
Active
|
CARD | Industrial | Ecopack2 | - |
|
STEVAL-USBC2DP
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Core Product | Marketing Status | Supplier | ECCN (US) | ECCN (EU) | Country of Origin | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|---|
STEVAL-USBC2DP | 2 distributors | Buy Direct | STM32F072;STG3684A;LDK220 |
Active
|
ST | 3A991A2 | NEC | ITALY | 19.0 / 1 |
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors