STEVAL-XPLM01CPL

Active

Power line communication AC coupling circuit

Download databrief
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
The STEVAL-XPLM01CPL is a simple yet very useful tool for power line communication testing on AC power networks. It includes simple two-wire connectivity to any PLC transmitter/receiver and a standard connector for an AC power cord (2-pin AC plug, 8-shape female end). The main components to achieve suitable signal coupling are:
- PLC 1:1 transformer for differential coupling and basic electrical isolation
- SM6T15CA 600 W Transil +320 V ac varistor for effective protection against ESD, EFT and surge disturbances from the power line
- High voltage AC blocking capacitor with X2 safety class
- Tuning series inductor to adjust the frequency response
The STEVAL-XPLM01CPL can be very easily interfaced with the X-NUCLEO-PLM01A1 to test PLC communication performance over an AC mains network.
The frequency response of the coupling circuit is wide enough to fit any narrow-band PLC signal under normal test conditions. However, it can be easily adjusted by changing only the tuning series inductor L1.
The STEVAL-XPLM01CPL is suitable for lab measurements using equipment like an isolated probe for an oscilloscope or a spectrum analyzer, or to inject a signal from an arbitrary function generator.
  • All features

    • Complete AC coupling circuit suitable for use with any power line communication (PLC) solution
    • Can be paired with the X-NUCLEO-PLM01A1 to add full AC coupling capability
    • Tuned for transmission inside CENELEC B to D bands
    • Implements isolation and protections for safe operation
    • Suitable for the connection of laboratory equipment for PLC measurement and testing
    • RoHS compliant

Recommended for you

Related Applications

Functions

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
STEVAL-XPLM01CPL
Active
CARD Industrial Ecopack2 -

STEVAL-XPLM01CPL

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Core Product
Marketing Status
Supplier
ECCN (US)
ECCN (EU)
Country of Origin
Budgetary Price (US$)*/Qty
STEVAL-XPLM01CPL No availability of distributors reported, please contact our sales office SM6T15CA
Active
ST EAR99 NEC ITALY 30.0 / 1

STEVAL-XPLM01CPL

Core Product

SM6T15CA

Marketing Status

Active

Budgetary Price (US$)*/Qty

30.0 / 1

Supplier

ST

ECCN (US)

EAR99

ECCN (EU)

NEC

Budgetary Price (US$)* / Qty

30.0 / 1

Country of Origin

ITALY

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors