STEVAL-IPP002V1

NRND

IEC 61334-5-1 compliant smart meter system for AMI application based on STM32, ST7570 PLM and STPMC1/STPMS1 chipset

Download databrief
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
The STEVAL-IPP002V1 demonstration board can be used as a guideline to designing a typical energy meter board for smart metering applications compliant with the IEC 61334-5-1 standard. It was designed to include advanced features as well as to fit the requirements for next generation energy meters. These extra features can be included in the board by modules for easy customizing.
  • All features

    • Energy measurement by an external metrology board
    • S-FSK Power line communication up to 2.4 kbps
    • Data communication compliant with DLMS/COSEM specification
    • LCD display to show energy consumption information
    • USB and RS232/IrDA connectivity
    • Optional ZigBee® communication capability
    • Optional MEMS module support
    • Expansion capability for smartcard interface
    • RoHS compliant

Recommended for you

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
STEVAL-IPP002V1
NRND
CARD Industrial Ecopack2 -

STEVAL-IPP002V1

Package:

CARD

Material Declaration**:

Marketing Status

NRND

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Core Product
Marketing Status
Supplier
ECCN (US)
ECCN (EU)
Country of Origin
Budgetary Price (US$)*/Qty
STEVAL-IPP002V1 No availability of distributors reported, please contact our sales office STM32; ST7570
NRND
- 3A991A2 NEC ITALY 280.0 / 1

STEVAL-IPP002V1

Core Product

STM32; ST7570

Marketing Status

NRND

Budgetary Price (US$)*/Qty

280.0 / 1

Supplier

-

ECCN (US)

3A991A2

ECCN (EU)

NEC

Budgetary Price (US$)* / Qty

280.0 / 1

Country of Origin

ITALY

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors