STEVAL-IHT001V2

Active

Cold thermostat kit based on AC switches and the STM8S

Download databrief
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
The STEVAL-IHT001V2 thermostat kit provides a robust and low-cost ST solution (microcontroller and AC switches) to control refrigerators, freezers or fridge/freezer combinations. Basic, defrost, and air circulation versions are configurable in order to address the low-end and medium-end cooling appliances market. It allows the control of a single-phase induction motor and a light bulb, and optionally, a defrost resistor and a fan, working on 220/240 VRMS, 50/60 Hz mains voltage. The thermostat kit is operational with 100/120 V RMS 50/60 Hz but the supply capacitor value must be modified.
The board can operate in an ambient temperature range from 0 °C to 60 °C.
The exact maximum temperature depends on the power of the loads. For demonstrative purposes a graphic user interface (GUI) has been developed.
The connection between the PC and STM8S microcontroller, the MCU performing thermostat regulation, is achieved through a USB bus.
As the STM8S is a low-cost MCU without an embedded USB peripheral, an additional MCU (STM32) has been used as a bridge between the PC and STM8S MCU, for demonstrative purposes only.
  • All features

    • Low-cost solution for spark-free thermostats:
      • No need for a sealed version
      • Low-cost STM8S microcontroller for thermostat control
      • Low-cost capacitive power supply
    • High efficiency:
      • Refrigerator consumption reduction by adjusting and reducing the hysteresis threshold of the temperature
      • Improved efficiency by turning on the defrost resistor only when it's useful and not at each OFF cycle of the compressor (as done in some mechanical thermostats)
    • High system immunity:
      • Overvoltage protected ACS switches: ACST610-8FP for compressor control, ACS110-7SN for defrost resistor and ACS102-6TA for light bulb and fan
      • Class A criteria for IEC 61000-4-4 up to above 3 kV levels
    • Flexibility:
      • Development: program setting with PC interface to change firmware variables
      • Industrialization: end-of-production MCU programming thanks to FLASH, for soft upgrade and efficient MCU stock management
    • RoHS compliant

You might also like...

Recommended for you

Related Applications

Industrial

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STSW-IHT001V2

      Active

      STEVAL-IHT001V2 thermostat setup

      Evaluation Tool Software ST
      STSW-IHT001V2

      Description:

      STEVAL-IHT001V2 thermostat setup

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
STEVAL-IHT001V2
Active
CARD Industrial Ecopack2 -

STEVAL-IHT001V2

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Core Product
Marketing Status
Supplier
ECCN (US)
ECCN (EU)
Country of Origin
Budgetary Price (US$)*/Qty
STEVAL-IHT001V2 Available at 1 distributors

Distributor availability ofSTEVAL-IHT001V2

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 10 1 Order Now

Distributor reported inventory date: 2021-06-23

Distributor Name

Farnell Element14

Stock

10

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-06-23

ACST610; ACS110; ACS102; STM32F103C6; STM8S103F3
Active
- 3A991A2 NEC ITALY 221.0 / 1

STEVAL-IHT001V2

Core Product

ACST610; ACS110; ACS102; STM32F103C6; STM8S103F3

Marketing Status

Active

Budgetary Price (US$)*/Qty

221.0 / 1

Distributor availability ofSTEVAL-IHT001V2

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 10 1 Order Now

Distributor reported inventory date: 2021-06-23

Distributor Name

Farnell Element14

Stock

10

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-06-23

Supplier

-

ECCN (US)

3A991A2

ECCN (EU)

NEC

Budgetary Price (US$)* / Qty

221.0 / 1

Country of Origin

ITALY

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors