STEVAL-ILL035V1

Active

Multi-channel LED driver with integrated boost controller for medium, large LCD panel backlight based on LED7708 and STM32F103C6T6A

Download databrief Order Direct
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
The purpose of the STEVAL-ILL035V1 demonstration board is to provide an application example of a compact LED backlight driver using the LED7708 device. The board is equipped with a 16-channel LED driver with integrated boost controller (the LED7708), power section components, and an STM32 microcontroller to easily control all the features via a USB connection.
The output voltage required by the LED strings connected to the output channels is derived from a single input rail and continuously adjusted to minimize the voltage drop (and power dissipation) across them, despite an independent PWM duty cycle for each one. The brightness of each LED string is digitally controlled with 12- or 16-bit dimming resolution.
Embedded, programmable fault detection and management circuitry can be set to automatically disconnect faulty channels without the need for intervention by the host controller.
The board has been designed as a demonstration of a solution for medium/large LCD panel backlight drivers, but is suitable for any application involving several LEDs assembled in strings (e.g. advertisement panels, signs, gaming, etc.).
  • All features

    • Wide DC input voltage: 10 V to 28 V
    • Integrated boost converter with adaptive output voltage for minimum power dissipation
    • Up to 92% boost converter efficiency
    • 16 channels with up to 85 mA/ch current capability and independent PWM brightness control
    • Up to 15 white LEDs per channel
    • On-board STM32 microcontroller for total device control through 4-wire serial interface
    • Embedded open-channel and LED short-circuit faults management
    • USB connection for device control through dedicated PC-GUI
    • Expansion connector to support slave devices (daughterboard)
    • RoHS compliant

You might also like...

Recommended for you

Related Applications

Personal Electronics

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STSW-ILL035

      Active

      STEVAL-ILL035Vx LED driver GUI & FW

      Evaluation Tool Software ST
      STSW-ILL035

      Description:

      STEVAL-ILL035Vx LED driver GUI & FW

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
STEVAL-ILL035V1
Active
CARD Industrial Ecopack2 -

STEVAL-ILL035V1

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Core Product
Marketing Status
Supplier
ECCN (US)
ECCN (EU)
Country of Origin
Budgetary Price (US$)*/Qty
STEVAL-ILL035V1 Available at 1 distributors

Distributor availability ofSTEVAL-ILL035V1

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 5 1 Order Now

Distributor reported inventory date: 2021-07-31

Distributor Name

DIGIKEY

Stock

5

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2021-07-31

Buy Direct LED7708; STM32F103C6T6
Active
- 3A991A2 NEC ITALY 129.0 / 1

STEVAL-ILL035V1

Core Product

LED7708; STM32F103C6T6

Marketing Status

Active

Budgetary Price (US$)*/Qty

129.0 / 1

Distributor availability ofSTEVAL-ILL035V1

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 5 1 Order Now

Distributor reported inventory date: 2021-07-31

Distributor Name

DIGIKEY

Stock

5

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2021-07-31

Supplier

-

ECCN (US)

3A991A2

ECCN (EU)

NEC

Budgetary Price (US$)* / Qty

129.0 / 1

Country of Origin

ITALY

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors