STEVAL-ILL015V1

NRND

High brightness RGB LED array with LED error detection based on the STP24DP05 and STM32

Download databrief
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
The STEVAL-ILL015V1 demonstration board provides a platform for the testing and evaluation of STMicroelectronics’ Power Logic LED driver STP24DP05. The STP24DP05 device is a 24-bit constant current LED sink driver with output error detection, suitable for applications such as largearea displays and full-color board panels where improvement in RGB LED resolution and reduction of system cost are important.
  • All features

    • 3 jumpers to simulate the shorting of 3 LEDs
    • 3 jumpers to simulate the disconnection of 3 LEDs
    • Input 7.5 V - 18 V, current 0.7 A
    • Highly efficient ST1S010 DC-DC switching power supply
    • Buttons and knob to control the board
    • Test points on the board for each important signal aide laboratory evaluation
    • Two STP24DP05 devices (TQFP48 package) connected to 3 X 16 RGB high brightness LEDs
    • Using a cost-effective internal HS oscillator.
    • STM32 microcontroller
    • Mini USB connector for interconnection with a PC GUI.
    • Error and over-temperature flag for each LED driver
    • JTAG interface for microcontroller firmware changes/updates

You might also like...

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STSW-ILL015

      Active

      Firmware for STEVAL-ILL015V1

      Evaluation Tool Software ST
      STSW-ILL015

      Description:

      Firmware for STEVAL-ILL015V1
    • Part number
      Status
      Description
      Type
      Supplier

      STSW-STM32097

      Active

      STEVAL-ILL015V1 demonstration firmware binary

      STM32 Standard Peripheral Library Expansion ST
      STSW-STM32097

      Description:

      STEVAL-ILL015V1 demonstration firmware binary

      STSW-STM8067

      Active

      STM8 binary

      STM8 Embedded Software ST
      STSW-STM8067

      Description:

      STM8 binary

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
STEVAL-ILL015V1
NRND
CARD Industrial Ecopack2 -

STEVAL-ILL015V1

Package:

CARD

Material Declaration**:

Marketing Status

NRND

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Core Product
Marketing Status
Supplier
ECCN (US)
ECCN (EU)
Country of Origin
Budgetary Price (US$)*/Qty
STEVAL-ILL015V1 No availability of distributors reported, please contact our sales office STM32F103C6T6A; STP24DP05BTR
NRND
- 3A991A2 NEC ITALY 85.0 / 1

STEVAL-ILL015V1

Core Product

STM32F103C6T6A; STP24DP05BTR

Marketing Status

NRND

Budgetary Price (US$)*/Qty

85.0 / 1

Supplier

-

ECCN (US)

3A991A2

ECCN (EU)

NEC

Budgetary Price (US$)* / Qty

85.0 / 1

Country of Origin

ITALY

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors