STEVAL-IHM033V1

NRND

Control stage based on the STM32F100CB microcontroller for motor control with serial communication user interface

Download databrief
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
The STEVAL-IHM033V1 is a control stage demonstration board based on the STM32F100CB microcontroller. The board has been designed as an evaluation environment for motor control. The demonstration board can be used together with the STM32 PMSM single/dual FOC SDK v3.0 and an STMicroelectronics demonstration powerboard equipped with an MC connector (such as the STEVAL-IHM032V1) for a complete motor control evaluation and development platform.
  • All features

    • Compact size
    • Based on STMicroelectronics ARM™ Cortex-M3 core-based STM32F100CB microcontroller
    • Connector for interfacing with any STMicroelectronics demonstration powerboard equipped with an MC connector (such as the STEVAL-IHM032V1) with alternate functions (current reference, current limitation/regulation, method selection, current boost)
    • Compatible with sinusoidal and trapezoidal control
    • Insulated USART communication interface
    • Non-insulated UUSCI interface (see STEVAL-PCC009V4)
    • External oscillator
    • Reset button
    • SWD for programming/debugging
    • DAC outputs test points

You might also like...

Recommended for you

Related Applications

Industrial

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STSW-STM32100

      NRND

      STM32 PMSM FOC Software Development Kit - MC library (UM1052)

      STM32 Standard Peripheral Library Expansion ST
      STSW-STM32100

      Description:

      STM32 PMSM FOC Software Development Kit - MC library (UM1052)

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
STEVAL-IHM033V1
NRND
CARD Industrial Not compliant -

STEVAL-IHM033V1

Package:

CARD

Material Declaration**:

Marketing Status

NRND

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Not compliant

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Core Product
Marketing Status
Supplier
ECCN (US)
ECCN (EU)
Country of Origin
Budgetary Price (US$)*/Qty
STEVAL-IHM033V1 No availability of distributors reported, please contact our sales office STM32F100CB
NRND
ST EAR99 NEC ITALY 71.0 / 1

STEVAL-IHM033V1

Core Product

STM32F100CB

Marketing Status

NRND

Budgetary Price (US$)*/Qty

71.0 / 1

Supplier

ST

ECCN (US)

EAR99

ECCN (EU)

NEC

Budgetary Price (US$)* / Qty

71.0 / 1

Country of Origin

ITALY

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors