Product overview
Description
The STEVAL-IHM034V2 is a complete motor control kit solution for the evaluation of STMicroelectronics® wide product portfolio tailored to applications where it is necessary to drive, simultaneously, two motors in sensorless field oriented control (FOC) and perform active power factor correction (PFC) through digital control of a single-stage boost DC-DC converter. Typical applications include in-room air conditioners (RACs), where this ST solution can drive the compressor, outdoor fans and PFCs. The microcontroller unit consists of STMicroelectronics’ ARM™ Cortex-M3 core-based STM32F103RC, which is capable of carrying out all of the previously-mentioned tasks simultaneously. The board is compatible with the STM32F2 series and with the ARM™ Cortex-M4 core-based STM32F4 series.Motor 1 is powered by the onboard SLLIMM™ (small low-loss intelligent molded module) STGIPS20C60. Motor 2 can be powered by an external STMicroelectronics power stage, such as those that can be evaluated using the STEVAL-IHM021V1, STEVAL-IHM024V1, STEVAL-IHM032V1 or STEVAL-IHM035V1 evaluation boards. Simultaneously, the same microcontroller unit drives the onboard boost PFC stage designed with the STGW35HF60W ultrafast IGBT or, alternatively, for high switching frequencies the STW38N65M5 MDmesh V Power MOSFET, and STTH15R06D Turbo2 ultrafast diode or the STPSC1206D Schottky silicon carbide diode.
The STEVAL-IHM034V2 can be used together with the STM32 permanent magnet synchronous motor (PMSM) single/dual FOC software development kit (SDK) v3.2 or later and its compatible PFC v1.0 firmware plug-in.
-
All features
- Nominal power 1300 W, max. power 1700 W
- Digital PFC section:
- Single-stage boost converter based on the STGW35HF60W (or STW38N65M5) and STTH15R06D or (STPSC1206D)
- AC mains current sensing
- DC bus voltage sensing
- Hardware overcurrent protection
- Hardware overvoltage protection
- AC mains voltage zero crossing detection
- Rectified AC mains voltage sensing
- External boost inductor
- Inverter section (motor 1 drive):
- IGBT intelligent power module STGIPS20C60 in SDIP 25L molded package
- 3-shunt or DC link motor current sensing
- Hardware overcurrent protection
- Heatsink temperature measurement
- Overcurrent protection disabling network
- Control section:
- Centralized dual motor control and PFC drive, using the STM32F103RCT6
- MC connector to drive the second motor power stage (a compatible power board, such as the STEVAL-IHM021V1, STEVAL-IHM024V1, or STEVAL-IHM032V1, can be plugged here)
- SWD programming and debugging
- JTAG programming
- Opto-isolated USART communication
- Other functions:
- User key, reset, potentiometer, user LED, NTC relay, test points
- Power supply:
- +15 V, +3.3 V power supply
- RoHS compliant
You might also like...
All tools & software
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Sep 2016 |
19 Sep 2016
|
User Manuals (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Nov 2016 |
19 Nov 2016
|
Selection Guides (1)
Resource title | Latest update | |||
---|---|---|---|---|
04 Nov 2020 |
04 Nov 2020
|
Brochures (1)
Resource title | Latest update | |||
---|---|---|---|---|
26 Nov 2020 |
26 Nov 2020
|
Evaluation Board Terms of Use (1)
Resource title | Latest update | |||
---|---|---|---|---|
07 Oct 2020 |
07 Oct 2020
|
All resources
Resource title | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 03 Jun 2015 |
03 Jun 2015
|
Bill of Materials (1)
Resource title | Latest update | |||
---|---|---|---|---|
03 Jun 2015 |
03 Jun 2015
|
Schematic Pack (1)
Resource title | Latest update | |||
---|---|---|---|---|
03 Jun 2015 |
03 Jun 2015
|
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Material Declaration** |
---|---|---|---|---|---|---|
STEVAL-IHM034V2 |
Active
|
CARD | Industrial | Ecopack2 | Yes |
|
STEVAL-IHM034V2
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Core Product | Marketing Status | Supplier | ECCN (US) | ECCN (EU) | Country of Origin | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|---|
STEVAL-IHM034V2 | 3 distributors | Buy Direct | STGIPS20K60 |
Active
|
- | 3A991A2 | NEC | ITALY | 309.0 / 1 |
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors