STEVAL-IHM040V1

NRND

BLDC/PMSM driver demonstration board based on STM32 and the SLLIMM nano™

Download databrief
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
The STEVAL-IHM040V1 is a 3-phase permanent magnet brushless motor driver designed to drive a motor using either the six step or field oriented control (FOC) commutation technique. The board can operate from an AC mains of either 115 or 230 VACnominal at 50/60 Hz, or from a DC input voltage between 150 and 350 VDC. The board can supply a continuous output current of 0.5 ARMSto the motor. The circuit consists of three main blocks. The first is the digital control block, which uses the STM32F100C8T6 microcontroller to implement the control algorithms and to generate the control signals for the power stage. The main outputs of the control block are the signals for the power stage.
The second block is the power stage, a 3-phase inverter bridge implemented using the STGIPN3H60 SLLIMM-nano intelligent power module. The SLLIMM includes the 6 IGBTs, gate drivers and level shift required to interface the logic signals from the digital control to the motor terminals. The SLLIMM also provides a hardware overcurrent shutdown and an op-amp used to scale and bias the current sensing.
The third block is the power supply, which employs the VIPER16 to convert the high voltage DC bus to a regulated 15 V supply that supplies the SLLIMM and analog circuitry on the board. The 15 V supply also supplies an L78L33 linear regulator that provides the 3.3 V logic supply for the microcontroller.
Two firmware control programs are available, one for six steps and one for FOC, which run on the same hardware platform.
  • All features

    • Extended AC input mains range: 115 or 230 VAC nominal at 50/60 Hz, or DC input voltage between 150 and 350 VDC
    • Output current: 0.5 ARMSto the motor
    • Power stage: 3-phase inverter bridge implemented using the STGIPN3H60 SLLIMM-nano intelligent power module
    • RoHS compliant

You might also like...

Recommended for you

Related Applications

Industrial

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STSW-IHM040V1

      Active

      STEVAL-IHM040V1 6-Step BLDC sensorless firmware based on STM32F100

      Evaluation Tool Software ST
      STSW-IHM040V1

      Description:

      STEVAL-IHM040V1 6-Step BLDC sensorless firmware based on STM32F100

      STSW-POWERSTUDIO

      Active

      ST PowerStudio dynamic electrothermal simulation software for power devices

      Evaluation Tool Software ST
      STSW-POWERSTUDIO

      Description:

      ST PowerStudio dynamic electrothermal simulation software for power devices
    • Part number
      Status
      Description
      Type
      Supplier

      STSW-STM32100

      NRND

      STM32 PMSM FOC Software Development Kit - MC library (UM1052)

      STM32 Standard Peripheral Library Expansion ST
      STSW-STM32100

      Description:

      STM32 PMSM FOC Software Development Kit - MC library (UM1052)

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
STEVAL-IHM040V1
NRND
CARD Industrial Ecopack2 -

STEVAL-IHM040V1

Package:

CARD

Material Declaration**:

Marketing Status

NRND

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Core Product
Marketing Status
Supplier
ECCN (US)
ECCN (EU)
Country of Origin
Budgetary Price (US$)*/Qty
STEVAL-IHM040V1 Available at 1 distributors

Distributor availability ofSTEVAL-IHM040V1

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 4 1 Order Now

Distributor reported inventory date: 2021-07-27

Distributor Name

DIGIKEY

Stock

4

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2021-07-27

STM32F100C8T6; STGIPN3H60
NRND
- 3A991A2 NEC ITALY 81.0 / 1

STEVAL-IHM040V1

Core Product

STM32F100C8T6; STGIPN3H60

Marketing Status

NRND

Budgetary Price (US$)*/Qty

81.0 / 1

Distributor availability ofSTEVAL-IHM040V1

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 4 1 Order Now

Distributor reported inventory date: 2021-07-27

Distributor Name

DIGIKEY

Stock

4

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2021-07-27

Supplier

-

ECCN (US)

3A991A2

ECCN (EU)

NEC

Budgetary Price (US$)* / Qty

81.0 / 1

Country of Origin

ITALY

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors