STEVAL-IHM029V2

Active

Universal motor control evaluation board based on the STM8S103F2 MCU and T1235T Triac

Download databrief Order Direct
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
The STEVAL-IHM029V2 is a low-cost universal motor control evaluation board designed for the home appliance market, with particular focus on vacuum cleaners, food processors and power tools. This system features the 20-pin, 8-bit STM8S103F2 microcontroller running at 16 MHz (user-trimmable internal RC clock), featuring 4 KB of Flash memory, a 10-bit A/D converter, 8/16 bit timers, communication interfaces and 640 bytes of E2PROM. The power supply circuitry features the VIPer16L, an off-line converter with an 800 V avalanche-rugged power section, operating at 60 kHz. The STEVAL-IHM029V2 especially targets vacuum cleaner applications with power up to 900 W and fulfills the requirements of the 2009/125/EC EU directive, applicable starting in September 2017, thanks to the T1235T, a 12 A 800 V high performance Triac. The motor control is based on phase-angle.
In order to limit in-rush current and possible current peaks, the evaluation board features a soft-start routine and a smooth power change function. The board passed the pre-compliance tests for EMC directives IEC 61000-4-4 (burst up to 8 kV) and IEC 61000-4-5 (surge up to 2 kV). In standby mode, the STEVAL-IHM029V2 has an overall power consumption below 300 mW.
  • All features

    • Input voltage range: 90-265 VAC, 50/60 Hz
    • 12 VDC / 5 VDC auxiliary power supply based on the VIPer16L in buck converter topology
    • Total power consumption below 300 mW in standby mode
    • Maximum output power: 1500 W
    • 20-pin, 8-bit STM8S103F2 MCU as main controller
    • Employs zero-voltage switching (ZVS) to synchronize MCU events with the voltage mains
    • Motor driven by T1235T Triac in phase-angle control
    • 5 power levels and standby mode selectable by potentiometer
    • 5 LEDs to display the power level of the board
    • “RUN” LED to indicate the board is functioning
    • Standard in-circuit programming connector
    • IEC 61000-4-4 pre-compliance test passed (burst up to 8 kV)
    • IEC 61000-4-5 pre-compliance test passed (surge up to 2 kV)
    • RoHS compliant

You might also like...

Recommended for you

Related Applications

Industrial

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STSW-IHM029V2

      Active

      STEVAL-IHM029V2 firmware setup

      Evaluation Tool Software ST
      STSW-IHM029V2

      Description:

      STEVAL-IHM029V2 firmware setup

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
STEVAL-IHM029V2
Active
CARD Industrial Ecopack2 -

STEVAL-IHM029V2

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Core Product
Marketing Status
Supplier
ECCN (US)
ECCN (EU)
Country of Origin
Budgetary Price (US$)*/Qty
STEVAL-IHM029V2 Available at 3 distributors

Distributor availability ofSTEVAL-IHM029V2

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 5 1 Order Now
MOUSER WORLDWIDE 5 1 Order Now
Farnell Element14 EUROPE 2 1 Order Now

Distributor reported inventory date: 2021-05-09

Distributor Name

DIGIKEY

Stock

5

Min.Order

1

Region

WORLDWIDE Order Now

MOUSER

Stock

5

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

2

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-05-09

Buy Direct T1635T-8FP, VIPER16, STTH1R06
Active
ST EAR99 NEC ITALY 106.0 / 1

STEVAL-IHM029V2

Core Product

T1635T-8FP, VIPER16, STTH1R06

Marketing Status

Active

Budgetary Price (US$)*/Qty

106.0 / 1

Distributor availability ofSTEVAL-IHM029V2

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 5 1 Order Now
MOUSER WORLDWIDE 5 1 Order Now
Farnell Element14 EUROPE 2 1 Order Now

Distributor reported inventory date: 2021-05-09

Distributor Name

DIGIKEY

Stock

5

Min.Order

1

Region

WORLDWIDE Order Now

MOUSER

Stock

5

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

2

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-05-09

Supplier

ST

ECCN (US)

EAR99

ECCN (EU)

NEC

Budgetary Price (US$)* / Qty

106.0 / 1

Country of Origin

ITALY

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors