EVAL6480H-DISC

Active

L6480 Discovery: development tool to explore L6480 motor controller

Download databrief
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
The L6480 Discovery is a low cost development tool to explore the L6480 motor controller. The EVAL6480H-DISC is an ideal starter kit for both beginners and experienced users, it is autonomous and can be used with a software interface, or it can be used with custom firmware thanks to the embedded microcontroller.
Through the available GUI a user can easily set the full configuration of application parameters. The “Plug and Play” tool offers high motor control flexibility thanks to the wide operating voltage range from 10.5 V to 85 V and the current capability up to 7.8 Ar.m.s. It is equipped with LED indicators for a specific ready, busy, and error warning.
  • All features

    • Voltage range from 10.5 V to 85 V
    • Phase current up to 7.8 A r.m.s
    • Footprint for external resonator or crystal
    • Switch motor input control
    • Keys start/left - stop/right - reset
    • Ready, busy, error LED indicators
    • Spare LED indicators for specific design
    • Sensorless stall detection
    • Compatible with SPIN family evaluation tool
    • Autonomous board due to an embedded firmware
    • Up to 1/128 microstepping
    • Programmable non dissipative overcurrent
    • Overtemperature protection

You might also like...

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STSW-SPIN005

      Active

      Firmware library for L6480, L6482 stepper motor drivers

      Motor Control IC Software --
      STSW-SPIN005

      Description:

      Firmware library for L6480, L6482 stepper motor drivers

      STSW-SPINDISC01

      Active

      STSPIN Discovery boards firmware

      Motor Control IC Software ST
      STSW-SPINDISC01

      Description:

      STSPIN Discovery boards firmware
    • Part number
      Status
      Description
      Type
      Supplier

      STSW-SPIN002

      Active

      Evaluation software with graphical user interface for STSPIN motor driver ICs

      Motor Control Software Development Tools ST
      STSW-SPIN002

      Description:

      Evaluation software with graphical user interface for STSPIN motor driver ICs

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
EVAL6480H-DISC
Active
CARD Industrial Ecopack1 -

EVAL6480H-DISC

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Core Product
Marketing Status
Supplier
ECCN (US)
ECCN (EU)
Country of Origin
Budgetary Price (US$)*/Qty
EVAL6480H-DISC No availability of distributors reported, please contact our sales office L6480
Active
- EAR99 NEC ITALY

EVAL6480H-DISC

Core Product

L6480

Marketing Status

Active

Budgetary Price (US$)*/Qty

Supplier

-

ECCN (US)

EAR99

ECCN (EU)

NEC

Budgetary Price (US$)* / Qty

Country of Origin

ITALY

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors