Product overview
Description
The STEVAL-DPSTPFC1 3.6 kW bridgeless totem pole boost circuit achieves a digital power factor correction (PFC) with inrush current limiter (ICL). It helps you to design an innovative topology with the latest ST power kit devices: a silicon carbide MOSFET (SCTW35N65G2V), a thyristor SCR (TN3050H-12WY), an isolated FET driver (STGAP2S) and a 32-bit MCU (STM32F334). This reference design also opens the path to a compact converter running at 72 kHz offering a high peak efficiency, low THD distortion (97.5 % with 3.7 % THD) and reduced bill of materials.It achieves a robust circuit that meets EMC standards up to 4 kV delivering high switching lifetime with reduced EMI emissions.
The thyristor SCR used as AC line polarity switcher allows achieving an active current limitation at power up or line drop recovery: the PFC efficiency is optimal and no EMI bouncing effect occurs.
The reference design includes a power board with bridgeless totem pole boost (with an inrush limiter circuit, switch drivers and an auxiliary power supply), a control board with its MCU, a PFC/ICL control firmware and an adapter board for software debug.
-
All features
- Peak efficiency: 97.5 % with 3.7% THD
- Compact PFC converter
- Higher switching lifetime
- Compliant with EMI normative at 4 kV
- RoHS and WEEE compliant
You might also like...
All tools & software
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
15 Dec 2020 |
15 Dec 2020
|
User Manuals (1)
Resource title | Latest update | |||
---|---|---|---|---|
22 Jan 2021 |
22 Jan 2021
|
Evaluation Board Terms of Use (1)
Resource title | Latest update | |||
---|---|---|---|---|
07 Oct 2020 |
07 Oct 2020
|
All resources
Resource title | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 16 Dec 2020 |
16 Dec 2020
|
Bill of Materials (1)
Resource title | Latest update | |||
---|---|---|---|---|
16 Dec 2020 |
16 Dec 2020
|
Schematic Pack (1)
Resource title | Latest update | |||
---|---|---|---|---|
16 Dec 2020 |
16 Dec 2020
|
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Material Declaration** |
---|---|---|---|---|---|---|
STEVAL-DPSTPFC1 |
Active
|
CARD | Industrial | Ecopack2 | Yes |
|
STEVAL-DPSTPFC1
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Core Product | Marketing Status | Supplier | ECCN (US) | ECCN (EU) | Country of Origin | Board production status | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|---|---|
STEVAL-DPSTPFC1 | 1 distributors | TN3050H-12WY, SCTW35N65G2V, STGAP2S, STM32F334R8T6, VIPER26 |
Active
|
ST | 3A991A2 | NEC | ITALY | - | 618.0 / 1 |
Core Product
TN3050H-12WY, SCTW35N65G2V, STGAP2S, STM32F334R8T6, VIPER26Marketing Status
ActiveBudgetary Price (US$)*/Qty
618.0 / 1(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors