Product overview
Description
The STEVAL-ISF003V1 evaluation board allows the inrush-current which charges a DC bus capacitor to be limited to comply with the IEC 61000-3-3 standard. This inrush-current limitation is based on a soft-start procedure of the mixed bridge diodes and SCRs rectifier using progressive phase control at board start-up. This solution can also drastically reduce standby losses as the DC bus can be totally disconnected from the AC mains when it does not have to operate. DC bus deactivation is simply achieved by turning off SCRs, without requiring an additional relay to open the circuit in standby.The steady-state losses are also reduced, thanks to the removal of the NTC / PTC resistor traditionally used to limit inrush-current. Therefore, no relay is required to bypass this resistor as it is no longer used.
-
All features
- Fully electronic solution without the need for an inrush current limiter resistor and its bulky bypass electromechanical relay
- DC bus disconnection at standby to reduce losses below 0.3 W
- Inrush current compliance with IEC61000-3-3
- Operation allowed with PFC (continuous or discontinuous)
- Compliant with EN 55015, IEC 61000-4-11
- Criteria A at 4 kV IEC 61000-4-5 and at 4 kV IEC 61000-4-4
- RoHS compliant
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
26 Apr 2017 |
26 Apr 2017
|
User Manuals (1)
Resource title | Latest update | |||
---|---|---|---|---|
17 Dec 2019 |
17 Dec 2019
|
Evaluation Board Terms of Use (1)
Resource title | Latest update | |||
---|---|---|---|---|
07 Oct 2020 |
07 Oct 2020
|
All resources
Resource title | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 17 Jun 2016 |
17 Jun 2016
|
Bill of Materials (1)
Resource title | Latest update | |||
---|---|---|---|---|
17 Jun 2016 |
17 Jun 2016
|
Schematic Pack (1)
Resource title | Latest update | |||
---|---|---|---|---|
17 Jun 2016 |
17 Jun 2016
|
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Material Declaration** |
---|---|---|---|---|---|---|
STEVAL-ISF003V1 |
Active
|
CARD | Industrial | Ecopack2 | - |
|
STEVAL-ISF003V1
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Core Product | Marketing Status | Supplier | ECCN (US) | ECCN (EU) | Country of Origin | Board production status | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|---|---|
STEVAL-ISF003V1 | 2 distributors | Buy Direct | TN5050H-12WY; STTH60L10WY; STM8S103K3T3 |
Active
|
ST | EAR99 | NEC | ITALY | - | 318.0 / 1 |
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors