Product overview
Description
The STEVAL-LDO001V1 board features the following high performance low dropout linear voltage regulators in miniature packages: - LDBL20 200 mA high PSSR low quiescent current in ST STAMP™ bumpless chip-scale package- LDLN025 250 mA low noise, low quiescent current in Flip-Chip4
- LD39130S 300 mA ultra-low quiescent current in DFN6L
- STLQ020 200 mA very-low quiescent current in DFN6L
Using the quad LDO board with state-of-the-art very low dropout voltage regulators, you can easily evaluate performance levels in a single set-up to choose the best design solution.
The four miniaturized LDOs are designed for extend battery life in portable smart devices.
-
All features
- Multi LDO evaluation board based on four high performance low dropout linear voltage regulators in miniature packages
- Key features:
- Low operating input voltage (from 1.4 V to 5.5 V)
- Current capability from 200 mA to 300 mA
- Low dropout (down to 160 mV typ.)
- Ultra-low quiescent current (down to 500 nA typ.)
- Low noise (down to 6.5 μVRMS typ.)
- High PSSR (up to 80 dB)
- Logic controlled electronic shutdown (enable)
- Tiny packages (DFN-6L, Flip-chip, ST STAMP™)
- RoHS compliant
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
30 Mar 2017 |
30 Mar 2017
|
Evaluation Board Terms of Use (1)
Resource title | Latest update | |||
---|---|---|---|---|
07 Oct 2020 |
07 Oct 2020
|
All resources
Resource title | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 31 Mar 2017 |
31 Mar 2017
|
Bill of Materials (1)
Resource title | Latest update | |||
---|---|---|---|---|
31 Mar 2017 |
31 Mar 2017
|
Schematic Pack (1)
Resource title | Latest update | |||
---|---|---|---|---|
31 Mar 2017 |
31 Mar 2017
|
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Material Declaration** |
---|---|---|---|---|---|---|
STEVAL-LDO001V1 |
Active
|
CARD | Industrial | Ecopack2 | - |
|
STEVAL-LDO001V1
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Core Product | Marketing Status | Supplier | ECCN (US) | ECCN (EU) | Country of Origin | Board production status | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|---|---|
STEVAL-LDO001V1 | 2 distributors | LDBL20, LDLN025, LD39130S, STLQ020 |
Active
|
ST | EAR99 | NEC | ITALY | - | 10.5 / 1 |
Core Product
LDBL20, LDLN025, LD39130S, STLQ020Marketing Status
ActiveBudgetary Price (US$)*/Qty
10.5 / 1(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors