Product overview
Description
The STEVAL-MKI187V1 is a mezzanine board (also referred to as 96Boards Argonkey) designed according to the Linaro specification. The board acts as a sensor hub platform for all 96Boards compliant products. The board can be used as a standalone board or connected to the HiKey (LeMaker) board from 96Boards. The board has two buttons (Reset and user) and several LEDs that are appropriately positioned for IoT hardware applications.-
All features
- The following ST MEMS sensors are mounted:
- LSM6DSL 6-axis inertial module
- LIS2MDL Magnetic sensor
- LPS22HB Pressure sensor
- HTS221 Humidity and Temperature sensor
- MP34DT05-AMicrophone
- VL53L0X gesture detector
- Based on STM32F412C microcontroller
- The following ST MEMS sensors are mounted:
You might also like...
All tools & software
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
18 Feb 2019 |
18 Feb 2019
|
Evaluation Board Terms of Use (1)
Resource title | Latest update | |||
---|---|---|---|---|
07 Oct 2020 |
07 Oct 2020
|
All resources
Resource title | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 19 Feb 2019 |
19 Feb 2019
|
Bill of Materials (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Feb 2019 |
19 Feb 2019
|
Schematic Pack (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Feb 2019 |
19 Feb 2019
|
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Material Declaration** |
---|---|---|---|---|---|---|
STEVAL-MKI187V1 |
Active
|
CARD | Industrial | Ecopack2 | Yes |
|
STEVAL-MKI187V1
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Core Product | Marketing Status | Supplier | ECCN (US) | ECCN (EU) | Country of Origin | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|---|
STEVAL-MKI187V1 | 3 distributors | Buy Direct | LSM6DSL, LIS2MDL, LPSS22HB, HTS221, MP34DT05-A, VL53L0X |
Active
|
ST | 3A991A2 | NEC | ITALY | 29.75 / 1 |
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors