MEMS and Sensors

Overview
Product selector
Solutions
Documentation
CAD Resources
Tools & Software
eDesignSuite
Get Started

ST offers the widest range of MEMS and sensors covering a full spectrum of applications from low-power devices for IoT and battery-operated applications to high-end devices for accurate navigation and positioning, Industry 4.0, augmented virtual reality components and smartphones.

For Industry 4.0, ST provides a complete range of products suitable to be applied in early failure detection and predictive maintenance systems where vibration, temperature, pressure, sound and acoustics analysis are needed.

The benefit of our 10 years longevity program is also available for Automotive- and Industrial-grade devices as well for fitness and medical applications.

MEMS sensors products

MEMS and Sensors Guide

Accelerometers

accelerometer

Advanced power-saving features that make them the ideal choice for ultra-low-power applications.

Automotive sensors

automotive sensors

Include digital accelerometers with low and high g full scale, and digital 3-axis gyroscopes.

Gyroscopes

gyroscope

Analog and digital gyroscopes offer superior stability over time and temperature.

e-Compasses

e-compasses

Include embedded self-test and smart power functionalities to minimize current consumption.

Humidity sensors

humidity sensor

A planar capacitance technology that integrates humidity & temp. sensors in the sensing element.

Industrial sensors

industrial sensor

A broad range of sensors offer the high-performance, accuracy, calibration, size and temperature range required for industrial design.

Inertial Measurement Units (IMU)

iNEMO inertial modules

Offer more compact, robust, and easy-to-assemble solutions compared to discrete MEMS products.

MEMS microphones

MEMS microphone

For all audio applications where small size, high sound quality, reliability & affordability are required.

Pressure sensors

pressure sensor

Innovative MEMS techno to provide extremely high pressure resolution, in ultra-compact & thin packages.

Proximity sensors

proximity sensor

FlightSense technology can be used in a host of application areas where accurate ranging is required.

Temperature sensors

temperature sensor

Temp sensor ICs for a wide range of applications: industrial, consumer, medical and computer market segments.

T-Plus MEMS sensors

T-Plus MEMS sensors

Temperature sensors with embedded MEMS motion and environmental sensor ICs.

Get the latest MEMS & Sensors news
delivered to your inbox