Product overview
Description
The AIS2IH is an ultra-low-power three-axis linear accelerometer which leverages on the robust and mature manufacturing processes already used for the production of micromachined accelerometers and designed to address non-safety automotive applications. The AIS2IH has user-selectable full scales of ±2g/±4g/±8g/±16g and is capable of measuring accelerations with output data rates from 1.6 Hz to 1600 Hz.The AIS2IH has an integrated 32-level first-in, first-out (FIFO) buffer allowing the user to store data in order to limit intervention by the host processor.
The device offers broad flexibility to applications as it can switch from ultra-low-power modes to high-resolution, high-performance modes on the fly.
The embedded self-test capability allows the user to check the functioning of the sensor in the final application.
The AIS2IH has a dedicated internal engine to process motion and acceleration detection including free-fall, wakeup, highly configurable single/double-tap recognition, 6D/4D orientation, and activity/inactivity.
The AIS2IH is available in a small thin plastic land grid array package (LGA) and it is guaranteed to operate over an extended temperature range from -40 °C to +115 °C.
-
All features
- AEC-Q100 qualified
- ±2g/±4g/±8g/±16g dynamically selectable full scales
- Low power consumption down to 110 µA in high-performance mode and 0.67 µA @ 1.6 Hz in low-power mode
- Very low noise: down to 90 µg/√(Hz) in high-performance mode
- Multiple operating modes with multiple bandwidths and resolution
- Single data conversion on demand
- High-speed I²C/SPI digital output interface
- 32-level FIFO
- 2 independent programmable interrupts
- Extended temperature range: -40 °C to 115 °C
- Supply voltage, 1.62 V to 3.6 V
- Independent IO supply
- Embedded temperature sensor
- Self-test
- 10000 g high shock survivability
- ECOPACK, RoHS and “Green” compliant
You might also like...
All tools & software
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
13 Jan 2021 |
13 Jan 2021
|
Application Notes (1)
Resource title | Latest update | |||
---|---|---|---|---|
22 Jan 2021 |
22 Jan 2021
|
Technical Notes & Articles (1)
Resource title | Latest update | |||
---|---|---|---|---|
18 Jan 2021 |
18 Jan 2021
|
Design Notes & Tips (5)
Resource title | Latest update | |||
---|---|---|---|---|
21 Jan 2021 |
21 Jan 2021
|
|||
21 Jan 2021 |
21 Jan 2021
|
|||
21 Jan 2021 |
21 Jan 2021
|
|||
21 Jan 2021 |
21 Jan 2021
|
|||
21 Jan 2021 |
21 Jan 2021
|
Brochures (3)
Resource title | Latest update | |||
---|---|---|---|---|
13 Jun 2019 |
13 Jun 2019
|
|||
09 Dec 2020 |
09 Dec 2020
|
|||
06 Aug 2020 |
06 Aug 2020
|
Magazine Articles (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Jun 2018 |
19 Jun 2018
|
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
AIS2IHTR |
Active
|
FLGA 2X2X1(MAX)MM 12L PITCH 0.5 | Automotive | Ecopack2 |
|
AIS2IHTR
Package:
FLGA 2X2X1(MAX)MM 12L PITCH 0.5Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Country of Origin | Budgetary Price (US$)*/Qty | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||
AIS2IHTR | No availability of distributors reported, please contact our sales office |
Active
|
EAR99 | NEC | Tape And Reel | FLGA 2X2X1(MAX)MM 12L PITCH 0.5 | - | - | MALTA | 1.5 / 1k |
Marketing Status
ActiveECCN (US)
EAR99Budgetary Price (US$)*/Qty
1.5 / 1k(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors