-
The STM32F051xx microcontrollers incorporate the high-performance ARM®Cortex®-M0 32-bit RISC core operating at up to 48 MHz frequency, high-speed embedded memories (up to 64 Kbytes of Flash memory and 8 Kbytes of SRAM), and an extensive range of enhanced peripherals and I/Os. All devices offer standard communication interfaces (up to two I2Cs, up to two SPIs, one I2S, one HDMI CEC and up to two USARTs), one 12-bit ADC, one 12-bit DAC, six 16-bit timers, one 32-bit timer and an advanced-control PWM timer.
The STM32F051xx microcontrollers operate in the -40 to +85 °C and -40 to +105 °C temperature ranges, from a 2.0 to 3.6 V power supply. A comprehensive set of power-saving modes allows the design of low-power applications.
The STM32F051xx microcontrollers include devices in seven different packages ranging from 32 pins to 64 pins with a die form also available upon request. Depending on the device chosen, different sets of peripherals are included.
These features make the STM32F051xx microcontrollers suitable for a wide range of applications such as application control and user interfaces, hand-held equipment, A/V receivers and digital TV, PC peripherals, gaming and GPS platforms, industrial applications, PLCs, inverters, printers, scanners, alarm systems, video intercoms and HVACs.Key Features
- Core: ARM®32-bit Cortex®-M0 CPU, frequency up to 48 MHz
- Memories
- 16 to 64 Kbytes of Flash memory
- 8 Kbytes of SRAM with HW parity checking
- CRC calculation unit
- Reset and power management
- Digital and I/O supply: VDD= 2.0 V to 3.6 V
- Analog supply: VDDA= from VDDto 3.6 V
- Power-on/Power down reset (POR/PDR)
- Programmable voltage detector (PVD)
- Low power modes: Sleep, Stop, Standby
- VBATsupply for RTC and backup registers
- Clock management
- 4 to 32 MHz crystal oscillator
- 32 kHz oscillator for RTC with calibration
- Internal 8 MHz RC with x6 PLL option
- Internal 40 kHz RC oscillator
- Up to 55 fast I/Os
- All mappable on external interrupt vectors
- Up to 36 I/Os with 5 V tolerant capability
- 5-channel DMA controller
- One 12-bit, 1.0 μs ADC (up to 16 channels)
- Conversion range: 0 to 3.6 V
- Separate analog supply from 2.4 up to 3.6
- One 12-bit DAC channel
- Two fast low-power analog comparators with programmable input and output
- Up to 18 capacitive sensing channels supporting touchkey, linear and rotary touch sensors
- Up to 11 timers
- One 16-bit 7-channel advanced-control timer for 6 channels PWM output, with deadtime generation and emergency stop
- One 32-bit and one 16-bit timer, with up to 4 IC/OC, usable for IR control decoding
- One 16-bit timer, with 2 IC/OC, 1 OCN, deadtime generation and emergency stop
- Two 16-bit timers, each with IC/OC and OCN, deadtime generation, emergency stop and modulator gate for IR control
- One 16-bit timer with 1 IC/OC
- Independent and system watchdog timers
- SysTick timer: 24-bit downcounter
- One 16-bit basic timer to drive the DAC
- Calendar RTC with alarm and periodic wakeup from Stop/Standby
- Communication interfaces
- Up to two I2C interfaces, one supporting Fast Mode Plus (1 Mbit/s) with 20 mA current sink, SMBus/PMBus and wakeup from Stop mode
- Up to two USARTs supporting master synchronous SPI and modem control, one with ISO7816 interface, LIN, IrDA capability, auto baud rate detection and wakeup feature
- Up to two SPIs (18 Mbit/s) with 4 to 16 programmable bit frame, one with I2S interface multiplexed
- HDMI CEC interface, wakeup on header reception
- Serial wire debug (SWD)
- 96-bit unique ID
- All packages ECOPACK®2
Circuit Diagram

Featured Videos
MadeForSTM32™ is a new quality label delivered by ST, which is granted after an evaluation process. It helps engineers identify third party solutions with the highest level of integration and quality for the STM32 microcontrollers' ecosystem. MadeForSTM32™ is offered to members of the ST Partner Program who want to go one step further in our collaboration, with the overall objective of contributing to a high-quality STM32 ecosystem.
The STM32Cube.AI is an extension pack of the widely used STM32CubeMX configuration and code generation tool enabling AI on STM32 Arm® Cortex®-M-based microcontrollers.
Recommended for you
Recommended Tools & Software





All tools & software
-
-
Part number Status Description Type Supplier ARM Lauterbach µTrace
ActiveAll-in-one debug and trace solution for Cortex-M.
Hardware Development Tools for STM32 Lauterbach ARM Lauterbach Combiprobe II
ActiveDebugging of multicore microcontrollers consisting of Cortex-M cores and cores from other architecture.
Hardware Development Tools for STM32 Lauterbach ARM Lauterbach Combiprobe IIDescription:
Debugging of multicore microcontrollers consisting of Cortex-M cores and cores from other architecture.Arm Keil ULINKplus
ActiveHigh-performance debug adapter, isolated, with JTAG, SWD, SWV, power measurement, and test I/O
Hardware Development Tools for STM32 Arm Keil Arm Keil ULINKplusDescription:
High-performance debug adapter, isolated, with JTAG, SWD, SWV, power measurement, and test I/OArm Keil ULINKpro
ActiveHigh-performance debug adapter via JTAG or SWD and streaming trace via SWV (data/event trace) or ETM (instruction trace)
Hardware Development Tools for STM32 Arm Keil Arm Keil ULINKproDescription:
High-performance debug adapter via JTAG or SWD and streaming trace via SWV (data/event trace) or ETM (instruction trace)CYCLONE
ActiveAutomated, Stand-Alone Production Programmer, Debug & Test.
Hardware Development Tools for STM32 P&E Microcomputer Systems CYCLONE FX
ActiveAutomated, Stand-Alone Production Programmer, Debug & Test.
Hardware Development Tools for STM32 P&E Microcomputer Systems FlashPro
ActiveFlash programmer for STM8 and ARM based MCUs.
Development Tool Hardware from Partners Elprotronic Flasher ATE
ActiveFlasher ATE is a gang-programmer for mass production
Hardware Development Tools for STM32 SEGGER Microcontroller Flasher Portable Plus
ActiveFlasher Portable Plus is a battery driven programming system
Hardware Development Tools for STM32 SEGGER Microcontroller Flasher Secure
ActiveFlasher Secure is a secure mass production programming system
Hardware Development Tools for STM32 SEGGER Microcontroller GangPro
ActiveGang programmer for STM8 and ARM based MCUs.
Development Tool Hardware from Partners Elprotronic I-jet
ActiveDebug probe
Hardware Development Tools for STM32 IAR Systems I-jet Trace
ActiveDebug trace probe
Hardware Development Tools for STM32 IAR Systems J-Link
ActiveSegger J-Link debug probe for STM32
Hardware Development Tools for STM32 SEGGER Microcontroller J-Trace Pro for Cortex-M
ActiveSEGGER J-Trace Pro debug and trace probe
Hardware Development Tools for STM32 SEGGER Microcontroller Multilink ACP
ActiveDebug Probe for ARM devices.
Hardware Development Tools for STM32 P&E Microcomputer Systems Multilink Universal FX
ActiveHigh-Speed Debug Probe for ARM and other devices.
Hardware Development Tools for STM32 P&E Microcomputer Systems ST-LINK/V2
ActiveST-LINK/V2 in-circuit debugger/programmer for STM8 and STM32
Hardware Development Tools for STM32 ST STLINK-V3SET
ActiveSTLINK-V3 modular in-circuit debugger and programmer for STM32/STM8
Hardware Development Tools for STM32 ST Secure Desktop Provisioner
ActiveSecure Desktop Provisioner enables provisioning of device keys securely together with programming a cryptographically secured application image.
Programming Hardware for STM32 MCUs Secure Thingz Secure Desktop ProvisionerDescription:
Secure Desktop Provisioner enables provisioning of device keys securely together with programming a cryptographically secured application image.
-
-
-
Part number Status Description Type Supplier ARM Lauterbach Front-End debugger
ActiveTRACE32 can be used as debug front-end for various virtual targets, core simulators, target servers such as GDB.
STM32 IDEs Lauterbach ARM Lauterbach Front-End debuggerDescription:
TRACE32 can be used as debug front-end for various virtual targets, core simulators, target servers such as GDB.ARM Lauterbach Instruction Set Simulator
ActiveThe TRACE32 Instruction Set Simulator is available for nearly all processor architectures supported by TRACE32. An intensive use of this tool requires a TRACE32 Simulator License.
STM32 IDEs Lauterbach ARM Lauterbach Instruction Set SimulatorDescription:
The TRACE32 Instruction Set Simulator is available for nearly all processor architectures supported by TRACE32. An intensive use of this tool requires a TRACE32 Simulator License.ARM Lauterbach PowerView debugger
ProposalPowerView provides an integrated debug environment and a universal interface for the entire tool family.
STM32 IDEs Lauterbach ARM Lauterbach PowerView debuggerDescription:
PowerView provides an integrated debug environment and a universal interface for the entire tool family.Arm Keil MDK
ActiveComplete software development solution for all STM32 devices. Includes C/C++ Compiler, IDE/Debugger, CMSIS, RTOS, middleware
STM32 IDEs Arm Keil Arm Keil MDKDescription:
Complete software development solution for all STM32 devices. Includes C/C++ Compiler, IDE/Debugger, CMSIS, RTOS, middlewareArm Keil MDK for STM32F0, STM32L0 and STM32G0
ActiveComplete software development solution for all STM32F0, STM32L0 and STM32G0 devices. Includes C/C++ Compiler, IDE/Debugger, CMSIS components, RTOS
STM32 IDEs Arm Keil Arm Keil MDK for STM32F0, STM32L0 and STM32G0Description:
Complete software development solution for all STM32F0, STM32L0 and STM32G0 devices. Includes C/C++ Compiler, IDE/Debugger, CMSIS components, RTOSArm tool: ARM Development Studio
ActiveComprehensive embedded toolchain for any Arm-based device: Eclipse-based IDE/debugger, C/C++ Compiler, CMSIS, performance analyzer, graphics debugger.
STM32 IDEs ARM Development Solutions Arm tool: ARM Development StudioDescription:
Comprehensive embedded toolchain for any Arm-based device: Eclipse-based IDE/debugger, C/C++ Compiler, CMSIS, performance analyzer, graphics debugger.CXSTM32
ActiveSTM32 Full Development Package (Compiler + Debugger)
STM32 IDEs Cosmic Software CoIDE
NRNDCooCox CoIDE, a free and highly-integrated software development environment for ARM Cortex MCUs
STM32 IDEs CooCox CoIDEDescription:
CooCox CoIDE, a free and highly-integrated software development environment for ARM Cortex MCUsCompilers for ARM
ActivemikroC PRO for ARM, mikroBasic PRO for ARM and mikroPascal PRO for ARM are fully-featured compilers for ARM® Cortex®-M0, M0+, M3, M4, and M7 microcontrollers.
STM32 IDEs MikroElektronika Compilers for ARMDescription:
mikroC PRO for ARM, mikroBasic PRO for ARM and mikroPascal PRO for ARM are fully-featured compilers for ARM® Cortex®-M0, M0+, M3, M4, and M7 microcontrollers.CrossWorks
ActiveRowley Associates CrossWorks, integrated development environment with JTAG Flash download and debug
STM32 IDEs Rowley CrossWorksDescription:
Rowley Associates CrossWorks, integrated development environment with JTAG Flash download and debugEMP-Thunder
NRNDEmprog ThunderBench, fully integrated and well-crafted development C/C++ tools for ARM Cortex
STM32 IDEs Emprog EMP-ThunderDescription:
Emprog ThunderBench, fully integrated and well-crafted development C/C++ tools for ARM CortexFLASHER-STM32
ActiveSTM32 Flash loader demonstrator (UM0462)
STM32 Programmers ST IAR C-RUN for Arm
ActiveRun-time analysis tool; add-on product to IAR Embedded Workbench for Arm
STM32 Performance and Debuggers IAR Systems IAR C-RUN for ArmDescription:
Run-time analysis tool; add-on product to IAR Embedded Workbench for ArmIAR C-STAT
ActiveStatic analysis tool; add-on product to IAR Embedded Workbench
STM32 Utilities IAR Systems IAR C-Trust
ActiveSecurity development tool.
STM32 Configurators and Code Generators IAR Systems IAR Embedded Workbench for Arm
ActiveIntegrated Development Environment
STM32 IDEs IAR Systems IAR Embedded Workbench for Arm - Functional Safety
ActiveIntegrated Development Environment
STM32 IDEs IAR Systems IAR Visual State
ActiveState-machine modelling tool
STM32 Utilities IAR Systems Imagimob AI
ActiveImagimob AI is a SaaS solution for end-to-end development of Edge AI applications to run on STM32 MCU's.
STM32 Programmers Imagimob Imagimob AIDescription:
Imagimob AI is a SaaS solution for end-to-end development of Edge AI applications to run on STM32 MCU's.Imagimob Edge
ActiveImagimob Edge is an easy-to-use SaaS solution that transforms Tensorflow AI models in h5 file format into highly efficient C-code, by the click of a button.
STM32 Programmers Imagimob Imagimob EdgeDescription:
Imagimob Edge is an easy-to-use SaaS solution that transforms Tensorflow AI models in h5 file format into highly efficient C-code, by the click of a button.RIDE-STM32
ActiveRaisonance branded integrated development environment for STM32 MCUs
STM32 IDEs Raisonance Remedy Bootloader Package
ActiveRemedy Bootloader - Easy Updates and Advanced Protection.
STM32 Programmers RoweBots Remedy Datalogger Package
ActiveRemedy Datalogger with capabilities for dynamic remote data logging and control.
STM32 Performance and Debuggers RoweBots Remedy Datalogger PackageDescription:
Remedy Datalogger with capabilities for dynamic remote data logging and control.SEGGER Embedded Studio
ActiveCross-platform Integrated Development Environment (IDE) for managing, building, testing, and deploying embedded applications
STM32 IDEs SEGGER Microcontroller SEGGER Embedded StudioDescription:
Cross-platform Integrated Development Environment (IDE) for managing, building, testing, and deploying embedded applicationsSENSE
ActiveAn end-to-end solution for the design, schematic capture, and system-level simulation of capacitive touch sensors.
STM32 Utilities Fieldscale SENSEDescription:
An end-to-end solution for the design, schematic capture, and system-level simulation of capacitive touch sensors.ST MCU Finder
ActiveSTM32 and STM8 product finder for mobile devices and desktops
STM32 Utilities ST ST-MCU-FINDER-PC
ActiveSTM32 and STM8 product finder for desktops
STM32 Utilities ST STM-STUDIO-STM32
NRNDSTM Studio run-time variables monitoring and visualization tool for STM32 microcontrollers
STM32 Performance and Debuggers ST STM-STUDIO-STM32Description:
STM Studio run-time variables monitoring and visualization tool for STM32 microcontrollersSTM32CubeIDE
ActiveIntegrated Development Environment for STM32
STM32 IDEs ST STM32CubeMX
ActiveSTM32Cube initialization code generator
STM32 Configurators and Code Generators ST STM32CubeMonitor
ActiveSTM32CubeMonitor runtime variable monitoring and visualization tool for STM32 products
STM32 Performance and Debuggers ST STM32CubeMonitorDescription:
STM32CubeMonitor runtime variable monitoring and visualization tool for STM32 productsSTM32CubeProg
ActiveSTM32CubeProgrammer software for all STM32
STM32 Programmers ST STSW-STM32080
ActiveDfuSe USB device firmware upgrade STMicroelectronics extension: contains the demo GUI, debugging GUI, all sources files and the protocol layer (UM0412)
STM32 Programmers ST STSW-STM32080Description:
DfuSe USB device firmware upgrade STMicroelectronics extension: contains the demo GUI, debugging GUI, all sources files and the protocol layer (UM0412)STSW-STM32088
ActiveClock configuration tool for STM32F0xx microcontrollers (AN4055)
STM32 Configurators and Code Generators ST STSW-STM32095
NRNDSTM32CubeMX Eclipse plug in for STM32 configuration and initialization C code generation
STM32 Configurators and Code Generators ST STSW-STM32095Description:
STM32CubeMX Eclipse plug in for STM32 configuration and initialization C code generationSTSW-STM32102
ActiveSTM32 Virtual COM Port Driver
STM32 Utilities ST STSW-STM32103
ActiveSTM32 Serial Wire Viewer (SWV) and Embedded Trace Macrocell (ETM)capabilities. Examples and technical note.
STM32 Performance and Debuggers ST STSW-STM32103Description:
STM32 Serial Wire Viewer (SWV) and Embedded Trace Macrocell (ETM)capabilities. Examples and technical note.STVP-LIB-STM32
ActiveSTVP programming toolkit: C++ source files for creating PC programming interface
STM32 Programmers ST STVP-LIB-STM32Description:
STVP programming toolkit: C++ source files for creating PC programming interfaceSTVP-STM32
ActiveST Visual Programmer STM32
STM32 Programmers ST SW4STM32
ActiveSystem Workbench for STM32: free IDE on Windows, Linux and OS X
STM32 IDEs AC6 Security from Inception Suite
ActiveUnique set of tools and services for implementing and customizing security in embedded applications.
STM32 Programmers Secure Thingz Security from Inception SuiteDescription:
Unique set of tools and services for implementing and customizing security in embedded applications.Storyboard Designer
ActiveDevelopment Tools to create optimized GUIs.
STM32 IDEs Crank Software TASKINGVX-STM32
ActiveAltium's C/C++ compiler and debugger tools for ARM based MCUs
STM32 IDEs TASKING TrueSTUDIO
NRNDA powerful eclipse-based C/C++ integrated development tool for your STM32 projects
STM32 IDEs ST TrueSTUDIODescription:
A powerful eclipse-based C/C++ integrated development tool for your STM32 projectsVisualGDB
ActiveSeamlessly integrates support for STM32 devices into Visual Studio
STM32 IDEs Sysprogs winIDEA-STM32
ActiveiSYSTEM's complete software development and test solution for the STM32 MCUs
STM32 IDEs iSYSTEM winIDEA-STM32Description:
iSYSTEM's complete software development and test solution for the STM32 MCUs
-
-
-
Part number Status Description Type Supplier SensiBLE
ActiveReady-to-use BLE System-on-Module packed with sensors, low power ARM® 32-bit Cortex®-M4 CPU and coin battery. Speed up IoT product development today!
Components and Modules SensiEDGE SensiBLEDescription:
Ready-to-use BLE System-on-Module packed with sensors, low power ARM® 32-bit Cortex®-M4 CPU and coin battery. Speed up IoT product development today!SensiSUB
ActiveConnecting low-power SUB 1GHZ RF transceiver to the Cloud with fully customisable sensors, ARM® 32-bit Cortex®-M4 CPU and coin battery.
Components and Modules SensiEDGE SensiSUBDescription:
Connecting low-power SUB 1GHZ RF transceiver to the Cloud with fully customisable sensors, ARM® 32-bit Cortex®-M4 CPU and coin battery.
-
-
-
Part number Status Description Type Supplier 32F0-TOUCH-LIB
ActiveSTM32F0 STMTouch library
STM32 Standard Peripheral Library Expansion ST Arm Keil FuSa RTS
ActiveSet of embedded software components qualified for use in the most safety-critical applications in automotive, medical,railway, and industrial systems.
STM32 3rd-party Embedded Software Arm Keil Arm Keil FuSa RTSDescription:
Set of embedded software components qualified for use in the most safety-critical applications in automotive, medical,railway, and industrial systems.CANopen
ActiveCANopen Master/Slave stack with communication services.
STM32 3rd-party Embedded Software emotas Cesium RTOS Cs/FS
ActiveAn easy-to-use FAT implementation for embedded systems, Cs/FS gives developers a convenient means of managing files.
STM32 3rd-party Embedded Software Weston Embedded Solutions Cesium RTOS Cs/FSDescription:
An easy-to-use FAT implementation for embedded systems, Cs/FS gives developers a convenient means of managing files.Cesium RTOS Cs/NET
ActiveA proven network stack, Cs/Net provides everything developers need for creating Internet-enabled products.
STM32 3rd-party Embedded Software Weston Embedded Solutions Cesium RTOS Cs/NETDescription:
A proven network stack, Cs/Net provides everything developers need for creating Internet-enabled products.Cesium RTOS Cs/OS2
ActiveCs/OS2 is a highly reliable and efficient real-time kernel suitable for safety-critical applications.
STM32 3rd-party Embedded Software Weston Embedded Solutions Cesium RTOS Cs/OS2Description:
Cs/OS2 is a highly reliable and efficient real-time kernel suitable for safety-critical applications.Cesium RTOS Cs/OS3
ActiveCs/OS3 is a full-featured real-time kernel that enables the development of robust multi-task applications.
STM32 3rd-party Embedded Software Weston Embedded Solutions Cesium RTOS Cs/OS3Description:
Cs/OS3 is a full-featured real-time kernel that enables the development of robust multi-task applications.Cesium RTOS Cs/USBD
ActiveCs/USBD is a highly capable solution for developers whose systems must exchange data with PCs and other USB hosts.
STM32 3rd-party Embedded Software Weston Embedded Solutions Cesium RTOS Cs/USBDDescription:
Cs/USBD is a highly capable solution for developers whose systems must exchange data with PCs and other USB hosts.Cesium RTOS Cs/USBH
ActiveCs/USBH is a professional-grade implementation of the host side of the USB protocol.
STM32 3rd-party Embedded Software Weston Embedded Solutions Cesium RTOS Cs/USBHDescription:
Cs/USBH is a professional-grade implementation of the host side of the USB protocol.CycloneCrypto
ActiveCryptographic library
STM32 3rd-party Embedded Software Oryx Embedded CycloneSSL
ActiveEmbedded SSL/TLS library
STM32 3rd-party Embedded Software Oryx Embedded CycloneTCP
ActiveEmbedded TCP/IP stack (dual IPv4/IPv6)
STM32 3rd-party Embedded Software Oryx Embedded Embedded Office Safety AddOns
ActiveThe "Safety AddOns" provides pre-certified safety measures.
STM32 3rd-party Embedded Software Embedded Office Embedded Office Safety AddOnsDescription:
The "Safety AddOns" provides pre-certified safety measures.Flexible Safety RTOS
ActiveThe "Flexible Safety RTOS" is a pre-certified real time kernel for use in safety critical systems with or without the need of formal approval through a product certification.
STM32 3rd-party Embedded Software Embedded Office Flexible Safety RTOSDescription:
The "Flexible Safety RTOS" is a pre-certified real time kernel for use in safety critical systems with or without the need of formal approval through a product certification.FreeRTOS Kernel
ActiveThe FreeRTOS kernel is an open source real time operating system and the de-facto standard solution for microcontrollers and small microprocessors
STM32 3rd-party Embedded Software AWS FreeRTOS KernelDescription:
The FreeRTOS kernel is an open source real time operating system and the de-facto standard solution for microcontrollers and small microprocessorsGizwits GAgent
ProposalAn application program running on various communication modules that provide two-way data communication between upper-layer applications and devices.
STM32 3rd-party Embedded Software Gizwits Gizwits GAgentDescription:
An application program running on various communication modules that provide two-way data communication between upper-layer applications and devices.HCC Bootloaders
ActiveHCC has developed optimized bootloaders for many years and has a range of high quality solutions that will fit almost any scenario.
STM32 3rd-party Embedded Software HCC Embedded HCC BootloadersDescription:
HCC has developed optimized bootloaders for many years and has a range of high quality solutions that will fit almost any scenario.HCC Embedded Encryption Manager (EEM)
ActiveEmbedded Encryption Manager (EEM ) allows developers to secure embedded systems using multiple encryption or hash algorithms through a uniform interface.
STM32 3rd-party Embedded Software HCC Embedded HCC Embedded Encryption Manager (EEM)Description:
Embedded Encryption Manager (EEM ) allows developers to secure embedded systems using multiple encryption or hash algorithms through a uniform interface.HCC FAT File System
ActiveHCC is renowned for its deep knowledge of flash storage media. In embedded systems, it is not possible to achieve the required efficiency, performance or reliability with a single file system.
STM32 3rd-party Embedded Software HCC Embedded HCC FAT File SystemDescription:
HCC is renowned for its deep knowledge of flash storage media. In embedded systems, it is not possible to achieve the required efficiency, performance or reliability with a single file system.HCC Fail-safe File System
ActiveAll Flash File Systems with fail-safe mechanisms for STM32, from HCC Embedded.
STM32 3rd-party Embedded Software HCC Embedded HCC Fail-safe File SystemDescription:
All Flash File Systems with fail-safe mechanisms for STM32, from HCC Embedded.HCC IPSec/IKE
ActiveIPSec/IKE provides a robust approach to security in embedded applications such as cars, "point-of-sale" terminals, medical devices, industrial equipment and many others.
STM32 3rd-party Embedded Software HCC Embedded HCC IPSec/IKEDescription:
IPSec/IKE provides a robust approach to security in embedded applications such as cars, "point-of-sale" terminals, medical devices, industrial equipment and many others.HCC MISRA TCP/IPv4 and IPv6
ActiveMISRA Compliant TCP/IP is a highly efficient, embedded stack developed using a verifiable process and conforming strongly to MISRA coding standards.
STM32 3rd-party Embedded Software HCC Embedded HCC MISRA TCP/IPv4 and IPv6Description:
MISRA Compliant TCP/IP is a highly efficient, embedded stack developed using a verifiable process and conforming strongly to MISRA coding standards.HCC MQTT
ActiveMQTT is a small and efficient machine-to-machine protocol.
STM32 3rd-party Embedded Software HCC Embedded HCC Nichestack
ActiveInterNiche Technologies has been a leader in embedded networking for more than 25 years. Now a part of HCC Embedded, Nichestack technology is a valuable resource for any embedded developer.
STM32 3rd-party Embedded Software HCC Embedded HCC NichestackDescription:
InterNiche Technologies has been a leader in embedded networking for more than 25 years. Now a part of HCC Embedded, Nichestack technology is a valuable resource for any embedded developer.HCC SMFS
ActiveHCC has taken the radical approach of defining a system built around the needs of smart-meters. Metering applications usually have well-defined record structures and HCC has used its extensive flash experience to take advantage of this.
STM32 3rd-party Embedded Software HCC Embedded HCC SMFSDescription:
HCC has taken the radical approach of defining a system built around the needs of smart-meters. Metering applications usually have well-defined record structures and HCC has used its extensive flash experience to take advantage of this.HCC TLS
ActiveVerifiable TLS: a highly optimized software module designed to provide secure network communications for embedded devices.
STM32 3rd-party Embedded Software HCC Embedded HCC TLSDescription:
Verifiable TLS: a highly optimized software module designed to provide secure network communications for embedded devices.HCC USB Stack
ActiveUSB Host & Device and OTG stacks with wide range of class drivers for STM32.
STM32 3rd-party Embedded Software HCC Embedded HCC USB StackDescription:
USB Host & Device and OTG stacks with wide range of class drivers for STM32.I-CUBE-EMBOS
ActiveembOS software expansion for STM32Cube
STM32Cube Expansion Packages SEGGER Microcontroller I-CUBE-UNISON
ActiveUNISON software expansion for STM32Cube
STM32Cube Expansion Packages RoweBots I-CUBE-WOLFSSL
ActivewolfSSL software expansion for STM32Cube
STM32 3rd-party Embedded Software wolfSSL J1939
ActiveSAE J1939 protocol stack
STM32 3rd-party Embedded Software emotas MicroControl CANopen Master
ActiveThe CANopen master protocol stack offers a variety of configuration options and forms the basis for controlling and monitoring complex CANopen networks. The CANopen master protocol stack provides the complete functionality for integration of the CANopen.
STM32 3rd-party Embedded Software MicroControl MicroControl CANopen MasterDescription:
The CANopen master protocol stack offers a variety of configuration options and forms the basis for controlling and monitoring complex CANopen networks. The CANopen master protocol stack provides the complete functionality for integration of the CANopen.MicroControl CANopen Slave
ActiveThe CANopen slave protocol stack has been optimized for low resource requirements.
STM32 3rd-party Embedded Software MicroControl MicroControl CANopen SlaveDescription:
The CANopen slave protocol stack has been optimized for low resource requirements.MicroControl CANopen bootloader
ActiveThe CANopen bootloader protocol stack provides the complete functionality for integration of a bootloader according to the CANopen standard in your existing devices.
STM32 3rd-party Embedded Software MicroControl MicroControl CANopen bootloaderDescription:
The CANopen bootloader protocol stack provides the complete functionality for integration of a bootloader according to the CANopen standard in your existing devices.MicroControl J1939
ActiveThe J1939 protocol stack offers the complete functionality for integration of the SAE J1939 standard.
STM32 3rd-party Embedded Software MicroControl MicroControl J1939Description:
The J1939 protocol stack offers the complete functionality for integration of the SAE J1939 standard.Nanoedge AI™
ActiveNanoEdge AI™ by Cartesiam is the firstMachine Learning Software specifically developed to entirely run on microcontrollers.
STM32 3rd-party Embedded Software Cartesiam Nanoedge AI™Description:
NanoEdge AI™ by Cartesiam is the firstMachine Learning Software specifically developed to entirely run on microcontrollers.Port CANOpen
ActiveThe CANopen stack is supported by a powerful Design Tool, creating and maintaining the complex and powerful object dictionary.
STM32 3rd-party Embedded Software port industrial automation Port CANOpenDescription:
The CANopen stack is supported by a powerful Design Tool, creating and maintaining the complex and powerful object dictionary.Prevas Simple Connect
ActiveA communication infrastructure that provides a secure instant communication between clients and devices connected through the Internet.
STM32 3rd-party Embedded Software Prevas Prevas Simple ConnectDescription:
A communication infrastructure that provides a secure instant communication between clients and devices connected through the Internet.ProvenCore-M
ActiveHigh security operating system for STM32 Arm Cortex-M microcontrollers.
STM32 3rd-party Embedded Software Prove & Run STM32-CLASSB-SPL
NRNDFunctional safety package based on Standard Peripheral libraries to achieve IEC 60730 Class B certification with the STM32
STM32 Standard Peripheral Library Expansion ST STM32-CLASSB-SPLDescription:
Functional safety package based on Standard Peripheral libraries to achieve IEC 60730 Class B certification with the STM32STM32-CRYP-LIB
ActiveSTM32 cryptographic library (UM0586)
STM32 Standard Peripheral Library Expansion ST STM32-WMA/DEC
ActiveAudio Engine WMA Decoder and Utilities
STM32 Standard Peripheral Library Expansion ST STM32CubeF0
ActiveSTM32Cube MCU Package for STM32F0 series (HAL, Low-Layer APIs and CMSIS, USB, File system, RTOS, Touch Sensing - and examples running on ST boards)
STM32Cube MCU & MPU Packages ST STM32CubeF0Description:
STM32Cube MCU Package for STM32F0 series (HAL, Low-Layer APIs and CMSIS, USB, File system, RTOS, Touch Sensing - and examples running on ST boards)STM32SnippetsF0
ActiveExample Code snippets covering STM32 F0 serie
STM32Snippets ST STSW-STM32013
ActiveSTM32F10xxx LCD glass driver firmware (AN2656)
STM32 Standard Peripheral Library Expansion ST STSW-STM32025
ActiveManaging the Driver Enable signal for RS-485 and IO-Link communications with the STM32 USART
STM32 Standard Peripheral Library Expansion ST STSW-STM32025Description:
Managing the Driver Enable signal for RS-485 and IO-Link communications with the STM32 USARTSTSW-STM32028
ActiveSTM32's ADC modes and their applications (AN3116)
STM32 Standard Peripheral Library Expansion ST STSW-STM32047
ActiveImplementing receivers for infrared remote control protocols using STM32F1 microcontrollers (AN3174)
STM32 Standard Peripheral Library Expansion ST STSW-STM32047Description:
Implementing receivers for infrared remote control protocols using STM32F1 microcontrollers (AN3174)STSW-STM32048
ActiveSTM32F0xx standard peripherals library
STM32 Standard Peripheral Libraries ST STSW-STM32094
ActiveSTM32 in-application programming over the I2C bus (AN3078)
STM32 Standard Peripheral Library Expansion ST STSW-STM32116
ActiveSTM32F0xx in-application programming using the USART (AN4065)
STM32 Standard Peripheral Library Expansion ST STSW-STM32117
ActiveEEPROM emulation in STM32F0xx microcontrollers (AN4061)
STM32 Standard Peripheral Library Expansion ST STSW-STM32121
ActiveSTM32F10x, STM32L1xx and STM32F3xx USB full speed device library (UM0424)
STM32 Standard Peripheral Library Expansion ST STSW-STM32121Description:
STM32F10x, STM32L1xx and STM32F3xx USB full speed device library (UM0424)STSW-STM32126
ActiveI2C timing configuration tool for STM32F3xx and STM32F0xx microcontrollers (AN4235)
STM32 Standard Peripheral Library Expansion ST STSW-STM32126Description:
I2C timing configuration tool for STM32F3xx and STM32F0xx microcontrollers (AN4235)STSW-STM32130
ActiveDesigning a smartcard interface using an STM32F0xx microcontroller (AN4100)
STM32 Standard Peripheral Library Expansion ST STSW-STM32130Description:
Designing a smartcard interface using an STM32F0xx microcontroller (AN4100)STSW-STM32132
ActiveSTM32F0xx internal RC oscillators calibration (AN4067)
STM32 Standard Peripheral Library Expansion ST STSW-STM32133
ActiveManaging the driver enable signal for RS-485 and IO-Link communications with the STM32F05x USART (AN4113)
STM32 Standard Peripheral Library Expansion ST STSW-STM32133Description:
Managing the driver enable signal for RS-485 and IO-Link communications with the STM32F05x USART (AN4113)STSW-STM32134
ActiveDeveloping an HDMI-CEC network using an STM32F0xx microcontroller (AN4066)
STM32 Standard Peripheral Library Expansion ST STSW-STM32134Description:
Developing an HDMI-CEC network using an STM32F0xx microcontroller (AN4066)STSW-STM32149
ActiveSTM32 nRF51 Bluetooth Low Energy (BLE) embedded software
STM32 Standard Peripheral Library Expansion ST STSW-STM32AN4187
ActiveUsing CRC peripheral in STM32 family (AN4187)
STM32 Standard Peripheral Library Expansion ST STemWin
ActiveProfessional graphical stack library enabling the building up of Graphical User Interfaces (GUIs) (AN4323)
STM32 Standard Peripheral Library Expansion ST STemWinDescription:
Professional graphical stack library enabling the building up of Graphical User Interfaces (GUIs) (AN4323)Secure Boot Manager
ActiveA Secure Boot Manager provides a robust root of trust for devices, securing the overall boot process alongside offering additional security services.
STM32 3rd-party Embedded Software Secure Thingz Secure Boot ManagerDescription:
A Secure Boot Manager provides a robust root of trust for devices, securing the overall boot process alongside offering additional security services.Storyboard
ActiveEmbedded GUI Development Software to create optimized GUIs for MCUs and MPUs.
STM32 3rd-party Embedded Software Crank Software StoryboardDescription:
Embedded GUI Development Software to create optimized GUIs for MCUs and MPUs.TEConcept IO-Link Device Software Stack
ActiveOur IO-Link software stack (IDS-BSS-V11/20) opens sensor and actuator manufacturers a cost efficient and easy way to integrate state-of-the-art IO-Link technology into their products.
STM32 3rd-party Embedded Software TEConcept TEConcept IO-Link Device Software StackDescription:
Our IO-Link software stack (IDS-BSS-V11/20) opens sensor and actuator manufacturers a cost efficient and easy way to integrate state-of-the-art IO-Link technology into their products.TapKo KNX KAIstack
ActiveKAIstack together with EnergyLite for STM8 and STM32
STM32 3rd-party Embedded Software TAPKO Technologies UNISON Busses
ActiveUNISON RTOS provides the possibility to work with the core serial busses.
STM32 3rd-party Embedded Software RoweBots UNISON BussesDescription:
UNISON RTOS provides the possibility to work with the core serial busses.UNISON File System
ActiveUNISON FATFS and UNISON Power Safe FAT File System
STM32 3rd-party Embedded Software RoweBots UNISON Kernel
ActiveUNISON Real Time Operating System Kernel
STM32 3rd-party Embedded Software RoweBots UNISON Security
ActiveUNISON RTOS Security Protocols
STM32 3rd-party Embedded Software RoweBots UNISON TCP/IP IPv6/IPv4 Networking Stack
ActiveComplete networking server with or without IPv6 and other network components.
STM32 3rd-party Embedded Software RoweBots UNISON TCP/IP IPv6/IPv4 Networking StackDescription:
Complete networking server with or without IPv6 and other network components.UNISON USB
ActiveUNISON USB Embedded Host Server, Embedded Device Server, OTG Server.
STM32 3rd-party Embedded Software RoweBots UNISON Wireless
ActiveSupports various wireless modules.
STM32 3rd-party Embedded Software RoweBots WITTENSTEIN Enhanced Security Module
ActiveFor the highest security-critical environments, the Enhanced Security Module reinforces and strengthens the existing security of SAFERTOS.
STM32 3rd-party Embedded Software WITTENSTEIN high integrity systems WITTENSTEIN Enhanced Security ModuleDescription:
For the highest security-critical environments, the Enhanced Security Module reinforces and strengthens the existing security of SAFERTOS.WITTENSTEIN OPENRTOS
ActiveOPENRTOS, The High Performance RTOS from WITTENSTEIN high integrity systems
STM32 3rd-party Embedded Software WITTENSTEIN high integrity systems WITTENSTEIN OPENRTOSDescription:
OPENRTOS, The High Performance RTOS from WITTENSTEIN high integrity systemsWITTENSTEIN SAFERTOS
ActiveSAFERTOS, The Safety Critical RTOS from WITTENSTEIN high integrity systems
STM32 3rd-party Embedded Software WITTENSTEIN high integrity systems WITTENSTEIN SAFERTOSDescription:
SAFERTOS, The Safety Critical RTOS from WITTENSTEIN high integrity systemsWITTENSTEIN SAFERTOS CORE
ActiveSAFERTOS CORE, The RTOS for embedded systems that need to consider safety, but do not require certification
STM32 3rd-party Embedded Software WITTENSTEIN high integrity systems WITTENSTEIN SAFERTOS COREDescription:
SAFERTOS CORE, The RTOS for embedded systems that need to consider safety, but do not require certificationWITTENSTEIN Safety Plugins
ActiveSafety plugins are supplied with full source code and Design Assurance Pack designed to meet the requirements of IEC 61508 SIL3.
STM32 3rd-party Embedded Software WITTENSTEIN high integrity systems WITTENSTEIN Safety PluginsDescription:
Safety plugins are supplied with full source code and Design Assurance Pack designed to meet the requirements of IEC 61508 SIL3.X-CUBE-CLASSB
ActiveClass B 60730-1 and 60335-1 Functional Safety Package with software expansion for STM32Cube
STM32Cube Expansion Packages ST X-CUBE-CLASSBDescription:
Class B 60730-1 and 60335-1 Functional Safety Package with software expansion for STM32CubeX-CUBE-CRYPTOLIB
ActiveSTM32 cryptographic firmware library software expansion for STM32Cube (UM1924)
STM32Cube Expansion Packages ST X-CUBE-CRYPTOLIBDescription:
STM32 cryptographic firmware library software expansion for STM32Cube (UM1924)X-CUBE-DSPDEMO
ActiveDigital Signal Processing with STM32, software expansion for STM32Cube (AN4841)
STM32Cube Expansion Packages ST X-CUBE-DSPDEMODescription:
Digital Signal Processing with STM32, software expansion for STM32Cube (AN4841)X-CUBE-IAP-USART
ActiveSTM32Cube in-application programming using the USART embedded software (AN4657)
STM32Cube Expansion Packages ST X-CUBE-IAP-USARTDescription:
STM32Cube in-application programming using the USART embedded software (AN4657)X-CUBE-IRREMOTE
ActiveImplementing transmitters and receivers for infrared remote control protocols using STM32Cube (AN4834)
STM32Cube Expansion Packages ST X-CUBE-IRREMOTEDescription:
Implementing transmitters and receivers for infrared remote control protocols using STM32Cube (AN4834)X-CUBE-MCSDK
ActiveSTM32 Motor Control Software Development Kit (MCSDK)
STM32Cube Expansion Packages ST X-CUBE-MCSDK-FUL
ActiveSTM32 Motor Control Software Development Kit (MCSDK) - FULL source code - Registration and approbation needed for download
STM32Cube Expansion Packages ST X-CUBE-MCSDK-FULDescription:
STM32 Motor Control Software Development Kit (MCSDK) - FULL source code - Registration and approbation needed for downloadX-CUBE-PICTOF0
ActiveMigration guidelines from PIC18 to STM32F0 Series with Software expansion for STM32Cube (AN4705)
STM32Cube Expansion Packages ST X-CUBE-PICTOF0Description:
Migration guidelines from PIC18 to STM32F0 Series with Software expansion for STM32Cube (AN4705)X-CUBE-RTC
ActiveReal Time Clock (RTC) software expansion for STM32Cube (AN4759)
STM32Cube Expansion Packages ST X-CUBE-SMBUS
ActiveSTM32Cube SMBus/PMBus embedded software (AN4502)
STM32Cube Expansion Packages ST X-CUBE-STL
ActiveFunctional safety package for STM32 microcontrollers in systems implementing safety functions up to IEC 61508 safety integrity level SIL2/SIL3
STM32Cube Expansion Packages ST X-CUBE-STLDescription:
Functional safety package for STM32 microcontrollers in systems implementing safety functions up to IEC 61508 safety integrity level SIL2/SIL3X-CUBE-USB-PD
ActiveUSB Type-C and Power Delivery software expansion for STM32Cube (UM2073)
STM32Cube Expansion Packages ST cURL
ActivecURL is a computer software project providing a library for transferring data using various protocols.
STM32 3rd-party Embedded Software wolfSSL cURLDescription:
cURL is a computer software project providing a library for transferring data using various protocols.embOS
ActiveembOS priority-controlled RTOS for embedded real time application from Segger
STM32 3rd-party Embedded Software SEGGER Microcontroller embOS/IP
ActiveembOS/IP highly efficient IP stack from Segger
STM32 3rd-party Embedded Software SEGGER Microcontroller wolfBoot
ActivewolfBoot is open source, commercial grade, embedded security software.
STM32 3rd-party Embedded Software wolfSSL wolfCrypt
ActivewolfCrypt is open source, commercial grade, FIPS-validated embedded security software.
STM32 3rd-party Embedded Software wolfSSL wolfCryptDescription:
wolfCrypt is open source, commercial grade, FIPS-validated embedded security software.wolfMQTT
ActivewolfMQTT is open source, commercial grade, embedded security software.
STM32 3rd-party Embedded Software wolfSSL wolfSSH
ActivewolfSSH is open source, commercial grade, embedded security software.
STM32 3rd-party Embedded Software wolfSSL wolfSSL
ActivewolfSSL is open source, commercial grade, embedded security software.
STM32 3rd-party Embedded Software wolfSSL wolfSSL JNI and JSSE Provider
ActivewolfSSL is open source, commercial grade, embedded security software.
STM32 3rd-party Embedded Software wolfSSL wolfSSL JNI and JSSE ProviderDescription:
wolfSSL is open source, commercial grade, embedded security software.wolfTPM
ActivewolfTPM is open source, commercial grade, embedded security software.
STM32 3rd-party Embedded Software wolfSSL
-
-
-
Part number Status Description Type Supplier 32F072BDISCOVERY
ActiveDiscovery kit with STM32F072RB MCU
STM32 Discovery Kits ST EasyMx PRO v7 for STM32
ActiveDevelopment board for STM32 ARM Cortex M0, M3, M4, and M7 mcus.
STM32 3rd-party evaluation tools MikroElektronika EasyMx PRO v7 for STM32Description:
Development board for STM32 ARM Cortex M0, M3, M4, and M7 mcus.Fusion for STM32
ActiveWorld's first DEBUGGER over WIFI.
STM32 3rd-party evaluation tools MikroElektronika MCU CARD for STM32
ActiveDozens of STM32 MCU CARDs for 8th generation of development boards such as Fusion for STM32, Fusion for ARM, mikromedia 7 and Clicker 4.
STM32 3rd-party evaluation tools MikroElektronika MCU CARD for STM32Description:
Dozens of STM32 MCU CARDs for 8th generation of development boards such as Fusion for STM32, Fusion for ARM, mikromedia 7 and Clicker 4.MINI Starter board for STM32
ActiveMiniature and powerful development tool designed to work as standalone device or as MCU card in DIP40 socket. This boards containing powerful Cortex M0/M4 microcontroller with intention for upgrading existing systems with MCU's in DIP40 socket.
STM32 3rd-party evaluation tools MikroElektronika MINI Starter board for STM32Description:
Miniature and powerful development tool designed to work as standalone device or as MCU card in DIP40 socket. This boards containing powerful Cortex M0/M4 microcontroller with intention for upgrading existing systems with MCU's in DIP40 socket.NUCLEO-F031K6
ActiveSTM32 Nucleo-32 development board with STM32F031K6 MCU, supports Arduino nano connectivity
STM32 Nucleo Boards ST NUCLEO-F031K6Description:
STM32 Nucleo-32 development board with STM32F031K6 MCU, supports Arduino nano connectivityNUCLEO-F042K6
ActiveSTM32 Nucleo-32 development board with STM32F042K6 MCU, supports Arduino nano connectivity
STM32 Nucleo Boards ST NUCLEO-F042K6Description:
STM32 Nucleo-32 development board with STM32F042K6 MCU, supports Arduino nano connectivityNUCLEO-F072RB
ActiveSTM32 Nucleo-64 development board with STM32F072RB MCU, supports Arduino and ST morpho connectivity
STM32 Nucleo Boards ST NUCLEO-F072RBDescription:
STM32 Nucleo-64 development board with STM32F072RB MCU, supports Arduino and ST morpho connectivityNUCLEO-F091RC
ActiveSTM32 Nucleo-64 development board with STM32F091RC MCU, supports Arduino and ST morpho connectivity
STM32 Nucleo Boards ST NUCLEO-F091RCDescription:
STM32 Nucleo-64 development board with STM32F091RC MCU, supports Arduino and ST morpho connectivitySTM32072B-EVAL
ActiveEvaluation board with STM32F072VB MCU
STM32 Eval Boards ST STM32F0DISCOVERY
ActiveDiscovery kit with STM32F051R8 MCU
STM32 Discovery Kits ST
-
-
-
Part number Status Description Type Supplier STEVAL-ISA147V3
Active500 W fully digital AC-DC power supply (D-SMPS) based on STM32F334C8 microcontroller
PSU and Converter Solution Eval Boards ST STEVAL-ISA147V3Description:
500 W fully digital AC-DC power supply (D-SMPS) based on STM32F334C8 microcontroller
-
-
-
Part number Status Description Type Supplier Ac6-consulting
ActiveEngineering Services from AC6 Consulting.
Engineering Services AC6 Artificial Intelligence Design
ActiveSupport and innovation to STMicroelectronics newest AI technologies
Engineering Services SIANA Systems Artificial Intelligence DesignDescription:
Support and innovation to STMicroelectronics newest AI technologiesConnectivity
ActiveWitekio's engineers are experts in connectivty. With their assistance, STMicroelectronics customers can connect anything to anything, using a wide range of technologies.
Engineering Services Witekio ConnectivityDescription:
Witekio's engineers are experts in connectivty. With their assistance, STMicroelectronics customers can connect anything to anything, using a wide range of technologies.Crank Professional Services
ActiveEngineering Services from Crank Software for embedded GUI development.
Engineering Services Crank Software Crank Professional ServicesDescription:
Engineering Services from Crank Software for embedded GUI development.Electronics Design and Hardware Design
ActivePrevas has high experience in advanced electronic design from many successful projects
Engineering Services Prevas Electronics Design and Hardware DesignDescription:
Prevas has high experience in advanced electronic design from many successful projectsEmbedded Hardware Design and Development
ActiveEmbedded Hardware Design and Development Service is determined on a custom basis, please contact us to get a quote.
Engineering Services RoweBots Embedded Hardware Design and DevelopmentDescription:
Embedded Hardware Design and Development Service is determined on a custom basis, please contact us to get a quote.Embedded Office Safety Platform
ActiveSafety Platform.
Engineering Services Embedded Office Embedded Software Design and Development
ActiveEmbedded Software Design and Development Service is determined on a custom basis, please contact us to get a quote.
Engineering Services RoweBots Embedded Software Design and DevelopmentDescription:
Embedded Software Design and Development Service is determined on a custom basis, please contact us to get a quote.Embedded systems and intelligent sensors
ActiveWith high level of expertise within Embedded system and intellignet sensors, Prevas can help Customers to become succesful in their business
Engineering Services Prevas Embedded systems and intelligent sensorsDescription:
With high level of expertise within Embedded system and intellignet sensors, Prevas can help Customers to become succesful in their businessHardware and firmware design
ActiveComplete hardware and firmware design for all applications
Engineering Services SIANA Systems Hardware and firmware designDescription:
Complete hardware and firmware design for all applicationsImagimob AI expertise
ActiveImagimob AI is optimised for STM32 MCUs providing powerful applications on cost effective hardware.
Engineering Services Imagimob Imagimob AI expertiseDescription:
Imagimob AI is optimised for STM32 MCUs providing powerful applications on cost effective hardware.Industrial Linux
ActiveIndustrial Longevity Open-Source Operating Systems.
Engineering Services Prevas Internet of Things
ActivePrevas has many years of experience in supporting various industries with solutions in connected devices.
Engineering Services Prevas Internet of ThingsDescription:
Prevas has many years of experience in supporting various industries with solutions in connected devices.Life Science, product development of medical technology products
ActiveWith 30 years of experience from development in life science, Prevas is a skilled partner in the development of medical technology products
Engineering Services Prevas Life Science, product development of medical technology productsDescription:
With 30 years of experience from development in life science, Prevas is a skilled partner in the development of medical technology productsMigration
ActiveWitekio's experts bring their knowledge and experience of embedded and IoT software systems to handle and control all migration stakes.
Engineering Services Witekio MigrationDescription:
Witekio's experts bring their knowledge and experience of embedded and IoT software systems to handle and control all migration stakes.Optimization
ActiveWitekio's experts have developed a strong knowledge in complex technical software matters and can help optimize any specific performance aspects of your software.
Engineering Services Witekio OptimizationDescription:
Witekio's experts have developed a strong knowledge in complex technical software matters and can help optimize any specific performance aspects of your software.Project management expertise
ActiveWitekio's teams are experienced in project management and help you choose and run methodologies most adapted to your project, be it Agile or Kanban, software factory, continuous integration.
Engineering Services Witekio Project management expertiseDescription:
Witekio's teams are experienced in project management and help you choose and run methodologies most adapted to your project, be it Agile or Kanban, software factory, continuous integration.SensiEDGE customization services
ActiveEnd-to-end development services: Hardware, Firmware, Software development, Enclosure, Cloud and mobile APPs. Speed up your IoT project with SensiEDGE!
Engineering Services SensiEDGE SensiEDGE customization servicesDescription:
End-to-end development services: Hardware, Firmware, Software development, Enclosure, Cloud and mobile APPs. Speed up your IoT project with SensiEDGE!SensorTile.box customization services
ActiveEngineering services on theSensorTile.box surch as Plastic housing, HW and SW/App customizations and boards Manufacturing.
Engineering Services FAE Technology SensorTile.box customization servicesDescription:
Engineering services on theSensorTile.box surch as Plastic housing, HW and SW/App customizations and boards Manufacturing.Smart Products - from idea to certified product
ActivePrevas has high experience in advanced electronic design from many successful projects
Engineering Services Prevas Smart Products - from idea to certified productDescription:
Prevas has high experience in advanced electronic design from many successful projectsSoftware system design and development
ActiveWitekio helps innovators build the best software system for their device: choose the right technologies, build a stable and scalable architecture, develop all software layers.
Engineering Services Witekio Software system design and developmentDescription:
Witekio helps innovators build the best software system for their device: choose the right technologies, build a stable and scalable architecture, develop all software layers.Support and Maintenance
ActiveSupport to get all product examples running on the off the shelf supported hardware is included for all customers at no cost.
Engineering Services RoweBots Support and MaintenanceDescription:
Support to get all product examples running on the off the shelf supported hardware is included for all customers at no cost.System security
ActiveWitekio's experts secure all the software layers of embedded and IoT systems.
Engineering Services Witekio System securityDescription:
Witekio's experts secure all the software layers of embedded and IoT systems.Tech consulting and UX
ActiveWitekio helps innovators ensure their device will meet its market by defining customer journey, prioritizing features, building roadmap and software system architecture.
Engineering Services Witekio Tech consulting and UXDescription:
Witekio helps innovators ensure their device will meet its market by defining customer journey, prioritizing features, building roadmap and software system architecture.Technical expertise
ActiveAs a 17 years embedded and IoT software expert, Witekio helps innovators choose the right technologies for their innovative devices: OS, frameworks, apps, connectivity, Cloud solutions.
Engineering Services Witekio Technical expertiseDescription:
As a 17 years embedded and IoT software expert, Witekio helps innovators choose the right technologies for their innovative devices: OS, frameworks, apps, connectivity, Cloud solutions.Test, verification, quality and security
ActiveEfficient test and verification are important issues for success and Prevas addresses those issues with our processes and solutions.
Engineering Services Prevas Test, verification, quality and securityDescription:
Efficient test and verification are important issues for success and Prevas addresses those issues with our processes and solutions.
-
-
-
Part number Status Description Type Supplier AAM Arm Cortex-M Architecture
ActiveThis course explains the Arm Cortex-M global architecture and the prerequisites needed to start learning the various specific cores.
Trainings AC6 AAM Arm Cortex-M ArchitectureDescription:
This course explains the Arm Cortex-M global architecture and the prerequisites needed to start learning the various specific cores.AIM STM32 Trainings
ActiveReal-time programming applied on STM32F7 and Fx micro-controllers.
Trainings Aim Autonomous Security Training
ActiveImplementation training.
Trainings NXM Labs Connect me workshop
ActiveWitekio helps companies in adding intelligence to existing device. Connect me workshop helps define connected scenario, connectivity capability and software architectures.
Trainings Witekio Connect me workshopDescription:
Witekio helps companies in adding intelligence to existing device. Connect me workshop helps define connected scenario, connectivity capability and software architectures.DTS INSIGHT ARM Training
ActiveARM training.
Trainings DTS INSIGHT IAR Academy
ActiveTechnical training with embedded experts
Trainings IAR Systems Imagimob Training
ActiveTraining on Imagimob AI.
Trainings Imagimob InnoWave Cooperation with HandsOn Training ST partner
ActiveOn Line STM32/ARM and Technical trainings.
Trainings InnoWave Design InnoWave Cooperation with HandsOn Training ST partnerDescription:
On Line STM32/ARM and Technical trainings.MESCO Functional Safety training and consulting
ActiveIndividual consulting services and trainings for product definition and product development.
Trainings MESCO MESCO Functional Safety training and consultingDescription:
Individual consulting services and trainings for product definition and product development.Mjolner Touch GFX - Training
ActiveTraining on TouchGFX development.
Trainings Mjolner NewTec Functional Safety Training
ActiveFunctional Safety Training, introduction and guidance to Safety and standards, esp IEC61508 and ISO13849.
Trainings NewTec NewTec Functional Safety TrainingDescription:
Functional Safety Training, introduction and guidance to Safety and standards, esp IEC61508 and ISO13849.ST Trainings
ActiveSTM32, STM8 and ST Ecosystem trainings.
Trainings MASTERS STM32 MCU & FreeRTOS Training
Active4-day training course in French on STM32 series (2 days) and FreeRTOS Real-Time Operating System (2 days).
Trainings Cynetis Embedded STM32 MCU & FreeRTOS TrainingDescription:
4-day training course in French on STM32 series (2 days) and FreeRTOS Real-Time Operating System (2 days).STM32 Peripherals
ActiveThis course describes the STM32 family peripherals (STM32Fx, STM32Lx and STM32MP15x Lines).
Trainings AC6 STM32 PeripheralsDescription:
This course describes the STM32 family peripherals (STM32Fx, STM32Lx and STM32MP15x Lines).STM32 Technical Training
ActiveTechnical training and consulting for STM32.
Trainings MicroConsult STM32 technical trainings
ActiveTraining on STM32
Trainings Techdays STM32 technical trainings from Techdays
ActiveTraining on STM32.
Trainings Kamami STemWin Graphical Library Training on STM32 MCU
Active1-day training course in French on the free graphical library STemWin (Segger emWin)
Trainings Cynetis Embedded STemWin Graphical Library Training on STM32 MCUDescription:
1-day training course in French on the free graphical library STemWin (Segger emWin)Security from Inception Suite Training
ActiveThe Security From Inception Suite offers a full set of training resources for OEM?s seeking to understand how security will impact their business.
Trainings Secure Thingz Security from Inception Suite TrainingDescription:
The Security From Inception Suite offers a full set of training resources for OEM?s seeking to understand how security will impact their business.Security workshop
ActiveWitekio's experts can help you to improve the security of your system through a workshop with clear deliverables and action plan.
Trainings Witekio Security workshopDescription:
Witekio's experts can help you to improve the security of your system through a workshop with clear deliverables and action plan.Software factory workshop
ActiveSoftware factory is key for industrialization. Witekio's experts help STMicroelectronics customers analyze their situation, propose solutions and support in the implementation.
Trainings Witekio Software factory workshopDescription:
Software factory is key for industrialization. Witekio's experts help STMicroelectronics customers analyze their situation, propose solutions and support in the implementation.TCP/IP Stack & SSL/TLS Protocols Training on STM32 MCU
Active2-day training course in French on TCP/IP (1 day) & SSL/TLS protocols (1 day).
Trainings Cynetis Embedded TCP/IP Stack & SSL/TLS Protocols Training on STM32 MCUDescription:
2-day training course in French on TCP/IP (1 day) & SSL/TLS protocols (1 day).TRACE32 Training
ActiveLauterbach offers a big range of different courses to help developing the skills required for a comfortable working with TRACE32.
Trainings Lauterbach TRACE32 TrainingDescription:
Lauterbach offers a big range of different courses to help developing the skills required for a comfortable working with TRACE32.Tecnologix Training STM32
ActiveTraining on microcontrollers of STM32 families.
Trainings Tecnologix USB Stack & FATFS File System Training on STM32 MCU
Active1-day training course in French on the free USB stack from STMicroelectronics and FAT/exFAT file system using FATFS.
Trainings Cynetis Embedded USB Stack & FATFS File System Training on STM32 MCUDescription:
1-day training course in French on the free USB stack from STMicroelectronics and FAT/exFAT file system using FATFS.innotec Functional Safety Training
ActiveSafety Design, Functional Safety Management, Safe Embedded Software, Safe Embedded Hardware, Machinary Safety, Safe Parametrization and Programming.
Trainings innotec innotec Functional Safety TrainingDescription:
Safety Design, Functional Safety Management, Safe Embedded Software, Safe Embedded Hardware, Machinary Safety, Safe Parametrization and Programming.
-
All resources
Product Specifications (1)
Resource title
|
Latest update
|
|||
---|---|---|---|---|
10 Jan 2017 |
10 Jan 2017
|
Application Notes (5 of 49)
Resource title
|
Latest update
|
|||
---|---|---|---|---|
08 Jul 2020 |
08 Jul 2020
|
|||
10 Feb 2015 |
10 Feb 2015
|
|||
14 Feb 2019 |
14 Feb 2019
|
|||
09 May 2019 |
09 May 2019
|
|||
16 Apr 2019 |
16 Apr 2019
|
|||
11 Jul 2017 |
11 Jul 2017
|
|||
03 Dec 2020 |
03 Dec 2020
|
|||
19 Sep 2019 |
19 Sep 2019
|
|||
16 Jul 2019 |
16 Jul 2019
|
|||
07 Nov 2014 |
07 Nov 2014
|
|||
20 Sep 2018 |
20 Sep 2018
|
|||
11 Jul 2017 |
11 Jul 2017
|
|||
06 Sep 2019 |
06 Sep 2019
|
|||
17 Dec 2020 |
17 Dec 2020
|
|||
20 Apr 2020 |
20 Apr 2020
|
|||
17 Dec 2019 |
17 Dec 2019
|
|||
28 Nov 2019 |
28 Nov 2019
|
|||
16 Mar 2016 |
16 Mar 2016
|
|||
28 Oct 2019 |
28 Oct 2019
|
|||
25 Mar 2020 |
25 Mar 2020
|
|||
17 Jul 2019 |
17 Jul 2019
|
|||
19 Nov 2020 |
19 Nov 2020
|
|||
22 Apr 2020 |
22 Apr 2020
|
|||
12 Feb 2015 |
12 Feb 2015
|
|||
10 Feb 2015 |
10 Feb 2015
|
|||
14 May 2018 |
14 May 2018
|
|||
29 Nov 2016 |
29 Nov 2016
|
|||
16 Apr 2019 |
16 Apr 2019
|
|||
19 Feb 2019 |
19 Feb 2019
|
|||
15 Oct 2020 |
15 Oct 2020
|
|||
25 Sep 2019 |
25 Sep 2019
|
|||
29 Jun 2017 |
29 Jun 2017
|
|||
03 Dec 2020 |
03 Dec 2020
|
|||
31 Jul 2017 |
31 Jul 2017
|
|||
13 Sep 2018 |
13 Sep 2018
|
|||
14 Feb 2019 |
14 Feb 2019
|
|||
11 Oct 2019 |
11 Oct 2019
|
|||
23 Apr 2019 |
23 Apr 2019
|
|||
14 Feb 2019 |
14 Feb 2019
|
|||
28 Feb 2020 |
28 Feb 2020
|
|||
02 Nov 2020 |
02 Nov 2020
|
|||
29 Nov 2019 |
29 Nov 2019
|
|||
01 Sep 2020 |
01 Sep 2020
|
|||
06 Feb 2020 |
06 Feb 2020
|
|||
14 May 2018 |
14 May 2018
|
|||
29 May 2020 |
29 May 2020
|
|||
14 Feb 2020 |
14 Feb 2020
|
|||
24 Aug 2018 |
24 Aug 2018
|
|||
|