CATEGORIES

Microcontrollers & Microprocessors Minimize menu

STM32L100 Value Line

Overview
Product selector
Solutions
Documentation
CAD Resources
Tools & Software
eDesignSuite
Get Started

The STM32L1 series now hosts an entry level line, the STM32L100

The latest addition to ST’s STM32 L1 series, the STM32L100, is the perfect fit for applications that require a minimum processing power and ultra-low power consumption, all at a budget price.

The STM32L100 comes with a real-time clock, 16-bit timers, communication interfaces (SPI, I²C, USART, USB), analog peripherals, including a 12-bit ADC, and a LCD driver (up to 8x28 segments).

The STM32L100 Value line operates from 1.8 to 3.6 V and is available in the -40 to +85 °C temperature range.

All STM32 L1 series share the same architecture with the same memory mapping and are fully pin-to-pin compatible.

Recommended for you