ST’s STSPIN motor drivers for brushed DC motors integrate a dual current control core and a dual full-bridge power stage to drive two brushed DC motors.
Available in a large selection of space-saving, thermally-enhanced packages, STSPIN brushed DC motor driver ICs provide a ready-to-use, optimized solution for motor and motion control systems in a wide range of voltage and current ratings.
The STSPIN portfolio comes with extensive evaluation hardware and software as well as a technical documentation toolbox to help minimize time to market.
The benefit of our 10 and 15 years longevity program is available for our industrial grade STSPIN motor drivers.
-
STSPIN32F0602
600V three-phase controller with MCU
-
STSPIN32F0A
Advanced BLDC controller with embedded STM32 MCU
-
STSPIN32F0601
600V three-phase controller with MCU
-
STSPIN233
Low voltage three phase and three sense motor driver
-
L2293Q
Push-pull four channel driver with diodes
-
STSPIN32F0
Advanced BLDC controller with embedded STM32 MCU
-
L6205
DMOS DUAL FULL BRIDGE DRIVER
-
L6206
DMOS dual full bridge driver
-
STSPIN830
Compact and versatile three-phase and three-sense BLDC motor driver
-
L6203
DMOS Full Bridge Driver
-
STSPIN840
Compact dual brushed DC motor driver
-
L6225
DMOS DUAL FULL BRIDGE DRIVER
-
STSPIN32F0B
Advanced single shunt BLDC controller with embedded STM32 MCU
-
L6202
DMOS Full Bridge Driver
-
PWD13F60
High-density power driver - high voltage full bridge with integrated gate driver
-
L6201
DMOS Full Bridge Driver
-
L6229Q
DMOS driver for three-phase brushless DC motor
-
L298
Dual Full Bridge Driver
-
L6226
DMOS dual full bridge driver
-
L6230
DMOS driver for three-phase brushless DC motor
-
L6227
DMOS dual full bridge driver with PWM current controller
-
STSPIN32F0251
250 V three-phase controller with MCU
-
STSPIN32G4
High performance 3-phase motor controller with embedded STM32G4 MCU
-
L6229
DMOS driver for three-phase brushless DC motor
-
L6234
Three phase motor driver
-
STSPIN240
Low voltage dual brush DC motor driver
-
L6235
DMOS driver for 3-phase brushless DC motor
-
STSPIN230
Low voltage triple half-bridge motor driver for BLDC motors
-
L293E
Push-Pull Four Channel Drivers
-
STSPIN250
Low voltage brush DC motor driver
-
L293B
Push-Pull Four Channel Drivers
-
L293D
Push-Pull Four Channel Drivers with Diodes
-
STSPIN32F0252
250 V three-phase controller with MCU
-
L6227Q
DMOS dual full bridge driver with PWM current controller
-
L6226Q
DMOS dual full bridge driver
-
PWD5F60
High-density power driver - High voltage full bridge with integrated comparators
-
L6207
DMOS dual full bridge driver with PWM current controller
-
L6206Q
DMOS dual full bridge driver
-
L6207Q
DMOS dual full bridge driver
-
L6235Q
DMOS driver for 3-phase brushless DC motor