ST’s dynamic NFC / RFID tags feature up to 64-Kbit of EEPROM memory which can be accessed either through an RF contactless interface operating at 13.56 MHz or a low-power I²C interface except for ST25DV-PWM series (PWM outputs). Both short-range (ISO14443-A) and long-range (ISO15693) standards are supported.
- ST25DV-I2C series: ISO15693 NFC forum type 5 certified dynamic tags suited for consumer electronics, industrial, metering, lighting, healthcare, home appliance, electronic shelf labels IoT objects and more.
- ST25DV-PWM series: ISO15693 NFC forum type 5 certified dynamic tags with Pulse Width Modulation (PWM) outputs suitable for industrial configuration application.
![]() |
The benefit of our 10 years longevity program is available to a part of the devices making them suitable for deployment in Industrial-grade and Medical NFC / RFID applications. |
![]() |
ST25 Webapp - Use your Android phone to communicate with ST25 NFC Dynamic Tags without having to download any application. |

Standard compliant
- ISO14443A
- ISO15693
- NFC Forum

Feature-rich
- 13.56MHz HF interface
- I2C interface
- Energy Harvesting
- Configurable output signal (GPO)
- Fast Transfer Mode
- PWM outputs

Best-In-Class memory
- From 2-Kbit to 64-Kbit
- Up to 200 years data retention
- 1M erase-write cycles
- Up to 128-bit passwords

Eco-system
- Documentation
- Evaluation boards
- Antenna Design Tool
- Associated software
- ST community
Featured Videos
-
M24SR64-Y
Dynamic NFC/RFID tag IC with 64-Kbit EEPROM, NFC Forum Type 4 Tag and I2C interface
-
M24SR02-Y
Dynamic NFC/RFID tag IC with 2-Kbit EEPROM, NFC Forum Type 4 Tag and I2C interface
-
M24SR04-G
Dynamic NFC/RFID tag IC with 4-Kbit EEPROM, NFC Forum Type 4 Tag and I2C interface
-
M24SR04-Y
Dynamic NFC/RFID tag IC with 4-Kbit EEPROM, NFC Forum Type 4 Tag and I2C interface
-
M24SR16-Y
Dynamic NFC/RFID tag IC with 16-Kbit EEPROM, NFC Forum Type 4 Tag and I2C interface
-
ST25DV02K-W2
Dynamic NFC/RFID tag IC with two PWM outputs and 2-Kbit EEPROM
-
ST25DV02K-W1
Dynamic NFC/RFID tag IC with one PWM output and 2-Kbit EEPROM
-
M24LR64E-R
Dynamic NFC/RFID tag IC with 64-Kbit EEPROM, energy harvesting, I2C bus and ISO 15693 RF interface
-
M24LR04E-R
Dynamic NFC/RFID tag IC with 4-Kbit EEPROM, energy harvesting, I2C bus and ISO 15693 RF interface
-
M24LR16E-R
Dynamic NFC/RFID tag IC with 16-Kbit EEPROM, energy harvesting, I2C bus and ISO 15693 RF interface
-
ST25DV64K
Dynamic NFC/RFID tag IC with 64-Kbit EEPROM, and fast transfer mode capability
-
ST25DV04K
Dynamic NFC/RFID tag IC with 4-Kbit EEPROM, and fast transfer mode capability
-
ST25DV16K
Dynamic NFC/RFID tag IC with 16-Kbit EEPROM, and fast transfer mode capability