ST25DV-I2C series Dynamic NFC Tags

Overview
Product selector
Solutions
Documentation
CAD Resources
Tools & Software
eDesignSuite
Get Started

The ST25DV-I2C series of dynamic NFC/RFID tags offers a 13.56 MHz long-range interface compatible with NFC phones and readers.

Based on an ISO/IEC 15693 and NFC Forum Type 5 tag, ST25DV tag ICs can be operated from an RFID reader or an NFC phone. They also include an I2C interface that lets them connect to a host (MCU or MPU for example).

These tags feature an innovative fast transfer mode between an embedded host and an NFC phone or reader thanks to their half-duplex 256-byte buffer.

ST25DV-I2C dynamic NFC/RFID tags can be used in a wide variety of applications including consumer electronics, industrial, metering, electronic shelf labels, IoT objects and more.

nfc certified

Key features

  • ISO/IEC 15693 and NFC Forum Type 5 tag contactless interface
  • 1-MHz I2C serial interface operating from 1.8 to 5.5 V
  • EEPROM memory density from 4 to 64 Kbits
  • Fast Transfer mode thanks to 256-byte buffer
  • Energy harvesting feature
  • 64-bit password protection
  • GPO interruption pin configurable on multiple RF events
  • Temperature ranges
    • Range 6:
      • From -40 to 85 °C
    • Range 8:
      • From -40 to 105 °C (UDFPN8 only)
      • From -40 to 125 °C (SO8N and TSSOP8 only, 105 °C max on RF interface)
  • Simple antenna design, backward compatible with M24LR series

By combining its Fast Transfer mode over ISO/IEC 15693 distances with NFC Forum Type 5 support as well as Energy Harvesting capabilities, the ST25DV-I2C series offers a unique set of features for a broad range of Internet of Things (IoT) and Industrial (Industry 4.0) applications.

Perfectly suited to get instant read-outs of device status, usage and diagnostics, ST25DV-I2C tags give battery-free or power-conscious devices the ability to communicate, even if they are completely sealed.

A common trademark is their ability to support multiple use-cases all along a product's lifetime: from product tracking and factory customization to black box tool at product end-of-life, as well as providing a convenient interface for end-user or maintenance support in the field.

NFC Antenna Design

mm This option is required.
mm This option is required.