A low quiescent current LDO is a low-dropout voltage regulator optimized to operate with a drastically low quiescent current (Iq, or self-consumption), which is lower than or negligible compared to the average load current it supplies.
This feature is necessary for power-budgeted applications, such as battery-powered devices or green-compliant equipment with long stand-by operation, where it helps extend the battery life and reduces the overall power consumption.
ST’s series of low quiescent current LDO regulators is ideal for portable consumer devices, such as smartphones, smart watches, Bluetooth earphones, and wearables. Industrial, smart building and smart-home sensors can also benefit from the very low quiescent current, both in operating and disabled (stand-by) modes. Other applications include smart meters, healthcare devices and coin-cell powered devices.
Various small footprint package options are available including the SOT23-5L, SOT323-5L, Flip-Chip4 from 0.65 x 0.65 mm and DFN from 1 x 1 mm.

Featured Videos
STLQ020 Ultra-low consumption
STLQ015 ultra-low quiescent current linear regulators
-
LD39030
300 mA very low quiescent current linear regulator IC
-
LDBL20
200 mA very low quiescent current linear regulator IC in (0.47x0.47) mm² ST STAMP™ package
-
LD59015
150 mA low noise high PSRR linear voltage regulator
-
STLQ020
200 mA ultra-low quiescent current LDO
-
LD39100
1 A low quiescent current low noise voltage regulator
-
STLQ50
50mA, 3µA Supply current low drop linear regulator
-
LD39050
500 mA low quiescent current and low noise voltage regulator
-
LDLN015
150 mA - ultra low noise - high PSRR linear voltage regulator IC
-
LDLN025
250 mA ultra-low noise LDO
-
LD39115J
150 mA low quiescent current low noise voltage regulator
-
ST732
300mA, 28 V low-dropout voltage regulator, with 5 µA quiescent current
-
LD39015
150 mA low quiescent current low noise voltage regulator
-
STLQ015
150 mA - ultra low quiescent current linear voltage regulator
-
LDK715
High input voltage 85 mA LDO linear regulator
-
LD39015J
150 mA low quiescent current low noise voltage regulator
-
LDK130
300 mA low quiescent current very low noise LDO (automotive for SOT23-5L package)
-
LD39200
2 A high PSRR ultra low drop linear regulator with reverse current protection
-
LD39030SJ
300 mA low quiescent current soft-start, low noise voltage regulator
-
ST715
High input voltage, 85 mA LDO linear regulator
-
LDK120
200 mA low quiescent current very low noise LDO
-
LD39020
200 mA very low quiescent current Linear regulator IC
-
ST730
300 mA, 28 V low-dropout voltage regulator, with 5 µA quiescent current
-
LD39130S
300 mA very low quiescent current Linear regulator IC with automatic Green mode