-
The LD59100 is a 1 A LDO regulator designed for use in various environments. Its N-MOS topology allows reduction of the Rdson of the pass-element, maintaining a very low-dropout voltage even with very low input power supply voltage.
The device features very high PSRR characteristics over a wide frequency band, rendering it suitable for use as a secondary regulator for noise-sensitive applications.
The enable function can be used to further decrease the overall current consumption in shutdown mode.
The LD59100 embeds protection features, such as current limit, thermal shutdown and reverse output current protection.Key Features
- Input voltage range: 2.2 V to 5.5 V
- Ultra low-dropout: 200 mV typ. at 1 A
- NMOS topology
- Very high PSRR: 78 dB @ 100 Hz, 70 dB @ 100 kHz
- Very fast response to load variation
- Stable with 1 μF capacitor
- Thermal shutdown
- Current limit
- Adjustable from 1.2 V
- High output voltage accuracy: 1 % typ. (3 % max.)
Featured Videos
All resources
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
29 Nov 2018 |
29 Nov 2018
|
Selection Guides (1)
Resource title | Latest update | |||
---|---|---|---|---|
04 Jan 2021 |
04 Jan 2021
|
Brochures (2)
Resource title | Latest update | |||
---|---|---|---|---|
15 Feb 2019 |
15 Feb 2019
|
|||
26 Feb 2020 |
26 Feb 2020
|
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
LD59100PUR |
Active
|
DFN8 3x3 | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Output Voltage (V) (nom) | Output Tolerance (typ) | Output Current (A) (nom) | Country of Origin | Budgetary Price (US$)*/Qty | More info | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||||
LD59100PUR | 3 distributors | Free Sample Buy Direct |
Active
|
EAR99 | NEC | Tape And Reel | DFN8 3x3 | -40 | 125 | - | 1 | 1 | PHILIPPINES | 0.25 / 1k |
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors