The MDmesh™ DM2 series are ST's latest MOSFETs with fast-recovery body diode, optimized for full-bridge phase-shifted ZVS topologies.
These 400 V - 650 V power MOSFETs feature a very low reverse recovery charge and time (Qrr, Trr) and show up to 40% lower RDS(on) compared to the previous generation. High dV/dt ruggedness (40 V/ns) allows reliable performance even when exposed to large voltage transients such as noise and harmonics on AC power lines. Our fast-recovery diode MOSFETs belong to the STPOWER family.
STPOWER MOSFET key features and benefits
- Improved intrinsic diode reverse recovery time (Trr) for increased efficiency
- Higher dV/dt capability for improved system reliability
- AEC-Q101-qualified 400 V, 500 V, 600 V and 650 V super-junction MOSFETs for automotive applications
Our wide STPOWER product portfolio, combined with state-of-the art packaging and protections for high reliability and safety, helps designers find the right solutions for customized, high-efficiency applications that will last a long lifetime.

Featured Videos
-
STW43N60DM2
N-channel 600 V, 0.085 Ohm typ., 34 A MDmesh DM2 Power MOSFET in TO-247 package
-
STW65N65DM2AG
Automotive-grade N-channel 650 V, 42 mOhm typ., 60 A MDmesh DM2 Power MOSFET in a TO-247 package
-
STF43N60DM2
N-channel 600 V, 0.085 Ohm typ., 34 A MDmesh DM2 Power MOSFET in TO-220FP package
-
STP33N60DM2
N-channel 600 V, 0.110 Ohm typ., 24 A MDmesh DM2 Power MOSFET in TO-220 package
-
STF33N60DM2
N-channel 600 V, 0.110 Ohm typ., 24 A MDmesh DM2 Power MOSFET in a TO-220FP package
-
STW70N60DM2
N-channel 600 V, 37 mOhm typ., 66 A MDmesh DM2 Power MOSFET in a TO-247 package
-
STW37N60DM2AG
Automotive-grade N-channel 600 V, 0.094 Ohm typ., 28 A MDmesh DM2 Power MOSFET in a TO-247 package
-
STP43N60DM2
N-channel 600 V, 0.085 Ohm typ., 34 A MDmesh DM2 Power MOSFET in TO-220 package
-
STB37N60DM2AG
Automotive-grade N-channel 600 V, 0.094 Ohm typ., 28 A MDmesh DM2 Power MOSFET in a D2PAK package
-
STW35N60DM2
N-channel 600 V, 0.094 Ohm typ., 28 A MDmesh DM2 Power MOSFETs in TO-247 package
-
STB33N60DM2
N-channel 600 V, 0.110 Ohm typ., 24 A MDmesh DM2 Power MOSFET in D2PAK package
-
STF11N60DM2
N-channel 600 V, 370 mOhm typ., 10 A MDmesh DM2 Power MOSFET in a TO-220FP package
-
STP11N60DM2
N-channel 600 V, 370 mOhm typ., 10 A MDmesh DM2 Power MOSFET in a TO-220 package
-
STF35N60DM2
N-channel 600 V, 0.094 Ohm typ., 28 A MDmesh DM2 Power MOSFETs in TO-220FP package
-
STD11N60DM2
N-channel 600 V, 370 mOhm typ., 10 A MDmesh DM2 Power MOSFET in a DPAK package
-
STB35N60DM2
N-channel 600 V, 0.094 Ohm typ., 28 A MDmesh DM2 Power MOSFETs in D2PAK package
-
STW63N65DM2
N-channel 650 V, 0.042 Ohm typ., 60 A MDmesh DM2 Power MOSFET in a TO-247 package
-
STL33N60DM2
N-channel 600 V, 0.115 Ohm typ., 21 A MDmesh DM2 Power MOSFET in a PowerFLAT 8x8 HV package
-
STF12N50DM2
N-channel 500 V, 0.299 Ohm typ., 11 A MDmesh DM2 Power MOSFET in a TO-220FP package
-
STB35N65DM2
N-channel 650 V, 0.093 Ohm typ., 32 A MDmesh DM2 Power MOSFET in a D2PAK package
-
STW33N60DM2
N-channel 600 V, 0.110 Ohm typ., 24 A MDmesh DM2 Power MOSFET in TO-247 package
-
STL28N60DM2
N-channel 600 V, 0.155 Ohm typ., 21 A MDmesh DM2 Power MOSFET in a PowerFLAT 8x8 HV package
-
STF28N60DM2
N-channel 600 V, 0.13 Ohm typ., 21 A MDmesh DM2 Power MOSFET in a TO-220FP package
-
STB34N50DM2AG
Automotive-grade N-channel 500 V, 0.10 Ohm typ., 26 A MDmesh DM2 Power MOSFET in a D2PAK package
-
STL26N65DM2
N-channel 650 V, 0.182 Ohm typ., 20 A MDmesh DM2 Power MOSFET in a PowerFLAT 8x8 HV package
-
STB43N60DM2
N-channel 600 V, 0.085 Ohm typ., 34 A MDmesh DM2 Power MOSFET in a D2PAK package
-
STD13N60DM2
N-channel 600 V, 0.310 Ohm typ., 11 A MDmesh DM2 Power MOSFET in a DPAK package
-
STW26N65DM2
N-channel 650 V, 0.156 Ohm typ., 20 A MDmesh DM2 Power MOSFET in a TO-247 package
-
STW56N65DM2
N-channel 650 V, 0.058 Ohm typ., 48 A MDmesh DM2 Power MOSFET in a TO-247 package
-
STL13N60DM2
N-channel 600 V, 0.350 Ohm typ., 8 A MDmesh DM2 Power MOSFET in a PowerFLAT 5x6 HV package
-
STP45N60DM2AG
Automotive-grade N-channel 600 V, 0.085 Ohm typ., 34 A MDmesh DM2 Power MOSFET in a TO-220 package
-
STF13N60DM2
N-channel 600 V, 0.310 Ohm typ., 11 A MDmesh DM2 Power MOSFET in a TO-220FP package
-
STP28N60DM2
N-channel 600 V, 0.13 Ohm typ., 21 A MDmesh DM2 Power MOSFET in TO-220 package
-
STP35N60DM2
N-channel 600 V, 0.094 Ohm typ., 28 A MDmesh DM2 Power MOSFETs in TO-220 package
-
STW28N60DM2
N-channel 600 V, 0.13 Ohm typ., 21 A MDmesh DM2 Power MOSFET in TO-247 package
-
STP26N65DM2
N-channel 650 V, 0.156 Ohm typ., 20 A MDmesh DM2 Power MOSFET in a TO-220 package
-
STW58N60DM2AG
Automotive-grade N-channel 600 V, 0.052 Ohm typ., 50 A MDmesh DM2 Power MOSFET in a TO-247 package
-
STW72N60DM2AG
Automotive-grade N-channel 600 V, 37 mOhm typ., 66 A MDmesh DM2 Power MOSFET in a TO-247 package
-
STD12N60DM2AG
Automotive-grade N-channel 600 V, 370 mOhm typ., 10 A MDmesh DM2 Power MOSFET in a DPAK package
-
STF26N65DM2
N-channel 650 V, 0.156 Ohm typ., 20 A MDmesh DM2 Power MOSFET in a TO-220FP package
-
STWA35N65DM2
N-channel 650 V, 0.093 Ohm typ., 32 A MDmesh DM2 Power MOSFET in a TO-247 long leads package
-
STW45N60DM2AG
Automotive-grade N-channel 600 V, 0.085 Ohm typ., 34 A MDmesh DM2 Power MOSFET in a TO-247 package
-
STD13N50DM2AG
Automotive-grade N-channel 500 V, 320 mOhm typ., 11 A MDmesh DM2 Power MOSFET in a DPAK package
-
STB28N60DM2
N-channel 600 V, 0.13 Ohm typ., 21 A MDmesh DM2 Power MOSFET in D2PAK package
-
STWA48N60DM2
N-channel 600 V, 0.065 Ohm typ., 40 A MDmesh DM2 Power MOSFET in a TO-247 long leads package
-
STB45N60DM2AG
Automotive-grade N-channel 600 V, 0.085 Ohm typ., 34 A MDmesh DM2 Power MOSFET in a D2PAK package
-
STF35N65DM2
N-channel 650 V, 0.093 Ohm typ., 32 A MDmesh DM2 Power MOSFET in a TO-220FP package
-
STP35N65DM2
N-channel 650 V, 0.093 Ohm typ., 32 A MDmesh DM2 Power MOSFET in a TO-220 package
-
STW56N60DM2
N-channel 600 V, 0.052 Ohm typ., 50 A MDmesh DM2 Power MOSFET in a TO-247 package
-
STF7N60DM2
N-channel 600 V, 0.78 Ohm typ., 6 A MDmesh DM2 Power MOSFET in a TO-220FP package
-
STF10N60DM2
N-channel 600 V, 0.440 Ohm typ., 8 A MDmesh DM2 Power MOSFET in a TO-220FP package
-
STWA63N65DM2
N-channel 650 V, 0.042 Ohm typ., 60 A MDmesh DM2 Power MOSFET in a TO-247 long leads package
-
STW35N65DM2
N-channel 650 V, 0.093 Ohm typ., 32 A MDmesh DM2 Power MOSFET in a TO-247 package
-
STD10N60DM2
N-channel 600 V, 0.440 Ohm typ., 8 A MDmesh DM2 Power MOSFET in a DPAK package
-
STP13N60DM2
N-channel 600 V, 0.310 Ohm typ., 11 A MDmesh DM2 Power MOSFET in a TO-220 package
-
STWA72N60DM2AG
Automotive-grade N-channel 600 V, 37 mOhm typ., 66 A, MDmesh DM2 Power MOSFET in a TO-247 long leads package
-
STU6N60DM2
N-channel 600 V, 0.95 Ohm typ., 5 A MDmesh DM2 Power MOSFET in an IPAK package
-
STD6N60DM2
N-channel 600 V, 0.95 Ohm typ., 5 A MDmesh DM2 Power MOSFET in a DPAK package
-
STF6N60DM2
N-channel 600 V, 0.95 Ohm typ., 5 A MDmesh DM2 Power MOSFET in a TO-220FP package
-
STW50N65DM2AG
Automotive-grade N-channel 650 V, 0.070 Ohm typ., 38 A MDmesh DM2 Power MOSFET in a TO-247 package
-
STB12N60DM2AG
Automotive-grade N-channel 600 V, 380 mOhm typ., 10 A MDmesh DM2 Power MOSFET in a D2PAK package
-
STU7N60DM2
N-channel 600 V, 0.78 Ohm typ., 6 A MDmesh DM2 Power MOSFET in an IPAK package
-
STB18N60DM2
N-channel 600 V, 0.260 Ohm typ., 12 A MDmesh DM2 Power MOSFET in a D2PAK package
-
STP18N60DM2
N-channel 600 V, 0.260 Ohm typ., 12 A MDmesh DM2 Power MOSFET in a TO-220 package
-
STW18N60DM2
N-channel 600 V, 0.260 Ohm typ., 12 A MDmesh DM2 Power MOSFET in a TO-247 package
-
STD7N60DM2
N-channel 600 V, 0.78 Ohm typ., 6 A MDmesh DM2 Power MOSFET in a DPAK package
-
STW48N60DM2
N-channel 600 V, 0.065 Ohm typ., 40 A MDmesh DM2 Power MOSFET in a TO-247 package
-
STD12N50DM2
N-channel 500 V, 0.299 Ohm typ., 11 A MDmesh DM2 Power MOSFET in a DPAK package
-
STW58N65DM2AG
Automotive-grade N-channel 650 V, 0.058 Ohm typ., 48 A MDmesh DM2 Power MOSFET in a TO-247 package
-
STL24N60DM2
N-channel 600 V, 0.195 Ohm typ., 15 A MDmesh DM2 Power MOSFET in a PowerFLAT 8x8 HV package
-
STWA65N65DM2AG
Automotive-grade N-channel 650 V, 42 mOhm typ., 60 A MDmesh DM2 Power MOSFET in a TO-247 long leads package
-
STF8N60DM2
N-channel 600 V, 550 mOhm typ., 8 A MDmesh DM2 Power MOSFET in a TO-220FP package
-
STP45N40DM2AG
Automotive-grade N-channel 400 V, 0.063 Ohm typ., 38 A MDmesh DM2 Power MOSFET in a TO-220 package
-
STWA50N65DM2AG
Automotive-grade N-channel 650 V, 0.070 Ohm typ., 38 A MDmesh DM2 Power MOSFET in a TO-247 long leads package
-
STB45N40DM2AG
Automotive-grade N-channel 400 V, 0.063 Ohm typ., 38 A MDmesh DM2 Power MOSFET in a D2PAK package
-
STD8N60DM2
N-channel 600 V, 550 mOhm typ., 8 A MDmesh DM2 Power MOSFET in a DPAK package
-
STWA70N60DM2
N-channel 600 V, 37 Ohm typ., 66 A MDmesh DM2 Power MOSFET in a TO-247 long leads package
-
STD5N60DM2
N-channel 600 V, 1.38 Ohm typ., 3.5 A MDmesh DM2 Power MOSFET in a DPAK package
-
STF24N60DM2
N-channel 600 V, 0.175 Ohm typ., 18 A MDmesh DM2 Power MOSFET in TO-220FP package
-
STW24N60DM2
N-channel 600 V, 0.175 Ohm typ., 18 A MDmesh DM2 Power MOSFET in TO-247 package
-
STP24N60DM2
N-channel 600 V, 0.175 Ohm typ., 18 A MDmesh DM2 Power MOSFET in TO-220 package
-
STF18N60DM2
N-channel 600 V, 0.260 Ohm typ., 12 A MDmesh DM2 Power MOSFET in a TO-220FP package
-
STB45N50DM2AG
Automotive-grade N-channel 500 V, 0.07 Ohm typ., 35 A MDmesh DM2 Power MOSFET in a D2PAK package
-
STB24N60DM2
N-channel 600 V, 0.175 Ohm typ., 18 A MDmesh DM2 Power MOSFET in D2PAK package