Overview
Product selector
Solutions
Documentation
CAD Resources
Tools & Software
eDesignSuite
Get Started

ST’s 400 W transient voltage suppressor (TVS), or Transil™, series supports applications such as solar inverters, set-top boxes, MOSFET protection, industrial control, telecom base stations and power over Ethernet (PoE).

They offer:

  • The absolute best-in-class performance at full power even with high junction temperatures, easily outperforming our competitors
  • Peak power dissipation of up to 400 W
  • SMA Flat enables to manage the same amount of power in a 50% thinner & more cost effective device
  • Axial (DO-15) and SMD (SMA and STmiteFlat) packaging, resulting in assembly flexibility, and offering drop-in replacements of industry standard packages, even to SMF, with STmiteFlat

Cost and service performance is guaranteed due to ST’s high-volume production capacity, integrated front-end and multiple back-end lines, as well as partnerships with major subcontractors.
 

Recommended for you