AS21P2TLR

Active

Low voltage 0.5 ohm max dual single-pole double-throw analog switch with break-before-make
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
The AS21P2TLR is a high-speed CMOS single-pole double-throw (SPDT) analog switch or dual 2:1 multiplexer/demultiplexer bus switch fabricated using silicon gate C²MOS technology. Designed to operate from 1.65 to 4.3 V, this device is ideal for portable applications. It offers very low ON resistance (RON< 0.5 Ω) at VCC= 3.6 V. The nIN inputs are provided to control the independent channel switches nS1 and nS2. The switches nS1 are ON (connected to common ports Dn) when the nIN input is held high and OFF (state of high impedance exists between the two ports) when nIN is held low. The switches nS2 are ON (connected to common ports Dn) when the nIN input is held low and OFF (state of high impedance exists between the two ports) when IN is held high. Additional key features are fast switching speed, break-before-make delay time and ultralow power consumption. All inputs and outputs are equipped with protection circuits against static discharge, giving them ESD and excess transient voltage immunity.
  • All features

    • Ultra low power dissipation: ICC= 0.2 μA (max.) at TA= 85 °C
    • Low ON resistance VIN= 0 V:
      • RON= 0.50 Ω (max. TA= 25 °C) at VCC= 4.3 V
      • RON= 0.50 Ω (max. TA= 25 °C) at VCC= 3.6 V
    • Wide operating voltage range: VCC(OPR) = 1.65 to 4.3 V single supply
    • 4.3 V tolerant and 1.8 V compatible threshold on digital control input at VCC= 2.3 to 4.3 V
    • Latch-up performance exceeds 300 mA (JESD 17)
    • ESD performance: HMB > 2 kV (MIL STD 883 method 3015)

Recommended for you

EDA Symbols, Footprints and 3D Models

STMicroelectronics - AS21P2TLR

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
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
AS21P2TLRQ
Active
QFN-10L P 0.4 mm Industrial Ecopack3

AS21P2TLRQ

Package:

QFN-10L P 0.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

QFN-10L P 0.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack3

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
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
AS21P2TLRQ No availability of distributors reported, please contact our sales office Buy Direct
Active
EAR99 NEC Tape And Reel QFN-10L P 0.4 mm -40 85 THAILAND 0.31 / 1k

AS21P2TLRQ

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

0.31 / 1k

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

QFN-10L P 0.4 mm

Operating Temperature (°C)

(min)

-40

(max)

85

Budgetary Price (US$)* / Qty

0.31 / 1k

Country of Origin

THAILAND

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors