The small power losses of the High-temperature silicon-controlled rectifiers (SCRs) range allow more density at 150°C. The circuit will then be able to draw more current or the heatsinking will be reduced accordingly in all inrush current limiters, converters and SSRs. The transient immunity has been maxed out and the triggering current of the gate kept low. The trade-off is a tight one, so that only the finest ST technology could tune it. High-temperature Thyristors belong to our STPOWER family.
Together with the innovative surface mount D3PAK package it is one more step towards power density in EV battery chargers, industrial power supplies, charging stations, motorbike voltage regulators, motor drive applications and uninterruptible power supplies (UPS) converters. The expanding 1200 V automotive grade SCR range is a bonus for the relevant segment; and this quality benchmark beneficiates all SCR production lines.
The TN1610H-6I, TN2010H-6I & TN2015H-6I are new 16 and 20 A, 600 V Thyristor in TO-220 – insulated package. Used in controlled rectifier bridge, AC relay or as HV crowbar protection for SMPS, it perfectly suits compact power modules with a 1000 V/µs noise immunity. Be it for motorcycle voltage regulator or motor starter, the 150°C junction temperature gives headroom for smaller heatsink and higher load control.
Available in SMD as well as through-hole-isolated and non-isolated packages, ST's high-Tj SCRs feature:
- a very low gate-triggering current (600 V SCRs only)
- a peak off-state voltage (blocking voltage) from 600 V up to 1200 V
- a maximum on-state current from 12 A to 80 A
- a maximum junction temperature of 150°C

Featured Videos
20 A, 30A and 50 A on-state RMS current-rated SCRs with enhanced immunity and 150°C Tj max
ST's new series of 20 A, 30 A and 50 A silicon controlled rectifiers (SCRs) adds to our existing range of high-temperature thyristors:
- The new TN2010H series of SCRs has a narrower spread gate-triggering current – 5 mA typ. and 10 mA max. – than previous generations, while delivering high electrical noise immunity and further improving the reliability of the end products.
- The new TN3015H series of SCRs featuring 1000 V/µs high-noise-immunity provides high compactness power modules designers with an high margin on performances and reliability. The 15 mA gate current makes it easily driveable by microcontrollers. It is available in a TO-220, TO-220AB Ins. and D2PAK package outline.
- The new TN5015H series of SCRs includes the largest SCR fitted in a TO-220 package outline. This performs as an excellent crowbar circuit due to its large die size and surge on-state current (ITSM). The 15 mA gate current makes it easily driveable by microcontrollers.
Designed for low profile and reduced power consumption modules, these are ideal for solid-state relays, SMPS or battery chargers.
Get started with STEVAL-SCR001V1 – ST's inrush current limiter solution board – embedding our bypass thyristor !
-
TN6050HP-12WY
1200 V, 60 A Automotive Grade AEC-Q101 SCR Thyristor
-
TN3050H-12GY-TR
1200 V, 30 A Automotive Grade AEC-Q101 SCR Thyristor
-
TN4015H-6G
High Temperature 40A SCRs
-
TN1610H-6T
High temperature 16 A 600 V TO220 Thyristor SCRs
-
TN2015H-6T
High temperature 20A SCRs
-
TN4015H-6I
High Temperature 40A SCRs
-
TN3050H-12WY
1200 V, 30 A Automotive Grade AEC-Q101 SCR Thyristor
-
TN4015H-6T
High Temperature 40A SCRs
-
TM8050H-8W
80 A High Temperature Thyristor (SCR)
-
TN5015H-6I
High temperature 50A SCRs
-
TN1610H-6I
16 A 600 V High Temperature SCR in insulated TO-220I
-
TN5015H-6G
High temperature 50A SCRs
-
TN2010H-6I
20 A 600 V Low IGT High Temperature SCR in TO220I
-
TN2015H-6I
20 A 600 V High Temperature SCR in TO-220I
-
TN5015H-6T
High temperature 50A SCRs
-
TN1205H
High temperature 12 A SCRs
-
TN3015H-6G
30 A 600 V D2PAK High Temperature Thyristor SCR
-
TN1605H-6T
High temperature 16 A SCRs
-
TN3015H-6I
High Temperature 30A SCRs in TO-220AB Insulated
-
TN2010H-6T
High Temperature 20A SCRs
-
TN3015H-6T
High Temperature 30A SCRs in TO-220AB
-
TN2010H-6FP
High Temperature 20A SCRs
-
TN2015H-6FP
High temperature 20 A SCRs
-
TN2010H-6G
High Temperature 20A SCRs
-
TM8050H-8D3
80 A 800 V High Temperature Thyristor (SCR) in D3PAK package
-
TN1610H-6FP
High temperature 16 A 600 V TO220-FP Thyristor SCRs
-
TN1605H-6G
High Temperature 16A SCRs
-
TN5050H-12WY
1200 V, 50 A Automotive Grade AEC-Q101 SCR Thyristor
-
TN1605H-6FP
High temperature 16 A SCRs