Ensuring immunity against voltage spikes is the main purpose feature of sensitive-gate SCRs, calculated for demanding applications such as GFI (ground fault interrupt) breakers.
ST successfully met the design challenge of keeping the necessary gate current to trigger under 100 µA, minimizing drive consumption. Our sensitive-gate SCRs can also withstand up to 1200 V with some limited overhead.
They are available from the tiny SMB-Flat package (X0115MUF and TS110-8) for GFI breakers up to the TO-220FP package for motorbike ignitions.
Logic-level gate Thyristors belong to our STPOWER family.

Featured Videos
New SCR optimized for rugged circuit breaker applications
-
X0115MUF
Sensitive 1 A SCR Thyristor in SMBflat-3L
-
P0115DA
Sensitive 0.8 A 400 V SCR Thyristor in TO-92
-
P0109AL
Sensitive High Immunity 0.25 A SCR
-
P0111MA
0.8 A - 600 V logic level SCR Thyristor in TO-92
-
P0118MA
Sensitive 0.8 A 600 V SCR Thyristor in TO-92
-
XL0840
0.8A sensitive gate SCRs
-
X04
4A sensitive gate SCRs
-
X006
0.8A sensitive gate SCRs
-
TS1220
12A sensitive gate SCRs
-
P0111DA
Sensitive 400V 0.8 A SCR Thyristor in TO-92
-
P0109DA
Sensitive 0.8 A SCR Thyristor
-
P0102AL
High Immunity 0.25 A 100 V SCR Thyristor
-
P0102DA
Sensitive gate 0.8 A 400 V SCR Thyristor
-
P0102BL
High immunity 0.25 A 200 V SCR Thyristor
-
TS820
8A sensitive gate SCRs
-
TS420
4A sensitive gate SCRs
-
P0102DN
Sensitive gate 0.8 A 400 V SCR Thyristor
-
TS1220-6FP
12 A sensitive gate insulated SCR thyristor
-
X00619
0.8 A sensitive gate high immunity SCR thyristor
-
P0111MN
0.8 A 600 V logic level SCR Thyristor in SOT-223
-
P0102MN
Sensitive gate 0.8 A 600 V SCR Thyristor
-
TS110-7
High surge voltage 1.25 A SCR for circuit breaker
-
TS110-8
High surge voltage 1.25 A SCR for circuit breaker
-
X02
1.25 A Logic Level SCR thyristor