600 V / 800 V, 150°C T-series triacs
ST’s T-series Triacs are designed for the ever increasing number of AC loads in appliance control. These AC appliance switches meet both the immunity and high-commutation needs, offering a cost-effective solution.
For this series, both immunity (dV/dt) and commutation capability (dI/dt)c are specified, as well as the low gate current. This last parameter is key, as it helps optimize the power supply and allows direct drive capability through a single resistance between the microcontroller and the Triac, for all 10 mA gate types.
6 to 25 A T-series Triacs with 35 mA gate types and 800 V capability are now available in a
D²PAK package, providing improved EMC immunity and commutation for a wider range of loads.
The trade-off of surge current (I
TSM) versus immunity and commutation capability is improved. This is one step ahead of the usual offer, and a unique range in the market.
Designers can now use our
online Triac / AC switch simulator to get design characteristics and select the best device for your application.

Featured Videos
-
T2535T-8I
25 A - 800 V - T-Series Triac in TO-220AB insulated
-
BTA06T-600CWRG
6A Snubberless™ Triacs
-
T2535T-8T
25 A - 800 V - T-Series Triac in TO-220AB
-
T1635T-8I
Snubberless™ 16 A Triac
-
T1620T-8I
Snubberless™ 16 A Triac
-
T2535T-8G
25 A - 800 V - T-Series Triac in D2PAK
-
T610T-8FP
Logic Level 6A TRIAC
-
T635T-8FP
6 A Snubberless™ Triac
-
T810T-6I
8A Snubberless™ and logic level Triacs
-
T835T-8FP
8 A Snubberless™ Triac
-
T1235T-8FP
12 A Snubberless™ Triac
-
T1235T-8R
12 A Snubberless Triac
-
T1635T-8G
16A 800V 150°C D²PAK Snubberless™ T-Series Triac
-
T1635T-8FP
16 A Snubberless™ Triac
-
T1220T-6I
12A Snubberless™ Triacs
-
T1210T-6I
12A Snubberless™ Triacs
-
T1610T-8I
Logic level 16 A Triac
-
T1225T-6I
12A Snubberless™ Triacs
-
T1625T-8I
Standard 16 A Triac
-
T1235T-8I
12 A Snubberless™ Triac
-
T1210T-8G
12A 800V 150°C D²PAK Logic Level T-Series Triac
-
T835T-8I
8 A Snubberless™ Triac
-
T1610T-8T
Logic Level 16A TRIAC
-
T1610T-8G
16A 800V 150°C D²PAK Logic Level T-Series Triac
-
T2035T-8G
20A 800V 150°C D²PAK Snubberless™ T-Series Triac
-
T835T-8G
8A 800V 150°C D²PAK Snubberless™ T-Series Triac
-
T1620T-8G
16A 800V 150°C D²PAK Snubberless™ T-Series Triac
-
T435T-600FP
4A Snubberless™ Triacs
-
T1235T-8G
12A 800V 150°C D²PAK Snubberless™ T-Series Triac
-
T810T-8G
8A 800V 150°C D²PAK Logic Level T-Series Triac
-
T835T-6I
8A Snubberless™ and logic level Triacs
-
T820T-6I
8A Snubberless™ and logic level Triacs
-
T1635T-8T
16 A Snubberless™ Triac
-
T825T-6I
8A Snubberless™ and logic level Triacs
-
T1610T-8FP
Logic Level 16A TRIAC
-
T610T-8T
Logic Level 6A TRIAC
-
T1210T-8T
Logic Level 12A TRIAC
-
T810T-8FP
Logic Level 8A TRIAC
-
T1210T-8FP
Logic Level 12A TRIAC
-
T635T-8T
6 A Snubberless™ Triac
-
T1235T-8T
12 A Snubberless™ Triac
-
T810T-8T
Logic Level 8A TRIAC
-
T835T-8T
8 A Snubberless™ Triac