STのシリアル・リアルタイム・クロックには、携帯アプリケーション向けの超低消費電力製品やアナログ較正機能を備えた高精度部品、さらには水晶発振子を内蔵し、工場出荷時に較正済みのRTCモジュールなどがあります。
SRAM監視機能は、RTCのバックアップ電源を使用して、標準の揮発性SRAMを不揮発性メモリとして使用できるようにします。また、プログラマブル・ウォッチドッグ、電源障害の早期警報回路、パワーオン・リセット/低電圧検出などの機能により、マスタ・マイクロコントローラの動作をサポートします。バッテリ・バックアップ動作時は、リピート・モード付きプログラマブル・アラームを使用できます。
水晶発振子付きバッテリ・オプション
STの取り外しおよび交換可能SNAPHAT®バッテリ・トップは、ボタン型リチウム電池と32kHzの水晶発振子を内蔵しています。この製品は、表面実装型のSOH-28およびSOH-44パッケージで提供される、STのシリアルおよびパラレル・インタフェース・リアルタイム・クロックの全製品と互換性があります。
SNAPHATバッテリ・トップは、SOICをPC基板上に表面実装した後に、「スナップ方式」で装着するように設計されているため、バッテリと水晶発振子が面実装プロセスに高温の影響を受けません。
バッテリの容量消費や寿命を評価するには、リアルタイム・クロックのバッテリ寿命計算のウェブサイトを参照してください。
STのシリアルRTCとの接続に使用するサンプルCコードも提供しています。
注目ビデオ
Real-time clock for demanding wearable devices

ST’s M41T62LC6F real-time clock is the perfect match for wearable devices when size, weight, and power-efficiency matters.
It offers a very low frequency error at 25 °C which equates to about 5 seconds per month, an ultra-low power consumption of 350 nA in standby, and comes in an ultra-small 1.5 x 3.2 mm package with an embedded crystal oscillator.
-
M41T82
Serial I²C bus real-time clock (RTC) with battery switchover
-
M41T0
Serial real-time clock (RTC)
-
M41T93
Serial SPI bus real-time clock (RTC) with battery switchover
-
M41T66
Serial real-time clock (RTC) with alarm
-
M41T64
Low-power serial real-time clock (RTC) with alarm
-
M41T83
Serial I²C bus real-time clock (RTC) with battery switchover
-
M41ST87W
5.0 V, 3.3/3.0 V secure real-time clock , NVRAM supervisor with tamper detection and 128 bytes of clearable NVRAM
-
M41T81
Serial real-time clock (RTC) with alarm
-
M41T94
Serial real-time clock (RTC) with 44 bytes NVRAM and reset
-
M41T56
Serial real-time clock (RTC) with 56 bytes NVRAM
-
M41T80
Serial real-time clock (RTC) with alarm
-
M41T00
Serial real-time clock (RTC)
-
M41T00AUD
Serial real-time clock (RTC) with audio
-
M41T11
Serial real-time clock (RTC) with 56 bytes of NVRAM
-
M41ST85W
3.0/3.3 V I²C combination real-time clock, NVRAM supervisor and microprocessor supervisor
-
M41T81S
Serial real-time clock (RTC) with alarm
-
M41T60
Low power serial real-time clock (RTC)
-
M41T00S
Serial real-time clock (RTC)
-
M41T01
Serial real-time clock (RTC) with built-in battery switchover circuit
-
M41T62
Low-power serial real-time clock (RTC) with alarm
-
M41T65
Low-power serial real-time clock (RTC) with alarm