製品概要
概要
The STLINK-V3SET is a modular stand-alone debugging and programming probe for the STM8 and STM32 microcontrollers. It is composed of a main module and a complementary adapter board. The SWIM and JTAG/SWD interfaces are used to communicate with any STM8 or STM32 microcontroller located on an application board.The STLINK-V3SET also provides a Virtual COM port interface allowing the host PC to communicate with the target microcontroller through one UART, and bridge interfaces (SPI, I2C, CAN, GPIOs) allowing for instance the programming of the target through the bootloader.
The STLINK-V3SET can provide a second Virtual COM port interface allowing the host PC to communicate with the target microcontroller through another UART (called bridge UART). Bridge UART signals, including optional RTS and CTS, are available on adapter board only (MB1440). The second Virtual COM port activation is done through a reversible firmware update, which also disables the mass storage interface (used for drag-and-drop flash programming).
The modular architecture of STLINK-V3SET enables to extend its main features through additional modules such as the adapter board.
-
特徴
- Stand-alone probe with modular extensions
- Self-powered through a USB connector (Micro-B)
- USB 2.0 high-speed compatible interface
- Direct firmware update support (DFU)
- JTAG / serial wire debugging (SWD) specific features:
- 3 to 3.6 V application voltage support and 5 V tolerant inputs
- Flat cables STDC14 to MIPI10 / STDC14 / MIPI20 (connectors with 1.27 mm pitch)
- JTAG communication support
- SWD and serial wire viewer (SWV) communication support
- SWIM specific features (only available with adapter board MB1440):
- 1.65 to 5.5 V application voltage support
- SWIM header (2.54 mm pitch)
- SWIM low-speed and high-speed modes support
- Virtual COM port (VCP) specific features:
- 3 to 3.6 V application voltage support on the UART interface and 5 V tolerant inputs
- VCP frequency up to 15 MHz
- Available on STDC14 debug connector (not available on MIPI10)
- Multi-path bridge USB to SPI/UART/I2C/CAN/GPIOs specific features:
- 3 to 3.6 V application voltage support and 5 V tolerant inputs
- Signals available on adapter board only (MB1440)
- Drag-and-drop flash programming of binary files
- Two-color LEDs: communication, power
おすすめ製品
注目ビデオ
The STLINK-V3SET is a modular stand-alone debugging and programming probe for the STM8 and STM32 microcontrollers. It is composed of a main module and a complementary adapter board. The SWIM and JTAG/SWD interfaces are used to communicate with any STM8 or STM32 microcontroller located on an application board. The modular architecture of STLINK-V3SET enables to extend its main features through additional modules such as the adapter board.
Recommended Tools & Software
All tools & software
All resources
Resource title | Latest update |
---|
製品スペック (1)
Resource title | Latest update | |||
---|---|---|---|---|
18 Nov 2019 |
18 Nov 2019
|
技術ノート & 解説 (1)
Resource title | Latest update | |||
---|---|---|---|---|
21 Nov 2019 |
21 Nov 2019
|
ユーザ・マニュアル (1)
Resource title | Latest update | |||
---|---|---|---|---|
05 Feb 2021 |
05 Feb 2021
|
フライヤ (1)
Resource title | Latest update | |||
---|---|---|---|---|
20 May 2020 |
20 May 2020
|
品質 & 信頼性
製品型番 | Marketing Status | RoHSコンプライアンスグレード | 材料宣誓書** |
---|---|---|---|
STLINK-V3SET |
量産中
|
Ecopack1 |
|
STLINK-V3SET
Package:
Ecopack1Material Declaration**:
(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください
サンプル & 購入
製品型番 | 販売代理店から購入 | STから購入 | コア製品 | 製品ステータス | サプライヤ | ECCN (US) | ECCN (EU) | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|
STLINK-V3SET | 6 distributors | Buy Direct | - |
量産中
|
ST | 3A991A2 | NEC | 35.0 / 1 |
(*)概算用の希望小売単価(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。