STM32CubeMonUCPD

量産中

Monitoring and configuration software tool for STM32 USB-C and Power Delivery 3.0 applications

ソフトウェア入手 データブリーフのダウンロード
概要
サンプル & 購入
ソリューション
ドキュメント
ツール & ソフトウェア
品質 & 信頼性
eDesignSuite
はじめる
Partner products
Sales Briefcase

製品概要

概要

STM32CubeMonitor-UCPD (STM32CubeMonUCPD) is a free software analyzer to monitor and configure USB Type-C and Power Delivery applications. It applies to any STM32 microcontroller running ST USB PD middleware stack. The development and the debug are simplified by key messages of USB PD protocol accessible through a convivial user interface. The developer can visualize in-live status and capability of any USB Type-C port (such as sink, source, or dual-role port), and USB PD packet messages during contract negotiation. The user can interact with the application environment by sending USB PD commands to the target board. The power or data role swap is executed in one click. The selection or the creation of new sink or source power profiles is made simple. The monitoring of analog parameters such as VBUS or IBUS is displayed in a specific measurement pane to facilitate the debug of the final application while the in-live debug trace pane allows visualizing message exchanges between the two ports.
  • 特徴

    • Monitoring and configuring tool for USB Type-C and USB Power Delivery applications using STM32 microcontroller
    • Support of USB Type-C 1.2 and USB PD 2.0/3.0 specifications
    • Multi-pane including:
      • Port configuration pane for Power Delivery (PD) setting, vendor defined messages (VDM), standard operating procedures (SOP), source and sink capabilities
      • Port communication pane for VBUS and IBUS monitoring, distant port capabilities, message selector, and real-time traces
    • Multi-OS support: Windows, Linux, and macOS
    • Multi-language support: English, Chinese, French, Arabic
    • GUI responder for communication between the target board and STM32CubeMonitor-UCPD

ソフトウェア入手

関連製品

おすすめ製品

推奨コンテンツ

STM32MCU WIKI
discover STM32 software toolchain

All tools & software

    • 製品型番
      ステータス
      概要
      タイプ
      サプライヤ

      STM32CubeG0

      量産中

      STM32Cube MCU Package for STM32G0 series (HAL, Low-Layer APIs and CMSIS, USB PD, File system, RTOS - and examples running on ST boards)

      STM32Cube MCU/MPUパッケージ ST
      STM32CubeG0

      概要:

      STM32Cube MCU Package for STM32G0 series (HAL, Low-Layer APIs and CMSIS, USB PD, File system, RTOS - and examples running on ST boards)
    • 製品型番
      ステータス
      概要
      タイプ
      サプライヤ

      NUCLEO-G070RB

      量産中

      STM32 Nucleo-64 development board with STM32G070RB MCU, supports Arduino and ST morpho connectivity

      STM32 Nucleo Boards ST
      NUCLEO-G070RB

      概要:

      STM32 Nucleo-64 development board with STM32G070RB MCU, supports Arduino and ST morpho connectivity

      NUCLEO-G071RB

      量産中

      STM32 Nucleo-64 development board with STM32G071RB MCU, supports Arduino and ST morpho connectivity

      STM32 Nucleo Boards ST
      NUCLEO-G071RB

      概要:

      STM32 Nucleo-64 development board with STM32G071RB MCU, supports Arduino and ST morpho connectivity

      STM32G071B-DISCO

      量産中

      USB Type-C and Power Delivery Discovery kit with STM32G071RB MCU

      STM32 Discovery Kits ST
      STM32G071B-DISCO

      概要:

      USB Type-C and Power Delivery Discovery kit with STM32G071RB MCU

      STM32G081B-EVAL

      量産中

      Evaluation board with STM32G081RB MCU

      STM32マイクロコントローラ用評価ツール ST
      STM32G081B-EVAL

      概要:

      Evaluation board with STM32G081RB MCU
    • 製品型番
      ステータス
      概要
      タイプ
      サプライヤ

      STM32CubeIDE

      量産中

      STM32用統合開発環境

      STM32ソフトウェア開発スイート ST
      STM32CubeIDE

      概要:

      STM32用統合開発環境

      STM32CubeMX

      量産中

      STM32Cube initialization code generator

      STM32 Configurators and Code Generators ST
      STM32CubeMX

      概要:

      STM32Cube initialization code generator