Designed for use with our AEK MCU discovery boards, Functional boards implement a specific function including motor control, LED lighting, power management, audio, connectivity and communication such as USB.
Based on the AutoDevKit™ intiative, a set of any combination of functional boards including duplicates, can be connected simultaneously with a single MCU discovery board thus generating a quick system solution prototype assembly.
For each functional board, a dedicated set of Application Program Interfaces (APIs) control the available features and facilitate the communication with the MCU.
Third-party functional boards can be added in the application building process to enrich the system solution including, for example, laser range scanning sensors (e.g. LIDAR) or Hall effect sensors.
The updated list of available functional boards can be found in Release Note RN0118: AutoDevKit library.
注目ビデオ
-
EV-VN7010AJ
VN7010AJ Evaluation Board
-
EV-VND7020AJ
VND7020AJ Evaluation Board
-
AEK-MOT-2DC40Y1
Automotive-grade Dual DC motor driver up to 35 A each
-
AEK-MOT-2DC70S1
Automotive-grade Dual DC motor driver up to 15A each
-
EV-VND7004AY
VND7004AY Evaluation Board
-
EV-VN7140AJ
VN7140AJ evaluation board
-
EV-VNQ7050AJ
VNQ7050AJ Evaluation Board
-
EV-VN7050AJ
VN7050AJ evaluation board
-
EV-VN7020AJ
VN7020AJ evaluation board
-
EV-VN7040AJ
VN7040AJ evaluation board
-
EV-VNQ7140AJ
VNQ7140AJ Evaluation Board
-
AEK-CON-SENSOR1
Connector board for SPC5 MCU discovery boards and MEMS sensor boards in DIL 24 socket
-
AEK-POW-100W4V1
Digitally controlled DC-DC converter up to 5 A based on L5964 and dedicated to automotive and transportation applications
-
AEK-COM-BLEV1
Bluetooth communication board based on BlueNRG-1
-
EV-VNQ7E100AJ
VNQ7E100AJ Evaluation Board
-
EV-VN7007AH
VN7007AH Evaluation Board
-
AEK-USB-2TYPEC1
USB Type-C™ and Power Delivery dual port interface board with automotivegrade STUSB1702Y USB Type-C controller
-
EV-VN7004CH
VN7004CH Evaluation Board
-
EV-VN7008AJ
VN7008AJ Evaluation board
-
AEK-AUD-C1D9031
AVAS solution based on SPC582B60E1 Chorus family MCU and FDA903D Class D audio amplifier
-
EV-VND7012AY
VND7012AY Evaluation Board
-
EV-VND7E050AJ
VND7E050AJ Evaluation Board
-
AEK-AUD-D903V1
Class D automotive audio amplifier board with advanced diagnostics
-
EV-VN7050AS
VN7050AS evaluation board
-
EV-VND7E025AJ
VND7E025AJ Evaluation Board
-
AEK-CON-5SLOTS1
5-slot AutoDevKit connector board
-
AEK-CON-AFLVIP2
Adaptive front lighting connector board with VIPower board slot
-
EV-VN7E010AJ
VN7E010AJ Evaluation Board
-
AEK-CON-BSPOTV1
Blind-spot educational tool connector board with EV-VN7xxx connector
-
EV-VNH7070AY
VNH7070AY Evaluation board
-
AEK-LED-21DISM1
Digitally controlled LED driver board for automotive lighting applications
-
EV-VNQ7003SY
VNQ7003SY Evaluation Board
-
AEK-MOT-SM81M1
Stepper motor driver evaluation board based on the L99SM81V for automotive applications
-
EV-VNH7040AY
VNH7040AY Evaluation Board
-
AEK-POW-L5964V1
Digitally controlled DC-DC converter with L5964 for automotive applications
-
EV-VND7E040AJ
VND7E040AJ Evaluation Board
-
EV-VND7050AJ
VND7050AJ Evaluation Board
-
EV-VNH7100AS
VNH7100AS Evaluation Board
-
EV-VNH7070AS
VNH7070AS Evaluation board
-
EV-VND7140AJ
VND7140AJ Evaluation Board
-
EV-VND7040AJ
VND7040AJ Evaluation Board
-
EV-VNQ7040AY
VNQ7040AY Evaluation Board
-
EV-VND7030AJ
VND7030AJ Evaluation Board
-
EV-VN7007ALH
VN7007ALH Evaluation Board
-
EV-VNH7100BAS
VNH7100BAS Evaluation board
-
EV-VN7140AS
VN7140AS Evaluation Board
-
EV-VNH7070BAS
VNH7070BAS Evaluation board
-
EV-VN7040AS
VN7040AS Evaluation Board
-
EV-VN7003ALH
VN7003ALH Evaluation Board
-
EV-VN7004CLH
VN7004CLH Evaluation Board
-
AEK-COM-GNSST31
GNSS evaluation board based on Teseo-LIV3F for SPC5 microcontrollers
-
EV-VN7003AH
VN7003AH Evaluation Board