X-NUCLEO-NFC05A1

量産中

NFC card reader expansion board based on ST25R3911B for STM32 and STM8 Nucleos

データブリーフのダウンロード Order Direct
概要
Online design
サンプル & 購入
ソリューション
ドキュメント
CADリソース
ツール & ソフトウェア
品質 & 信頼性
はじめる
Partner products
Sales Briefcase

製品概要

概要

The X-NUCLEO-NFC05A1 is an NFC card reader expansion board based on the ST25R3911B. The expansion board is configured to support ISO14443A/B, ISO15693, FeliCa™ and AP2P communication.
By default, a VHBR compatible matching is populated to achieve bit rates up to 3.4 Mbps.
The ST25R3911B manages frame coding and decoding in reader mode for standard applications, such as NFC, proximity and vicinity HF RFID standards.
The ST25R3911B supports ISO/IEC 14443 Type A and B, ISO/IEC 15693 (single Subcarrier only) and ISO/IEC 18092 communication protocols. It also supports the detection, reading and writing of NFC Forum Type 1, 2, 3, 4 and 5 tags. It contains a low power capacitive sensor that can be used for ultra-low power wake-up without switching the reader field on.
Traditional inductive wake-up to select amplitude or phase measurement can be used as well.
Furthermore, the automatic antenna tuning (AAT) technology enables operations close to metallic parts and/or in changing environments.
  • 特徴

    • On-board NFC card reader IC: ST25R3911B
    • 47 mm x 34 mm, four turns, 13.56 MHz inductive antenna etched on PCB and associated tuning circuit
    • Six general purpose LEDs
    • ISO 18092 (NFCIP-1) active P2P
    • ISO 14443A and ISO14443B
    • ISO 15693
    • FeliCa™
    • VHBR
      • 6.8 Mbit/s AFE and PCD to PICC framing
      • 3.4 Mbit/s PICC to PCD framing
    • Up to 1.4 W output power with differential antenna
    • Possibility of driving two antennas in single ended configuration
    • Inductive and capacitive wake-up
    • Automatic antenna tuning system
    • Transparent and Stream modes to implement MIFARE™ Classic compliant or other custom protocols
    • Equipped with Arduino™ UNO R3 connector
    • Free comprehensive development firmware library compatible with STM32Cube and samples for ST25R3911B
    • Scalable solution for multiple board cascade
    • FCC certified
    • RoHS compliant

おすすめ製品

推奨コンテンツ

関連アプリケーション

インダストリアル

ファンクション

通信機器/コンピューター/周辺機器

All tools & software

    • 製品型番
      ステータス
      概要
      タイプ
      サプライヤ

      X-CUBE-NFC5

      量産中

      High performance HF reader/NFC initiator IC software expansion for STM32Cube

      STM32Cube拡張パッケージ ST
      X-CUBE-NFC5

      概要:

      High performance HF reader/NFC initiator IC software expansion for STM32Cube

      X-LINUX-NFC5

      量産中

      STM32 MPU OpenSTLinux software expansion package for RFAL-based NFC applications

      STM32 MPU OpenSTLinux Expansion Packages ST
      X-LINUX-NFC5

      概要:

      STM32 MPU OpenSTLinux software expansion package for RFAL-based NFC applications
    • 製品型番
      ステータス
      概要
      タイプ
      サプライヤ

      NUCLEO-F401RE

      量産中

      STM32 Nucleo-64 development board with STM32F401RE MCU, supports Arduino and ST morpho connectivity

      STM32 Nucleo Boards ST
      NUCLEO-F401RE

      概要:

      STM32 Nucleo-64 development board with STM32F401RE MCU, supports Arduino and ST morpho connectivity

      NUCLEO-L476RG

      量産中

      STM32 Nucleo-64 development board with STM32L476RG MCU, supports Arduino and ST morpho connectivity

      STM32 Nucleo Boards ST
      NUCLEO-L476RG

      概要:

      STM32 Nucleo-64 development board with STM32L476RG MCU, supports Arduino and ST morpho connectivity
    • 製品型番
      ステータス
      概要
      タイプ
      サプライヤ

      STSW-ST25R004

      量産中

      Antenna Matching Tool for ST25R NFC/HF reader family

      メモリ用ソフトウェア ST
      STSW-ST25R004

      概要:

      Antenna Matching Tool for ST25R NFC/HF reader family

      STSW-STM8-NFC5

      量産中

      Sources of STM8 firmware for X-NUCLEO-NFC05A1 NFC/RFID HF reader expansion board

      メモリ用ソフトウェア ST
      STSW-STM8-NFC5

      概要:

      Sources of STM8 firmware for X-NUCLEO-NFC05A1 NFC/RFID HF reader expansion board

品質 & 信頼性

製品型番 Marketing Status RoHSコンプライアンスグレード 材料宣誓書**
X-NUCLEO-NFC05A1
量産中
Ecopack2

X-NUCLEO-NFC05A1

Package:

Ecopack2

Material Declaration**:

Marketing Status

量産中

RoHS Compliance Grade

Ecopack2

(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください

サンプル & 購入

製品型番
販売代理店から購入
STから購入
コア製品
製品ステータス
サプライヤ
ECCN (US)
ECCN (EU)
Board production status
Country of Origin
Budgetary Price (US$)*/Qty
X-NUCLEO-NFC05A1 Available at 5 distributors

販売代理店在庫X-NUCLEO-NFC05A1

販売代理店
地域 在庫 最小発注数量 パートナー企業リンク
DIGIKEY WORLDWIDE 98 1 発注する
RS COMPONENTS EUROPE 86 1 発注する
MOUSER WORLDWIDE 68 1 発注する
Farnell Element14 EUROPE 184 1 発注する
ANGLIA Live EUROPE 2 1 発注する

販売代理店在庫データ: 2021-06-10

販売代理店

DIGIKEY

在庫

98

Min.Order

1

地域

WORLDWIDE 発注する

RS COMPONENTS

在庫

86

Min.Order

1

地域

EUROPE 発注する

MOUSER

在庫

68

Min.Order

1

地域

WORLDWIDE 発注する

Farnell Element14

在庫

184

Min.Order

1

地域

EUROPE 発注する

ANGLIA Live

在庫

2

Min.Order

1

地域

EUROPE 発注する

販売代理店在庫データ: 2021-06-10

Buy Direct ST25R3911B
量産中
ST EAR99 NEC Stock available ITALY 15.0 / 1

X-NUCLEO-NFC05A1

コア製品

ST25R3911B

製品ステータス

量産中

Budgetary Price (US$)*/Qty

15.0 / 1

販売代理店在庫X-NUCLEO-NFC05A1

販売代理店
地域 在庫 最小発注数量 パートナー企業リンク
DIGIKEY WORLDWIDE 98 1 発注する
RS COMPONENTS EUROPE 86 1 発注する
MOUSER WORLDWIDE 68 1 発注する
Farnell Element14 EUROPE 184 1 発注する
ANGLIA Live EUROPE 2 1 発注する

販売代理店在庫データ: 2021-06-10

販売代理店

DIGIKEY

在庫

98

Min.Order

1

地域

WORLDWIDE 発注する

RS COMPONENTS

在庫

86

Min.Order

1

地域

EUROPE 発注する

MOUSER

在庫

68

Min.Order

1

地域

WORLDWIDE 発注する

Farnell Element14

在庫

184

Min.Order

1

地域

EUROPE 発注する

ANGLIA Live

在庫

2

Min.Order

1

地域

EUROPE 発注する

販売代理店在庫データ: 2021-06-10

サプライヤ

ST

ECCN (US)

EAR99

ECCN (EU)

NEC

Board production status

Stock available

Budgetary Price (US$)* / Qty

15.0 / 1

Country of Origin

ITALY

(*)概算用の希望小売単価(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。