X-NUCLEO-PLC01A1

量産中

Industrial input/output expansion board based on VNI8200XP and CLT01-38SQ7 for STM32 Nucleo

データブリーフのダウンロード Order Direct
概要
Online design
サンプル & 購入
ソリューション
ドキュメント
CADリソース
ツール & ソフトウェア
品質 & 信頼性
はじめる
Partner products
Sales Briefcase

製品概要

概要

The X-NUCLEO-PLC01A1 is an industrial input/output evaluation board which expands the STM32 Nucleo board functionality with a PLC (programmable logic controller) function subset. It is compatible with the Arduino UNO R3 connector layout and is designed around VNI8200XP (solid state relay) and CLT01-38SQ7 (octal digital termination array). The X-NUCLEO-PLC01A1 interfaces with the STM32 MCU via the SPI peripheral. Moreover, it is equipped with a set of diagnostic and activity LEDs to facilitate application debugging. It can accept other STM32 plug-on expansion boards to further extend the STM32 Nucleo board functionality. The X-NUCLEO-PLC01A1 allows the rapid evaluation of the ICs on board performing a basic set of PLC operations in conjunction with the X-CUBE-PLC1 software package. X-NUCLEO-PLC01A1 is not intended to evaluate the single devices at their full specifications. VNI8200XP includes advanced protection and fault detection features. CLT01-38SQ7 provides protection and isolation in industrial operating conditions as well as an 'energy-less' status indication for each of the eight input channels, featuring minimal power consumption; it is designed for situations that are required to pass the IEC61000-4-2 8 kV and 15 kV test standards. Both the CLT01-38SQ7 and the VNI8200XP are designed to meet the most common industrial requirements (i.e. IEC61000-4-2, IEC61000-4-4, IEC61000-4-5 or IEC61131-2); to eveluate them further, refer to the single-product evaluation boards, available at www.st.com.
  • 特徴

    • Enables a PLC (Programmable Logic Controller) function subset on STM32 Nucleo
    • 8x input with CLT01-38SQ7 high-speed protected digital termination array
    • 8x output with VNI8200XP high-side solid state relay
    • Status LEDs: Fault, Thermal, Power
    • IO (input/output) activity LEDs 24 V power supply
    • Free comprehensive development firmware library and example compatible with STM32Cube firmware
    • Compatible with STM32 Nucleo boards
    • Compatible with Arduino UNO R3 connector
    • RoHS compliant

おすすめ製品

推奨コンテンツ

All tools & software

    • 製品型番
      ステータス
      概要
      タイプ
      サプライヤ

      ST-PLC

      量産中

      Programmable logic controller (PLC) app for Android and iOS

      評価ツール用ソフトウェア ST
      ST-PLC

      概要:

      Programmable logic controller (PLC) app for Android and iOS
    • 製品型番
      ステータス
      概要
      タイプ
      サプライヤ

      X-CUBE-PLC1

      量産中

      Industrial input/output software expansion for STM32Cube

      STM32Cube拡張パッケージ ST
      X-CUBE-PLC1

      概要:

      Industrial input/output software expansion for STM32Cube
    • 製品型番
      ステータス
      概要
      タイプ
      サプライヤ

      NUCLEO-F030R8

      量産中

      STM32 Nucleo-64 development board with STM32F030R8 MCU, supports Arduino and ST morpho connectivity

      STM32 Nucleo Boards ST
      NUCLEO-F030R8

      概要:

      STM32 Nucleo-64 development board with STM32F030R8 MCU, supports Arduino and ST morpho connectivity

      NUCLEO-F401RE

      量産中

      STM32 Nucleo-64 development board with STM32F401RE MCU, supports Arduino and ST morpho connectivity

      STM32 Nucleo Boards ST
      NUCLEO-F401RE

      概要:

      STM32 Nucleo-64 development board with STM32F401RE MCU, supports Arduino and ST morpho connectivity

品質 & 信頼性

製品型番 Marketing Status RoHSコンプライアンスグレード 材料宣誓書**
X-NUCLEO-PLC01A1
量産中
Ecopack2

X-NUCLEO-PLC01A1

Package:

Ecopack2

Material Declaration**:

Marketing Status

量産中

RoHS Compliance Grade

Ecopack2

(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください

サンプル & 購入

製品型番
販売代理店から購入
STから購入
コア製品
製品ステータス
サプライヤ
ECCN (US)
ECCN (EU)
Board production status
Country of Origin
Budgetary Price (US$)*/Qty
X-NUCLEO-PLC01A1 Available at 4 distributors

販売代理店在庫X-NUCLEO-PLC01A1

販売代理店
地域 在庫 最小発注数量 パートナー企業リンク
DIGIKEY WORLDWIDE 55 1 発注する
RS COMPONENTS EUROPE 75 1 発注する
MOUSER WORLDWIDE 85 1 発注する
Farnell Element14 EUROPE 360 1 発注する

販売代理店在庫データ: 2021-05-12

販売代理店

DIGIKEY

在庫

55

Min.Order

1

地域

WORLDWIDE 発注する

RS COMPONENTS

在庫

75

Min.Order

1

地域

EUROPE 発注する

MOUSER

在庫

85

Min.Order

1

地域

WORLDWIDE 発注する

Farnell Element14

在庫

360

Min.Order

1

地域

EUROPE 発注する

販売代理店在庫データ: 2021-05-12

Buy Direct CLT01-38SQ7; VNI8200XP
量産中
ST EAR99 NEC Stock available ITALY 10.0 / 1

X-NUCLEO-PLC01A1

コア製品

CLT01-38SQ7; VNI8200XP

製品ステータス

量産中

Budgetary Price (US$)*/Qty

10.0 / 1

販売代理店在庫X-NUCLEO-PLC01A1

販売代理店
地域 在庫 最小発注数量 パートナー企業リンク
DIGIKEY WORLDWIDE 55 1 発注する
RS COMPONENTS EUROPE 75 1 発注する
MOUSER WORLDWIDE 85 1 発注する
Farnell Element14 EUROPE 360 1 発注する

販売代理店在庫データ: 2021-05-12

販売代理店

DIGIKEY

在庫

55

Min.Order

1

地域

WORLDWIDE 発注する

RS COMPONENTS

在庫

75

Min.Order

1

地域

EUROPE 発注する

MOUSER

在庫

85

Min.Order

1

地域

WORLDWIDE 発注する

Farnell Element14

在庫

360

Min.Order

1

地域

EUROPE 発注する

販売代理店在庫データ: 2021-05-12

サプライヤ

ST

ECCN (US)

EAR99

ECCN (EU)

NEC

Board production status

Stock available

Budgetary Price (US$)* / Qty

10.0 / 1

Country of Origin

ITALY

(*)概算用の希望小売単価(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。