X-CUBE-TOF1

量産中

Time-of-Flight sensors software expansion for STM32Cube

ソフトウェア入手 データブリーフのダウンロード
概要
サンプル & 購入
ソリューション
ドキュメント
ツール & ソフトウェア
品質 & 信頼性
eDesignSuite
Partner products
Sales Briefcase

製品概要

概要

The expansion software package for STM32Cube runs on the STM32 and includes drivers that recognize the sensors and perform simple ranging on single or multi devices. The expansion is built on STM32Cube software technology to ease portability across different STM32 microcontrollers.
The software comes with a sample implementation of the drivers running on the X-NUCLEO-53L3A2 expansion boards connected to a featured STM32 Nucleo development board.
The software provides sample applications such as: simple ranging for expansion board and breakout boards, multi sensors ranging, and calibration.
  • 特徴

    • Complete software to build applications using VL53L3CX ranging sensor with multi target detection for X-NUCLEO-53L3A2 and VL53L3CX-SATEL
    • Several examples to show the innovative technology for the accurate distance ranging capability
    • Sample application to transmit real-time sensor data to a PC
    • Pre-compiled binaries available on the X-NUCLEO-53L3A2 and VL53L3CX-SATEL boards connected to a NUCLEO-F401RE or NUCLEO-L476RG development board.
    • Package compatible with STM32CubeMX, can be downloaded from, and installed directly into, STM32CubeMX
    • Easy portability across different MCU families, thanks to STM32Cube
    • Free, user-friendly license terms

ソフトウェア入手

おすすめ製品

推奨コンテンツ

All tools & software

    • 製品型番
      ステータス
      概要
      タイプ
      サプライヤ

      STM32CubeF4

      量産中

      STM32Cube MCU Package for STM32F4 series (HAL, Low-Layer APIs and CMSIS, USB, TCP/IP, File system, RTOS, Graphic - and examples running on ST boards)

      STM32Cube MCU/MPUパッケージ ST
      STM32CubeF4

      概要:

      STM32Cube MCU Package for STM32F4 series (HAL, Low-Layer APIs and CMSIS, USB, TCP/IP, File system, RTOS, Graphic - and examples running on ST boards)

      STM32CubeL4

      量産中

      STM32Cube MCU Package for STM32L4 series and STM32L4 Plus series (HAL, Low-Layer APIs and CMSIS, USB, TouchSensing, File system, RTOS, Graphic - and examples running on ST boards)

      STM32Cube MCU/MPUパッケージ ST
      STM32CubeL4

      概要:

      STM32Cube MCU Package for STM32L4 series and STM32L4 Plus series (HAL, Low-Layer APIs and CMSIS, USB, TouchSensing, File system, RTOS, Graphic - and examples running on ST boards)
    • 製品型番
      ステータス
      概要
      タイプ
      サプライヤ

      P-NUCLEO-53L3A2

      量産中

      マルチターゲット検出機能搭載ToF測距センサVL53L3CXをベースにしたNucleo開発キット

      イメージングIC用評価ボード ST
      P-NUCLEO-53L3A2

      概要:

      マルチターゲット検出機能搭載ToF測距センサVL53L3CXをベースにしたNucleo開発キット

      P-NUCLEO-53L5A1

      量産中

      Expansion pack for VL53L5CX

      イメージングIC用評価ボード ST
      P-NUCLEO-53L5A1

      概要:

      Expansion pack for VL53L5CX

      VL53L3CX-SATEL

      量産中

      Breakout board with VL53L3CX multi-target detection ToF ranging sensor for easy integration into customer device

      イメージングIC用評価ボード ST
      VL53L3CX-SATEL

      概要:

      Breakout board with VL53L3CX multi-target detection ToF ranging sensor for easy integration into customer device

      VL53L5CX-SATEL

      量産中

      Breakout Boards for VL53L5CX

      イメージングIC用評価ボード ST
      VL53L5CX-SATEL

      概要:

      Breakout Boards for VL53L5CX

      X-NUCLEO-53L3A2

      量産中

      Multi-targets ranging sensor expansion board based on VL53L3CX for STM32 Nucleo

      イメージングIC用評価ボード ST
      X-NUCLEO-53L3A2

      概要:

      Multi-targets ranging sensor expansion board based on VL53L3CX for STM32 Nucleo

      X-NUCLEO-53L5A1

      量産中

      Expansion board for VL53L5CX

      イメージングIC用評価ボード ST
      X-NUCLEO-53L5A1

      概要:

      Expansion board for VL53L5CX
    • 製品型番
      ステータス
      概要
      タイプ
      サプライヤ

      STM32CubeMX

      量産中

      STM32Cube initialization code generator

      STM32 Configurators and Code Generators ST
      STM32CubeMX

      概要:

      STM32Cube initialization code generator